(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Inch Shoulder Locating Pins - Round or diamond shaped head, tapered tip and internally threaded shank.

Inch Shoulder Locating Pins - Round or diamond shaped head, tapered tip and internally threaded shank.

Internally threaded bolts, available with round and diamond head, with configurable diameters and lengths. Options available in tool steel or stainless steel, additionally a hardened heat treatment can be configured.

  • INCH

Locating Pins - Shoulder with Tapped Shank, Configurable P, L, B (INCH):Related Image

Specifications

Locating Pins - Shoulder with Tapped Shank, Configurable P, L, B (INCH):Related Image

Alterations

Locating Pins - Shoulder with Tapped Shank, Configurable P, L, B (INCH):Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-FPUA0.25-P[0.125-0.281/0.0005]-L[0.25-0.5/0.001]-B[0.094-0.375/0.001]
U-FPUA0.31-P[0.1875-0.3435/0.0005]-L[0.313-0.625/0.001]-B[0.094-0.5/0.001]
U-FPUA0.38-P[0.25-0.4375/0.0005]-L[0.375-0.818/0.001]-B[0.094-0.594/0.001]
U-FPUA0.50-P[0.25-0.5155/0.0005]-L[0.5-1/0.001]-B[0.125-0.75/0.001]
U-FPUD0.25-P[0.125-0.281/0.0005]-L[0.25-0.5/0.001]-B[0.094-0.375/0.001]
U-FPUD0.31-P[0.1875-0.3435/0.0005]-L[0.313-0.625/0.001]-B[0.094-0.5/0.001]
U-FPUD0.38-P[0.25-0.4375/0.0005]-L[0.375-0.818/0.001]-B[0.094-0.594/0.001]
U-FPUD0.50-P[0.25-0.5155/0.0005]-L[0.5-1/0.001]-B[0.125-0.75/0.001]
U-SFPUA0.25-P[0.125-0.281/0.0005]-L[0.25-0.5/0.001]-B[0.094-0.375/0.001]
U-SFPUA0.31-P[0.1875-0.3435/0.0005]-L[0.313-0.625/0.001]-B[0.094-0.5/0.001]
U-SFPUA0.38-P[0.25-0.4375/0.0005]-L[0.375-0.818/0.001]-B[0.094-0.594/0.001]
U-SFPUA0.50-P[0.25-0.5155/0.0005]-L[0.5-1/0.001]-B[0.125-0.75/0.001]
U-SFPUD0.25-P[0.125-0.281/0.0005]-L[0.25-0.5/0.001]-B[0.094-0.375/0.001]
U-SFPUD0.31-P[0.1875-0.3435/0.0005]-L[0.313-0.625/0.001]-B[0.094-0.5/0.001]
U-SFPUD0.38-P[0.25-0.4375/0.0005]-L[0.375-0.818/0.001]-B[0.094-0.594/0.001]
U-SFPUD0.50-P[0.25-0.5155/0.0005]-L[0.5-1/0.001]-B[0.125-0.75/0.001]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Material Heat Treatment Head Diameter
(Inch)
Shank Diameter
(Inch)
Full Length L
(mm)
Mounting Section Length L
(inch)
Positioning Part Length B
(inch)
1 Piece(s)

8 Days or more

10Round[Steel] A2 Tool SteelHardened0.125 ~ 0.2811/4#5-400.25 ~ 0.50.094 ~ 0.375
1 Piece(s)

8 Days or more

10Round[Steel] A2 Tool SteelHardened0.1875 ~ 0.34355/16#10-320.313 ~ 0.6250.094 ~ 0.5
1 Piece(s)

8 Days or more

10Round[Steel] A2 Tool SteelHardened0.25 ~ 0.43753/8#10-320.375 ~ 0.8180.094 ~ 0.594
1 Piece(s)

8 Days or more

10Round[Steel] A2 Tool SteelHardened0.25 ~ 0.51551/21/4-200.5 ~ 10.125 ~ 0.75
1 Piece(s)

8 Days or more

10Diamond[Steel] A2 Tool SteelHardened0.125 ~ 0.2811/4#5-400.25 ~ 0.50.094 ~ 0.375
1 Piece(s)

8 Days or more

10Diamond[Steel] A2 Tool SteelHardened0.1875 ~ 0.34355/16#10-320.313 ~ 0.6250.094 ~ 0.5
1 Piece(s)

8 Days or more

10Diamond[Steel] A2 Tool SteelHardened0.25 ~ 0.43753/8#10-320.375 ~ 0.8180.094 ~ 0.594
1 Piece(s)

8 Days or more

10Diamond[Steel] A2 Tool SteelHardened0.25 ~ 0.51551/21/4-200.5 ~ 10.125 ~ 0.75
1 Piece(s)

8 Days or more

10Round[Stainless Steel] 304 Stainless SteelNo0.125 ~ 0.2811/4#5-400.25 ~ 0.50.094 ~ 0.375
1 Piece(s)

8 Days or more

10Round[Stainless Steel] 304 Stainless SteelNo0.1875 ~ 0.34355/16#10-320.313 ~ 0.6250.094 ~ 0.5
1 Piece(s)

8 Days or more

10Round[Stainless Steel] 304 Stainless SteelNo0.25 ~ 0.43753/8#10-320.375 ~ 0.8180.094 ~ 0.594
1 Piece(s)

8 Days or more

10Round[Stainless Steel] 304 Stainless SteelNo0.25 ~ 0.51551/21/4-200.5 ~ 10.125 ~ 0.75
1 Piece(s)

8 Days or more

10Diamond[Stainless Steel] 304 Stainless SteelNo0.125 ~ 0.2811/4#5-400.25 ~ 0.50.094 ~ 0.375
1 Piece(s)

8 Days or more

10Diamond[Stainless Steel] 304 Stainless SteelNo0.1875 ~ 0.34355/16#10-320.313 ~ 0.6250.094 ~ 0.5
1 Piece(s)

8 Days or more

10Diamond[Stainless Steel] 304 Stainless SteelNo0.25 ~ 0.43753/8#10-320.375 ~ 0.8180.094 ~ 0.594
1 Piece(s)

8 Days or more

10Diamond[Stainless Steel] 304 Stainless SteelNo0.25 ~ 0.51551/21/4-200.5 ~ 10.125 ~ 0.75

Loading...

  1. 1

Example

Locating Pins - Shoulder with Tapped Shank, Configurable P, L, B (INCH):Related Image
 

Basic Information

Basic Shape Large Head / Small Head / With Shoulder Head Tip Shape Round Tapered Drive No
Shank Style Female Thread Surface Finish No Tolerance of Positioning Side Outer Diameter 0/-0.01
Shank Dia. Tolerance 0/-0.01 Dimension Configurable Type P Dimension, L Dimension, B Dimension Configurable

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.