(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tank Accessories - Sanitary Pressure Release Valve

Tank Accessories - Sanitary Pressure Release Valve

Move the mouse over the image to zoom

  • Volume Discount

Intended to release pressure from the inside of a tank.

  • inCAD Components

Part Number

Configured Part Number is shown.

Sanitary Pipe Fittings - Pressure Release Valve:Related Image
Sanitary Pipe Fittings - Pressure Release Valve:Related Image

Specifications

Part Number
TNKRL0.2
TNKRLF0.5
Part NumberUsageUpper Pressure Lim (MPa)
TypeRelief Valve Pressure (MPa)
[ ! ]TNKRL Only[ ! ]TNKRLF Only 0.05MPa increment
Constant Pressure
TNKRL
Variable Pressure
TNKRLF
0.20.05~0.25Low Pressure Use0.3
0.60.3~0.6High Pressure Use0.65
[ ! ]For orders larger than indicated quantity,
please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
TNKRL0.2
TNKRL0.6
TNKRLF0.05
TNKRLF0.1
TNKRLF0.2
TNKRLF0.3
TNKRLF0.4
TNKRLF0.5
TNKRLF0.6
TNKRLF0.15
TNKRLF0.25
TNKRLF0.35
TNKRLF0.45
TNKRLF0.55
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRelief Valve Pressure
(MPa)
1 Piece(s)Available

8 Days or more

100.2
1 Piece(s)Available

8 Days or more

100.6
1 Piece(s)Available

8 Days or more

100.05
1 Piece(s)Available

14 Days or more

100.1
1 Piece(s)Available

8 Days or more

100.2
1 Piece(s)Available

8 Days or more

100.3
1 Piece(s)Available

8 Days or more

100.4
1 Piece(s)Available

8 Days or more

100.5
1 Piece(s)Available

8 Days or more

100.6
1 Piece(s)Available

14 Days or more

100.15
1 Piece(s)Available

8 Days or more

100.25
1 Piece(s)Available

14 Days or more

100.35
1 Piece(s)Available

14 Days or more

100.45
1 Piece(s)Available

14 Days or more

100.55
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRelief Valve Pressure
(MPa)

Loading...

  1. 1

More Information

■Specifications
Applicable Agent: Compressed Air, Compressed Nitrogen and Other Gasses
Set Pressure : Low Pressure Use: 0.05~0.25Mpa
High Pressure Use: 0.3~0.6MPa

■Cautions on Installation and Operation
· Install in a place which is not subject to vibration.
· Do not squeeze the pipe to the connecting port in the halfway.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.