(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Nipple Joint [NJ]

Part Number

Configured Part Number is shown.

Part Number
NJ-001
NJ-002
NJ-003
NJ-004
NJ-005
NJ-006
NJ-007
NJ-008
NJ-009
NJ-010
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSize Ferule Screw
1 Piece(s)Available

23 Days or more

101S-1/4B(8A)1S1/4B(8A)
1 Piece(s)Available

23 Days or more

101S-3/8B(10A)1S3/8B(10A)
1 Piece(s)Available

23 Days or more

101S-1/2B(15A)1S1/2B(15A)
1 Piece(s)Available

23 Days or more

101S-3/4B(20A)1S3/4B(20A)
1 Piece(s)Available

23 Days or more

102S-1/4B(8A)2S1/4B(8A)
1 Piece(s)Available

23 Days or more

102S-3/8B(10A)2S3/8B(10A)
1 Piece(s)Available

23 Days or more

102S-1/2B(15A)2S1/2B(15A)
1 Piece(s)Available

23 Days or more

102S-3/4B(20A)2S3/4B(20A)
1 Piece(s)Available

23 Days or more

102S-1B(25A)2S1B(25A)
1 Piece(s)Available

17 Days or more

102S-1 1/2B(40A)2S1 1/2B(40A)

Loading...

  1. 1

Basic Information

Types Fitting Material 304 Stainless Steel

Additional Products in this Category

Tech Support