(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Sealable type tank whose capacity can be specified on a per-inner dia. x depth basis. Furthermore, the tank bottom position is configurable in 10mm increment and the four types of outlet configuration are selectable.
Part Number
Configured Part Number is shown.
Type | Type | [ M ]Material | Surface Finish | Normal Operating Pressure | |||||||
Bottom Discharge | Side Discharge | Main Body | Carrying Handle | Lid | Base | Clip | |||||
Depth Fixed | Depth Configurable | Depth Fixed | Depth Configurable | ||||||||
No Base | TANSM | TANSMF | TANYM | TANYMF | 304 Stainless Steel | Buffed (main body only) Inner & Outer Surface: #320 Except Weld Bead Portion on Liquid Outlet (Joint Portion) | Atmospheric Pressure | ||||
With Base | TANSAM | TANSAMF | TANYAM | TANYAMF |
Part Number | - | Effective Depth | - | Tank Bottom Height | - | Outlet Config. Selectable |
TANSM210 TANSAM240 TANSAMF180 | - | 300 | - | L250 L200 | - - - | A E H |
Part Number | Provided Effective Capacity Depth (H) | Tank Bottom Height (L) 10mm Increment [ ! ]For "With Base Type" only | Outlet Config. Selectable | Effective Capacity Fixed (ℓ) | t | H1 | (H2) | (D1) | (D2) | (F) | Weight (kg) | ||||||||
Bottom Discharge | Side Discharge | ||||||||||||||||||
Type | I.D. (D) | Fixed | Specify in 10mm Increment [ ! ]For "Depth Configurable Type" only | Provided Effective Capacity Depth H | At Full Capacity Water | Depth Fixed | |||||||||||||
180 | 160 | 100~300 | 100~300 | A D E F G H | A D E F G H | 4.1 | 4.6 | 0.7 | H+20 | H1+4 | 206 | 249 | 55 | 1.3 | |||||
Bottom Discharge | Side Discharge | 210 | 190 | 100~300 | 6.6 | 7.3 | H1+6 | 234 | 282 | 1.6 | |||||||||
No Base With Base | Depth Fixed TANSM TANSAM | Depth Configurable TANSMF TANSAMF | Depth Fixed TANYM TANYAM | Depth Configurable TANYMF TANYAMF | 240 | 220 | 100~350 | 9.9 | 10.9 | H1+7 | 269 | 315 | 2 | ||||||
270 | 250 | 100~350 | 14.3 | 15.5 | 0.8 | H1+6 | 297 | 350 | 70 | 2.7 | |||||||||
300 | 280 | 100~400 | 19.8 | 21.2 | H1+6 | 330 | 380 | 3.2 | |||||||||||
360 | 340 | 100~450 | 34.6 | 36.6 | 0.9 | H1+6 | 390 | 469 | 5 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
TANSAM180-L[100-300/10]-[A,B,C,D,E,F,G,H] |
TANSAM210-L[100-300/10]-[A,B,C,D,E,F,G,H] |
TANSAM240-L[100-300/10]-[A,B,C,D,E,F,G,H] |
TANSAM270-L[100-300/10]-[A,B,C,D,E,F,G,H] |
TANSAM300-L[100-300/10]-[A,B,C,D,E,F,G,H] |
TANSAM360-L[100-300/10]-[A,B,C,D,E,F,G,H] |
TANSAMF180-[100-300/10]-L[100-300/10]-[A,B,C,D,E,F,G,H] |
TANSAMF210-[100-300/10]-L[100-300/10]-[A,B,C,D,E,F,G,H] |
TANSAMF240-[100-350/10]-L[100-300/10]-[A,B,C,D,E,F,G,H] |
TANSAMF270-[100-350/10]-L[100-300/10]-[A,B,C,D,E,F,G,H] |
TANSAMF300-[100-400/10]-L[100-300/10]-[A,B,C,D,E,F,G,H] |
TANSAMF360-[100-450/10]-L[100-300/10]-[A,B,C,D,E,F,G,H] |
TANSM180-[A,D,E,F,G,H] |
TANSM210-[A,D,E,F,G,H] |
TANSM240-[A,D,E,F,G,H] |
TANSM270-[A,D,E,F,G,H] |
TANSM300-[A,D,E,F,G,H] |
TANSM360-[A,D,E,F,G,H] |
TANSMF180-[100-300/10]-[A,D,E,F,G,H] |
TANSMF210-[100-300/10]-[A,D,E,F,G,H] |
TANSMF240-[100-350/10]-[A,D,E,F,G,H] |
TANSMF270-[100-350/10]-[A,D,E,F,G,H] |
TANSMF300-[100-400/10]-[A,D,E,F,G,H] |
TANSMF360-[100-450/10]-[A,D,E,F,G,H] |
Loading...
Tank Type | Sealable Type |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy