(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tank Accessories - Through Fittings for Pressure Tanks

Tank Accessories - Through Fittings for Pressure Tanks

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Through Fittings enabling positioning of pipe.

  • inCAD Components
Through Fittings:Related Image
・Materials
[ M ] Material: Main Body: 304 Stainless Steel
Ferrule: fluoropolymer

Specifications

Part Number-Nominal
TNKFS300
TNKT6

-

2
Part NumberNominalT
R (PT)
ABCDEFW
TypeApplicable Tube O.D.(mm)
TNKT611/83711141461416
21/43813
821/43913181581616
1033/843142016101920
1233/844142318122325

■Feature: Ferrule made of fluoropolymer enables repeatable positioning.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
TNKT6-1
TNKT6-2
TNKT8-2
TNKT10-3
TNKT12-3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable Tube O.D.
(mm)
Nominal
1 Piece(s)Available

8 Days or more

1061
1 Piece(s)Available

8 Days or more

1062
1 Piece(s)Available

8 Days or more

1082
1 Piece(s)Available

8 Days or more

10103
1 Piece(s)Available

8 Days or more

10123

Loading...

  1. 1

Example

Through Fittings:Related Image
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.