(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tank Accessories - Sanitary Pipe Regulators for Pressure Tanks

Tank Accessories - Sanitary Pipe Regulators for Pressure Tanks

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Regulators intended to control pressure within pressure tank.

  • inCAD Components

Part Number

Configured Part Number is shown.

Sanitary Pipe Fittings - Regulators for Pressure Tank:Related Image
・Materials
[ M ] Material: Main Body: Zinc Alloy
Adjuster Knob: Polyacetar
Gasket: NBR Nitrile Rubber

Specifications

Part Number
TNKRG
TNKRGH
Part NumberSpecificationsAdjustable Range
TNKRGLow Pressure Use0~0.2MPa
TNKRGHHigh Pressure Use0~0.7MPa
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part Number
TNKRG
TNKRGH
Part NumberMinimum order quantityVolume DiscountDays to Ship Pressure
1 Piece(s)Available

8 Days or more

Low Pressure Use
1 Piece(s)Available

8 Days or more

High Pressure Use
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Pressure

Loading...

  1. 1

More Information

■Cautions on Installation and Operation
· Install in a place which is not subject to vibration.
· Use within surrounding temperature range of 5~60˚C.
· Do not squeeze the pipe to the connecting port in the halfway.
■Feature
Controls pressure within pressure tank. By securing in the "lock" position after setting the pressure, set value is fixed and does not change during operation.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.