(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Fittings which can withstand high pressure and high/low temperature.
Includes ferrules (here -> SKFPK)
Part Number
Configured Part Number is shown.
Part Number | - | D1 |
SKUSK6 SKUSDK12.7 | - | 6.35 |
Part Number | L | E | F | ℓ | Square | ||
Type | D | Main Body h | Nut H | ||||
SKUSK | 3.18(1/8) | 37.8 | 2.5 | 13.4 | 24 | 12 | 12 |
4 | 42.6 | 3.5 | 15.3 | 28 | 14 | 14 | |
6 | 42.8 | 5 | 15.4 | 28 | 14 | 14 | |
6.35(1/4) | 42.8 | 5 | 15.4 | 28 | 14 | 14 | |
8 | 44.6 | 6 | 16.8 | 29 | 14 | 15.87 | |
9.53(3/8) | 46.6 | 8 | 17.8 | 31 | 17 | 19 | |
10 | 46.6 | 8 | 17.8 | 31 | 17 | 19 | |
12 | 52.6 | 10 | 22.8 | 31 | 22 | 23 | |
12.7(1/2) | 52.6 | 10 | 22.8 | 31 | 22 | 23 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
SKUSK3.18 |
SKUSK4 |
SKUSK6 |
SKUSK6.35 |
SKUSK8 |
SKUSK9.53 |
SKUSK10 |
SKUSK12 |
SKUSK12.7 |
Part Number |
---|
Loading...
Material | 316 Stainless Steel | Type | Fitting | Applicable Fluid | Water / Air / Oil |
---|---|---|---|---|---|
Connection Type | Pipe⇔Pipe, same diameters | Connection Type - Equal Diameter Tube | Unions | Tube Material | Stainless Steel Pipe |
Surface Treatment | No | Operating Temperature Range(℃) | -196::600 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy