(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Fitting- with Thread Sealant, Street Elbow, Female BSPT x Male BSPT, 304 Stainless Steel, Class 150

Pipe Fitting- with Thread Sealant, Street Elbow, Female BSPT x Male BSPT, 304 Stainless Steel, Class 150

304 stainless steel Street Elbow with Thread Sealant can withstand corrosion from the majority of oxidizing acids. These fittings also have various pressure classes and should be used according to the pressure requirements of the system. Use class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-PF-8332
ZUSA-PF-8333
ZUSA-PF-8334
ZUSA-PF-8335
ZUSA-PF-8336
ZUSA-PF-8337
ZUSA-PF-8338
ZUSA-PF-8339
Part NumberMinimum order quantityVolume DiscountDays to Ship Pipe Size
1 Piece(s)

Quote

1/8" x 1/8"
1 Piece(s)

Quote

1/4" x 1/4"
1 Piece(s)

Quote

3/8" x 3/8"
1 Piece(s)

Quote

1/2" x 1/2"
1 Piece(s)

Quote

3/4" x 3/4"
1 Piece(s)

Quote

1" x 1"
1 Piece(s)

81 Days

1 1/2" x 1 1/2"
1 Piece(s)

81 Days

2" x 2"

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel (SUS304) Type Fitting Connection Type Thread <-> Thread, Direction
Connection Type - Thread Direction 90° Elbow

Additional Products in this Category

Tech Support