(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

for Stainless Steel, SUS316, FF, Front Sleeve

for Stainless Steel, SUS316, FF, Front Sleeve
  • Volume Discount

Precision designed to withstand high pressure, shock, vibration, vacuum pressure, and temperature fluctuations. The pipe uses an ideal double ferrule method to eliminate torsion.

Part Number

Configured Part Number is shown.

Part Number
FF-005
FF-01
FF-02
FF-03
FF-04
FF-05
FF-06
FF-07
FF-08
FF-025
FF-3
FF-4
FF-6
FF-8
FF-10
FF-10.5
FF-12
FF-13.8
FF-14
FF-15
FF-16
FF-17.3
FF-18
FF-20
FF-21.7
FF-22
FF-25
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Operating Pressure
(MPa)
Applicable Pipe O.D.
(φ)
Size Specifications INCHES Specifications, Applicable to Outer Diameter (Inch Size) SCHEDULE Specifications Application tube Calling
1 Piece(s)

17 Days or more

101.6Inch Size (INCHES)1/16-
1 Piece(s)Available

9 Days or more

393.18Inch Size (INCHES)1/8-
1 Piece(s)Available

9 Days or more

396.35Inch Size (INCHES)1/4-
1 Piece(s)Available

8 Days or more

269.53Inch Size (INCHES)3/8-
1 Piece(s)Available

9 Days or more

2912.7Inch Size (INCHES)1/2-
1 Piece(s)Available

9 Days or more

2315.87Inch Size (INCHES)5/8-
1 Piece(s)Available

9 Days or more

2619.05Inch Size (INCHES)3/4-
1 Piece(s)Available

9 Days or more

2222.23Inch Size (INCHES)7/8-
1 Piece(s)Available

9 Days or more

2425.4Inch Size (INCHES)1-
1 Piece(s)Available

9 Days or more

317.94Inch Size (INCHES)5/16-
1 Piece(s)Available

9 Days or more

413Millimeter Size (METRIC)--
1 Piece(s)Available

9 Days or more

314Millimeter Size (METRIC)--
1 Piece(s)Available

8 Days or more

416Millimeter Size (METRIC)--
1 Piece(s)Available

8 Days or more

318Millimeter Size (METRIC)--
1 Piece(s)Available

8 Days or more

2510Millimeter Size (METRIC)--
1 Piece(s)Available

9 Days or more

1210.5Gas pipe size (SCHEDULE)-1/8
1 Piece(s)Available

9 Days or more

3112Millimeter Size (METRIC)--
1 Piece(s)Available

9 Days or more

3013.8Gas pipe size (SCHEDULE)-1/4
1 Piece(s)Available

9 Days or more

2614Millimeter Size (METRIC)--
1 Piece(s)Available

9 Days or more

2515Millimeter Size (METRIC)--
1 Piece(s)Available

9 Days or more

2316Millimeter Size (METRIC)--
1 Piece(s)Available

9 Days or more

2417.3Gas pipe size (SCHEDULE)-3/8
1 Piece(s)Available

9 Days or more

2718Millimeter Size (METRIC)--
1 Piece(s)Available

9 Days or more

2520Millimeter Size (METRIC)--
1 Piece(s)Available

9 Days or more

2421.7Gas pipe size (SCHEDULE)-1/2
1 Piece(s)Available

9 Days or more

2222Millimeter Size (METRIC)--
1 Piece(s)Available

9 Days or more

2525Millimeter Size (METRIC)--

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel Type Related Components Applicable Fluid Water / Air / Gas / Oil
Type of Related Component Front sleeve Tube Material Stainless Steel Surface Treatment No

Additional Products in this Category

Tech Support