(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Pipe Fittings - Threaded Union (Part Numbers)

Stainless Steel Pipe Fittings - Threaded Union

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Fittings which can withstand high pressure and high/low temperature.
Includes ferrules (here -> SKFPK)

  • inCAD Components
Stainless Steel Pipe Fittings - Threaded Union:Related Image
・Materials
[ M ] Material: 316 Stainless Steel
[ ! ]Includes ferrules (here -> SKFPK)

Specifications

Part Number-T
SKTGK6
SKTGLK9.53
-
-
3
4
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberR (PT)
T
T
R(PT)
LEFSquare
TypeDMain Body hNut H
SKTGK3.18
(1/8)
11/832.92.513.4261212
21/434.92.513.4281412
411/835.83.515.328.51414
21/437.83.515.330.51414
611/835.9515.428.51414
21/437.9515.430.51414
33/838.9515.431.51714
41/244.4515.4372214
6.35
(1/4)
11/835.9515.428.51414
21/437.9515.430.51414
33/838.9515.431.51714
811/836.8516.8291415.9
21/438.8616.8311415.9
33/839.8616.8321715.9
41/245.3616.837.52215.9
9.53
(3/8)
21/439.8717.8321719
33/840.87.517.8331719
41/246.37.517.838.52219
1021/439.8717.8321719
33/840.8817.8331719
41/246.3817.838.52219
1221/442.8722.8322223
33/843.8922.8332223
41/249.31022.838.52223
12.7
(1/2)
21/442.8722.8322223
33/843.8922.8332223
41/249.31022.838.52223
[ ! ]L and F are dimensions for hand tightening.
[ ! ]Values in ( ) for D dimension are by inch.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SKTGK3.18-1
SKTGK3.18-2
SKTGK4-1
SKTGK4-2
SKTGK6-1
SKTGK6-2
SKTGK6-3
SKTGK6-4
SKTGK6.35-1
SKTGK6.35-2
SKTGK6.35-3
SKTGK8-1
SKTGK8-2
SKTGK8-3
SKTGK8-4
SKTGK9.53-2
SKTGK9.53-3
SKTGK9.53-4
SKTGK10-2
SKTGK10-3
SKTGK10-4
SKTGK12-2
SKTGK12-3
SKTGK12-4
SKTGK12.7-2
SKTGK12.7-3
SKTGK12.7-4
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPipe O.D. D (A1)
(φ)
Thread Nominal
1 Piece(s)Available

8 Days or more

103.181/8
1 Piece(s)Available

8 Days or more

103.181/4
1 Piece(s)Available

8 Days or more

1041/8
1 Piece(s)Available

8 Days or more

1041/4
1 Piece(s)Available

8 Days or more

1061/8
1 Piece(s)Available

Same day

Stock

1061/4
1 Piece(s)Available

8 Days or more

1063/8
1 Piece(s)Available

8 Days or more

1061/2
1 Piece(s)Available

8 Days or more

106.351/8
1 Piece(s)Available

8 Days or more

106.351/4
1 Piece(s)Available

8 Days or more

106.353/8
1 Piece(s)Available

8 Days or more

1081/8
1 Piece(s)Available

8 Days or more

1081/4
1 Piece(s)Available

8 Days or more

1083/8
1 Piece(s)Available

8 Days or more

1081/2
1 Piece(s)Available

8 Days or more

109.531/4
1 Piece(s)Available

8 Days or more

109.533/8
1 Piece(s)Available

8 Days or more

109.531/2
1 Piece(s)Available

8 Days or more

10101/4
1 Piece(s)Available

8 Days or more

10103/8
1 Piece(s)Available

8 Days or more

10101/2
1 Piece(s)Available

8 Days or more

10121/4
1 Piece(s)Available

8 Days or more

10123/8
1 Piece(s)Available

Same day

Stock

10121/2
1 Piece(s)Available

8 Days or more

1012.71/4
1 Piece(s)Available

8 Days or more

1012.73/8
1 Piece(s)Available

8 Days or more

1012.71/2

Loading...

  1. 1
 

Basic Information

Material 316 Stainless Steel Type Fitting Applicable Fluid Water / Air / Oil
Connection Type Screw⇔Pipe Direction Tube Material Stainless Steel Pipe Connection Thread Type R(PT)
Surface Treatment No Operating Temperature Range(℃) -196::600

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.