(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Tube Fittings - Screw Connection -

Stainless Steel Tube Fittings - Screw Connection -
  • Volume Discount

Brand-name products provided by MISUMI-VONA are offered based on customers' needs and carefully selected from products by Asian manufacturers. Select an item according to your various usage scenarios. A Taiwanese manufacturer of piping parts/hydraulic equipment products founded in 1980. ISO: 9001-certified in 2006. Achieves world standard quality levels.

Part Number

Configured Part Number is shown.

Part Number
MC08M06T
MC10I03T
MC10M06T
MC10M10T
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Pipe O.D. D
(φ)
Thread Nominal Standard
1 Piece(s)Available

8 Days or more

8mm1/4BMeter
1 Piece(s)Available

8 Days or more

1/8inch1/8BInch
1 Piece(s)Available

8 Days or more

10mm1/4BMeter
1 Piece(s)Available

8 Days or more

10mm3/8BMeter

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel Type Fitting Applicable Fluid Water / Air / Oil
Max. Operating Pressure(MPa) 20.58 Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Union Straight
Connection Thread Type PT Surface Treatment No Types Screw-in straight male fitting

Additional Products in this Category

Tech Support