(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Fitting - with Thread Sealant, Hex Bushing, Male BSPT x Female BSPT, 316 Stainless Steel, Class 150

Pipe Fitting - with Thread Sealant, Hex Bushing, Male BSPT x Female BSPT, 316 Stainless Steel, Class 150

316 stainless steel Hex Bushing with Thread Sealant has excellent corrosion resistance, and cannot be hardened by precipitation. These fittings also have various pressure classes and should be used according to the pressure requirements of the system. Use class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-PF-8452
ZUSA-PF-8453
ZUSA-PF-8454
ZUSA-PF-8455
ZUSA-PF-8456
ZUSA-PF-8457
ZUSA-PF-8458
ZUSA-PF-8459
ZUSA-PF-8460
ZUSA-PF-8461
ZUSA-PF-8462
ZUSA-PF-8463
ZUSA-PF-8464
ZUSA-PF-8465
ZUSA-PF-8466
ZUSA-PF-8467
ZUSA-PF-8468
ZUSA-PF-8469
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection A Connection B Pipe Size
1 Piece(s)

81 Days

1/4" BSPT Male1/8" BSPT Female1/4" x 1/8"
1 Piece(s)

81 Days

3/8" BSPT Male1/4" BSPT Female3/8" x 1/4"
1 Piece(s)

Quote

3/8" BSPT Male1/8" BSPT Female3/8" x 1/8"
1 Piece(s)

Quote

1/2" BSPT Male1/4" BSPT Female1/2" x 1/4"
1 Piece(s)

13 Days

1/2" BSPT Male1/8" BSPT Female1/2" x 1/8"
1 Piece(s)

Quote

1/2" BSPT Male3/8" BSPT Female1/2" x 3/8"
1 Piece(s)

Quote

3/4" BSPT Male1/2" BSPT Female3/4" x 1/2"
1 Piece(s)

81 Days

3/4" BSPT Male1/4" BSPT Female3/4" x 1/4"
1 Piece(s)

Quote

3/4" BSPT Male3/8" BSPT Female3/4" x 3/8"
1 Piece(s)

Quote

1" BSPT Male1/2" BSPT Female1" x 1/2"
1 Piece(s)

51 Days

1" BSPT Male1/4" BSPT Female1" x 1/4"
1 Piece(s)

Quote

1" BSPT Male3/4" BSPT Female1" x 3/4"
1 Piece(s)

81 Days

1" BSPT Male3/8" BSPT Female1" x 3/8"
1 Piece(s)

51 Days

1-1/2" BSPT Male1" BSPT Female1-1/2" x 1"
1 Piece(s)

Quote

1-1/2" BSPT Male1-1/4" BSPT Female1-1/2" x 1-1/4"
1 Piece(s)

81 Days

1-1/2" BSPT Male3/4" BSPT Female1-1/2" x 3/4"
1 Piece(s)

Quote

2" BSPT Male1" BSPT Female2" x 1"
1 Piece(s)

81 Days

2" BSPT Male1-1/2" BSPT Female2" x 1-1/2"

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel Type Fitting Applicable Fluid Water / Gas / Oil
Max. Operating Pressure(MPa) 1 Connection Type Thread <-> Thread, Direction Connection Thread Type R
Surface Treatment Not Provided Material 316 Stainless Steel Style Hex Bushing
Shape Straight Pipe Thread Type BSPT

Additional Products in this Category

Tech Support