(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Linear Ball Bushings - Flanged, double, compact.

Linear Ball Bushings - Flanged, double, compact.
  • Volume Discount

New grease options (Type A: Alvania Grease S2, Type Y: AFF by THK) are added. [3/31/23]
This Compact Type is 4~5mm smaller in flange diameter (H Dim.) and 2mm smaller in O.D. (D Dim.) than Standard Type.

  • METRIC
  • inCAD Components
Flanged Linear Bushings - Compact Type, Double:Related Image
・Materials
TypeOuter CylinderBallsRetainerAmbient Operating Temp.[ A ]Accessories
Round FlangeSquare FlangeCompact Flange[ M ]Material[ H ]Hardness[ S ]Surface Treatment[ M ]Material[ M ]Material
LHRKWLHSKWLHCKW52100 Bearing Steel Equivalent58HRC~-52100 Bearing Steel EquivalentPlastic
(Duracon M90)
-20~80°CSeal [ M ]Material
Nitrile Rubber
(-20~120°C)
LHRKWMLHSKWMLHCKWMElectroless Nickel Plating440C Stainless Steel

Specifications

Flanged Linear Bushings - Compact Type, Double:Related Image
For Days to Ship, Price and Performance, see >> Click here
drD ToleranceLHTdd1trP.C.D.WFAEccentricityBalls
Rows
*
Perpendicularity
Basic Load RatingAllowable
Static Moment
(N·m)
Mass (g)
 Tolerance No Surface TreatmentSurface Treatment ToleranceC (Dynamic) NCo (Static) NRound FlangeSquare FlangeCompact Flange
60
-0.01
100
-0.011
0
-0.015
35±0.32553.563.131920-190.01560.0152063092.46242021
8130
-0.013
0
-0.018
45282223-223835555.76383435
1017553564.57.54.13.752727-2758586710.99796873
12190
-0.016
0
-0.021
57383029-3060889911.85958287
1626704436342427965143123.48154135141
* Perpendicularity of D part to flange mounting surface kgf=Nx0.101972
[ ! ]For Precautions for Use, see >> Click here

Price list

drUnit Price
SingleDouble
Round FlangeSquare FlangeCompact FlangeRound FlangeSquare FlangeCompact Flange
LHRKLHRKMLHSKLHSKMLHCKLHCKMLHRKWLHRKWMLHSKWLHSKWMLHCKWLHCKWM
67701,0108401,1308101,0901,5102,0101,7702,4001,5302,070
87701,0108401,1308101,0901,5102,0101,7702,4001,5302,070
108301,1109001,2008701,1801,5402,0801,8502,5001,5802,130
128901,1909601,2909301,2501,6502,2301,9702,6601,6702,270
161,0701,4101,1501,5801,1301,5202,0902,8402,5003,3802,0802,850
Volume Discount Rate ([ ! ]Round down to nearest one cent.) P.89
· LHCK, LHCKM
Quantity1~1920~3435~49
Discount RateUnit Price5%10%
Days to ShipStandardTo Be Quoted
· Others
Quantity1~1920~3435~49
Discount RateUnit Price5%10%
Days to ShipStandardTo Be Quoted
[ ! ]For orders larger than indicated quantity, please request a quotation.
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LHCKW6
LHCKW6G
LHCKW6H
LHCKW6L
LHCKW8
LHCKW8G
LHCKW8H
LHCKW8L
LHCKW10
LHCKW10G
LHCKW10H
LHCKW10L
LHCKW12
LHCKW12G
LHCKW12H
LHCKW12L
LHCKW16
LHCKW16G
LHCKW16H
LHCKW16L
LHCKWM6
LHCKWM6G
LHCKWM6H
LHCKWM6L
LHCKWM8
LHCKWM8G
LHCKWM8H
LHCKWM8L
LHCKWM10
LHCKWM10G
LHCKWM10H
LHCKWM10L
LHCKWM12
LHCKWM12G
LHCKWM12H
LHCKWM12L
LHCKWM16
LHCKWM16G
LHCKWM16H
LHCKWM16L
LHRKW6
LHRKW6G
LHRKW6H
LHRKW6L
LHRKW8
LHRKW8G
LHRKW8H
LHRKW8L
LHRKW10
LHRKW10G
LHRKW10H
LHRKW10L
LHRKW12
LHRKW12G
LHRKW12H
LHRKW12L
LHRKW16
LHRKW16G
LHRKW16H
LHRKW16L
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Cylinder Surface Finish For Shaft Size
(mm)
Overall Length L
(mm)
Flange Type O.D. D
(mm)
Basic Dynamic Load Rating (Details)
(N)
Basic Static Load Rating
(N)
Flange Shape Ball Material Greased filled
1 Piece(s)Available

Same day

Stock

10None635Standard Flange10206309Compact Flanged52100 Bearing Steel EquivalentStandard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10None635Standard Flange10206309Compact Flanged52100 Bearing Steel EquivalentType G (Low Particlate)
1 Piece(s)Available

12 Days or more

10None635Standard Flange10206309Compact Flanged52100 Bearing Steel EquivalentType H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10None635Standard Flange10206309Compact Flanged52100 Bearing Steel EquivalentType L (Heat Resistance)
1 Piece(s)Available

8 Days or more

10None845Standard Flange13383555Compact Flanged52100 Bearing Steel EquivalentStandard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10None845Standard Flange13383555Compact Flanged52100 Bearing Steel EquivalentType G (Low Particlate)
1 Piece(s)Available

12 Days or more

10None845Standard Flange13383555Compact Flanged52100 Bearing Steel EquivalentType H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10None845Standard Flange13383555Compact Flanged52100 Bearing Steel EquivalentType L (Heat Resistance)
1 Piece(s)Available

8 Days or more

10None1055Standard Flange17585867Compact Flanged52100 Bearing Steel EquivalentStandard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10None1055Standard Flange17585867Compact Flanged52100 Bearing Steel EquivalentType G (Low Particlate)
1 Piece(s)Available

12 Days or more

10None1055Standard Flange17585867Compact Flanged52100 Bearing Steel EquivalentType H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10None1055Standard Flange17585867Compact Flanged52100 Bearing Steel EquivalentType L (Heat Resistance)
1 Piece(s)Available

8 Days or more

10None1257Standard Flange19608899Compact Flanged52100 Bearing Steel EquivalentStandard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10None1257Standard Flange19608899Compact Flanged52100 Bearing Steel EquivalentType G (Low Particlate)
1 Piece(s)Available

12 Days or more

10None1257Standard Flange19608899Compact Flanged52100 Bearing Steel EquivalentType H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10None1257Standard Flange19608899Compact Flanged52100 Bearing Steel EquivalentType L (Heat Resistance)
1 Piece(s)Available

8 Days or more

10None1670Standard Flange269651431Compact Flanged52100 Bearing Steel EquivalentStandard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10None1670Standard Flange269651431Compact Flanged52100 Bearing Steel EquivalentType G (Low Particlate)
1 Piece(s)Available

12 Days or more

10None1670Standard Flange269651431Compact Flanged52100 Bearing Steel EquivalentType H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10None1670Standard Flange269651431Compact Flanged52100 Bearing Steel EquivalentType L (Heat Resistance)
1 Piece(s)Available

Same day

Stock

10[Plated] Electroless Nickel635Standard Flange10206309Compact Flanged440C Stainless Steel EquivalentStandard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10[Plated] Electroless Nickel635Standard Flange10206309Compact Flanged440C Stainless Steel EquivalentType G (Low Particlate)
1 Piece(s)Available

12 Days or more

10[Plated] Electroless Nickel635Standard Flange10206309Compact Flanged440C Stainless Steel EquivalentType H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10[Plated] Electroless Nickel635Standard Flange10206309Compact Flanged440C Stainless Steel EquivalentType L (Heat Resistance)
1 Piece(s)Available

8 Days or more

10[Plated] Electroless Nickel845Standard Flange13383555Compact Flanged440C Stainless Steel EquivalentStandard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10[Plated] Electroless Nickel845Standard Flange13383555Compact Flanged440C Stainless Steel EquivalentType G (Low Particlate)
1 Piece(s)Available

12 Days or more

10[Plated] Electroless Nickel845Standard Flange13383555Compact Flanged440C Stainless Steel EquivalentType H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10[Plated] Electroless Nickel845Standard Flange13383555Compact Flanged440C Stainless Steel EquivalentType L (Heat Resistance)
1 Piece(s)Available

8 Days or more

10[Plated] Electroless Nickel1055Standard Flange17585867Compact Flanged440C Stainless Steel EquivalentStandard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10[Plated] Electroless Nickel1055Standard Flange17585867Compact Flanged440C Stainless Steel EquivalentType G (Low Particlate)
1 Piece(s)Available

12 Days or more

10[Plated] Electroless Nickel1055Standard Flange17585867Compact Flanged440C Stainless Steel EquivalentType H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10[Plated] Electroless Nickel1055Standard Flange17585867Compact Flanged440C Stainless Steel EquivalentType L (Heat Resistance)
1 Piece(s)Available

8 Days or more

10[Plated] Electroless Nickel1257Standard Flange19608899Compact Flanged440C Stainless Steel EquivalentStandard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10[Plated] Electroless Nickel1257Standard Flange19608899Compact Flanged440C Stainless Steel EquivalentType G (Low Particlate)
1 Piece(s)Available

12 Days or more

10[Plated] Electroless Nickel1257Standard Flange19608899Compact Flanged440C Stainless Steel EquivalentType H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10[Plated] Electroless Nickel1257Standard Flange19608899Compact Flanged440C Stainless Steel EquivalentType L (Heat Resistance)
1 Piece(s)Available

8 Days or more

10[Plated] Electroless Nickel1670Standard Flange269651431Compact Flanged440C Stainless Steel EquivalentStandard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10[Plated] Electroless Nickel1670Standard Flange269651431Compact Flanged440C Stainless Steel EquivalentType G (Low Particlate)
1 Piece(s)Available

12 Days or more

10[Plated] Electroless Nickel1670Standard Flange269651431Compact Flanged440C Stainless Steel EquivalentType H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10[Plated] Electroless Nickel1670Standard Flange269651431Compact Flanged440C Stainless Steel EquivalentType L (Heat Resistance)
1 Piece(s)Available

8 Days or more

10None635Standard Flange10206309Round Flanged52100 Bearing Steel EquivalentStandard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10None635Standard Flange10206309Round Flanged52100 Bearing Steel EquivalentType G (Low Particlate)
1 Piece(s)Available

12 Days or more

10None635Standard Flange10206309Round Flanged52100 Bearing Steel EquivalentType H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10None635Standard Flange10206309Round Flanged52100 Bearing Steel EquivalentType L (Heat Resistance)
1 Piece(s)Available

8 Days or more

10None845Standard Flange13383555Round Flanged52100 Bearing Steel EquivalentStandard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10None845Standard Flange13383555Round Flanged52100 Bearing Steel EquivalentType G (Low Particlate)
1 Piece(s)Available

12 Days or more

10None845Standard Flange13383555Round Flanged52100 Bearing Steel EquivalentType H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10None845Standard Flange13383555Round Flanged52100 Bearing Steel EquivalentType L (Heat Resistance)
1 Piece(s)Available

8 Days or more

10None1055Standard Flange17585867Round Flanged52100 Bearing Steel EquivalentStandard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10None1055Standard Flange17585867Round Flanged52100 Bearing Steel EquivalentType G (Low Particlate)
1 Piece(s)Available

12 Days or more

10None1055Standard Flange17585867Round Flanged52100 Bearing Steel EquivalentType H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10None1055Standard Flange17585867Round Flanged52100 Bearing Steel EquivalentType L (Heat Resistance)
1 Piece(s)Available

8 Days or more

10None1257Standard Flange19608899Round Flanged52100 Bearing Steel EquivalentStandard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10None1257Standard Flange19608899Round Flanged52100 Bearing Steel EquivalentType G (Low Particlate)
1 Piece(s)Available

12 Days or more

10None1257Standard Flange19608899Round Flanged52100 Bearing Steel EquivalentType H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10None1257Standard Flange19608899Round Flanged52100 Bearing Steel EquivalentType L (Heat Resistance)
1 Piece(s)Available

8 Days or more

10None1670Standard Flange269651431Round Flanged52100 Bearing Steel EquivalentStandard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10None1670Standard Flange269651431Round Flanged52100 Bearing Steel EquivalentType G (Low Particlate)
1 Piece(s)Available

12 Days or more

10None1670Standard Flange269651431Round Flanged52100 Bearing Steel EquivalentType H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10None1670Standard Flange269651431Round Flanged52100 Bearing Steel EquivalentType L (Heat Resistance)

Loading...

Technical Information

Applications for Different Types of Grease

TypeProduct NameMain Characteristic
Type LET-100K (Made by Kyodo Yushi)Excellent heat resistance and oxidation stability. Also high adhesion and cohesion with limited spatter or leakage.
Type GLG2 (Made by NSK Ltd.)Suitable for clean environments due to low particle generation grease. Also good anti-rust properties.
Type HFGL (Lubriplate)Suitable for the pharmaceutical, food and beverage industry (NSF H-1 Reg. NO.043534).

Support Information

Reference: Tolerance Range of Linear Bushing and Shafts made by MISUMI

For MISUMI Linear Bushing, it is recommended to use the combination with MISUMI Shafts (hardened to g6 tolerance).

H6H7H8H9Applicable PartFunctional ClassificationApplication Example
Can be Moved RelativelyClearance FitRoll Fitf6f7f7
f8
Fitted to provide adequate clearance to permit movement (high quality fit).
Regular normal temperature bearing lubricated with grease or oil.
Regular Fitting (Often comes apart.)Part into which a cooled exhaust valve box is inserted.
Regular Shaft and Bushing
Link lever and bushing
Fine Roll Fitg5g6Continuously revolving part of a precision machine under a light load.
Fitting with a narrow gap so as to permit movement (spigot and positioning).
Precision sliding part.
Part required for precise motion with virtually no backlash.Link Device Pin and Lever
Key and its groove
Precision control valve rod
Cannot be Moved RelativelyTransition FitSliding Fith5h6h7
h8
h9Fitting so as to permit movement by hand, with a lubricant applied (high-quality positioning).
Special High Precision Sliding Part
Unimportant Stationary Part
Can be disassembled and reassembled without damaging components.Force cannot be transmitted by the fitting force alone.Fitting a rim and a boss together
Fitting the gear of a precision gear device
Push Fith5
h6
js6Fitting that accommodates a slight gap.
Precision fitting that locks both parts during use.
Fitting that allows assembly and disassembly with a wooden or lead hammer.
Fitting Coupling Flanges Together
Governor Path and Pin
Fitting a Gear Rim and a Boss Together
 

Basic Information

TYPE Flange Motion Linear Motion Style Standard
Outer Cylinder Material 52100 Bearing Steel Equivalent Lubrication Type Standard Type Standard Flange
Length Double Ball Recirculating Type Double Precision High Grade
Inner Contact Circle Tolerance (Negative Side)(mm) -0.01 Eccentricity(µm) 15 Retainer Material Plastic (Duracon M90 Equivalent)
Seals With Seal Counterbored Hole Standard

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.