(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Linear Ball Bushings - Single. Super Smart Series (Inches).

Linear Ball Bushings - Single. Super Smart Series (Inches).

These universally self-aligning bearings offer twice the load capacity or eight times the travel life of our Super Ball Bushing® bearing. This patented product provides smooth, quiet, low drag linear movement at 6x the load capacity or 216 x the L10 travel life of a conventional steel linear ball bushing bearing.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SS6U8
SS6U8W
SS6U8WW
SSU10
SSU10WW
SSU12
SSU12W
SSU12WW
SSU16
SSU16WW
SSU20
SSU20WW
SSU24
SSU24WW
Part NumberMinimum order quantityVolume DiscountDays to Ship For Shaft Size
(inch)
Overall Length L
(inch)
O.D. D
(inch)
Seals
1 Piece(s)

5 Days

0.50 in (1/2")1.25 in (1-1/4")0.875 in (7/8")No Seal
1 Piece(s)

16 Days

0.50 in (1/2")1.25 in (1-1/4")0.875 in (7/8")One Side
1 Piece(s)

5 Days

0.50 in (1/2")1.25 in (1-1/4")0.875 in (7/8")With Seal
1 Piece(s)

5 Days

0.63 in (5/8")1.50 in (1-1/2")1.125 in (1-1/8")No Seal
1 Piece(s)

5 Days

0.63 in (5/8")1.50 in (1-1/2")1.125 in (1-1/8")With Seal
1 Piece(s)

5 Days

0.75 in (3/4")1.625 in (1-5/8")1.25 in (1-1/4")No Seal
1 Piece(s)

5 Days

0.75 in (3/4")1.625 in (1-5/8")1.25 in (1-1/4")With Seal
1 Piece(s)

5 Days

0.75 in (3/4")1.625 in (1-5/8")1.25 in (1-1/4")With Seal
1 Piece(s)

5 Days

1.00 in (1")2.25 in (2-1/4")1.56 in (1-9/16")No Seal
1 Piece(s)

5 Days

1.00 in (1")2.25 in (2-1/4")1.56 in (1-9/16")With Seal
1 Piece(s)

5 Days

1.25 in (1-1/4")2.625 in (2-5/8")2.00 in (2")No Seal
1 Piece(s)

5 Days

1.25 in (1-1/4")2.625 in (2-5/8")2.00 in (2")With Seal
1 Piece(s)

5 Days

1.50 in (1-1/2")3.00 in (3")2.375 in (2-3/8")No Seal
1 Piece(s)

5 Days

1.50 in (1-1/2")3.00 in (3")2.375 in (2-3/8")With Seal

Loading...

  1. 1

Basic Information

TYPE Straight Motion Linear Motion Style Standard
Lubrication Type Standard Length Single Self Aligning Yes

Additional Products in this Category

Tech Support