(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Double linear bushing with T-type flange that allows a load to be placed near the center of the linear bushing to evenly distribute the load and space. Please note that the number of mounting holes may change depending on the bushing size (from 2 to 4 holes). Available in hardened carbon steel with the possibility of adding an anti-rust treatment with a greater effect than stainless steel.
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
TYPE | Flange | Motion | Linear Motion | Style | Standard |
---|---|---|---|---|---|
Outer Cylinder Material | Steel | Flange Type | Center Flanged | Lubrication Type | Standard |
Type | with Center Flange | Length | Double | Ball Recirculating Type | Double |
Precision | High Grade |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy