(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

X-Axis Simplified Adjustment Unit - Miniature, Feed Screw

X-Axis Simplified Adjustment Unit - Miniature, Feed Screw

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Compact Type with 9.5mm thickness and �2.5mm travel distance. Good for initial installation and adjustment of sensor etc.,

  • inCAD Components
X-Axis Stages- Miniature, Simplified Guide:Related Image
X-Axis Stages- Miniature, Simplified Guide:Related Image
・Materials
[ M ] Material: Low Carbon Steel (Low Carbon Steel)
[ S ] Surface Treatment: Salt-bath Nitro Carburizing

Specifications

Part Number
XSEN5
Part NumberStage Surface (mm)Travel Distance (mm)Load Capacity (N)Weight (kg)
TypeNo.
XSEN513x27±2.519.60.03
[ ! ]Travel per Rotation: 0.5mm
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
XSEN5
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Example

X-Axis Stages- Miniature, Simplified Guide:Related Image
 

Basic Information

Load Capacity (Range)(N) 5~30 Travel Distance (X Distance)(mm) ~±10 (travel 20mm) Feeding Method Feed Screw
Table Size (Length) L(mm) 27 Table Size (Width) W(mm) 13 Table Surface Treatment Salt Bath Soft Nitriding
Guiding Mechanism Linear Ball Table Size (Thickness) H(mm) 9.5 Clamp Opposed (Knurled Knob)
Feed method (feed screw type) Handle Operation Feed method (feed pitch)(mm) 0.5

Please check the type/dimensions/specifications of the part XSEN5 in the X-Axis Simplified Adjustment Unit - Miniature, Feed Screw series.

Additional Products in this Category

Complementary Products

Tech Support