(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bushings for Inspection Jigs - Threaded Hole, Counterbore, with Shoulder on Opposite End

Bushings for Inspection Jigs - Straight Bore Opposite Flange Side and Threaded End Type:Related Image
・Materials
[ M ]
Material
[ H ] HardnessType
Standard Type
(D   0
-0.02)
SKS93 Tool Steel (JIS) Equivalent50~60HRCKJBNM
Press Fit Type
(DP6)
SKS93 Tool Steel (JIS) Equivalent50~60HRCKJBPNM

Specifications

Part Number-P-M-L-B
TypeD
KJBNM10-P5.00-M4-L15-B10
Part NumberP
0.01mm Increment
M (P≥M)L
1mm Increment
B
1mm Increment
NR
TypeD


Standard (D   0
-0.02)
KJBNM
83.00~6.00340
[ ! ]When L=0, specify P as 0.

3~25

When P≤3.59, L≤Px2.5
When P≥3.60 L≤Px3
5~25
(M≤B≤Mx3)
For M3
(M≤B≤Mx2)
D+41.0
104.00~8.0045682.0
124.00~10.00456810
Press Fit (DP6)
KJBPNM

168.00~14.005681012
2010.00~18.00
2515.00~23.00

Alterations

Bushings for Inspection Jigs - Straight Bore Opposite Flange Side and Threaded End Type:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KJBNM8-P0-M[3,​4]-L0-B[5-25/1]
KJBNM8-P0-M[3,​4]-L[3-25/1]-B[5-25/1]
KJBNM8-P[3-6/0.01]-M[3,​4]-L0-B[5-25/1]
KJBNM8-P[3-6/0.01]-M[3,​4]-L[3-25/1]-B[5-25/1]
KJBNM10-P[4-8/0.01]-M[4,​5,​6,​8]-L0-B[5-25/1]
KJBNM10-P[4-8/0.01]-M[4,​5,​6,​8]-L[3-25/1]-B[5-25/1]
KJBNM12-P0-M[4,​5,​6,​8,​10]-L0-B[5-25/1]
KJBNM12-P0-M[4,​5,​6,​8,​10]-L[3-25/1]-B[5-25/1]
KJBNM12-P[4-10/0.01]-M[4,​5,​6,​8,​10]-L0-B[5-25/1]
KJBNM12-P[4-10/0.01]-M[4,​5,​6,​8,​10]-L[3-25/1]-B[5-25/1]
KJBNM16-P[8-18/0.01]-M[5,​6,​8,​10,​12]-L0-B[5-25/1]
KJBNM16-P[8-18/0.01]-M[5,​6,​8,​10,​12]-L[3-25/1]-B[5-25/1]
KJBNM20-P[10-18/0.01]-M[5,​6,​8,​10,​12]-L0-B[5-25/1]
KJBNM20-P[10-18/0.01]-M[5,​6,​8,​10,​12]-L[3-25/1]-B[5-25/1]
KJBNM25-P[15-23/0.01]-M[5,​6,​8,​10,​12]-L[3-25/1]-B[5-25/1]
KJBPNM8-P[3-6/0.01]-M[3,​4]-L0-B[5-25/1]
KJBPNM8-P[3-6/0.01]-M[3,​4]-L[3-25/1]-B[5-25/1]
KJBPNM10-P[4-8/0.01]-M[4,​5,​6,​8]-L0-B[5-25/1]
KJBPNM10-P[4-8/0.01]-M[4,​5,​6,​8]-L[3-25/1]-B[5-25/1]
KJBPNM12-P[4-10/0.01]-M[4,​5,​6,​8,​10]-L0-B[5-25/1]
KJBPNM12-P[4-10/0.01]-M[4,​5,​6,​8,​10]-L[3-25/1]-B[5-25/1]
KJBPNM16-P[8-18/0.01]-M[5,​6,​8,​10,​12]-L0-B[5-25/1]
KJBPNM16-P[8-18/0.01]-M[5,​6,​8,​10,​12]-L[3-25/1]-B[5-25/1]
KJBPNM20-P[10-18/0.01]-M[5,​6,​8,​10,​12]-L0-B[5-25/1]
KJBPNM20-P[10-18/0.01]-M[5,​6,​8,​10,​12]-L[3-25/1]-B[5-25/1]
KJBPNM25-P[15-23/0.01]-M[5,​6,​8,​10,​12]-L[3-25/1]-B[5-25/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Dia. Tolerance Types Bushing Diameter
(φ)
I.D. P
(φ)
B
(mm)
L
(mm)
Screw Dia. Selection (Coarse) [M]
(mm)
1 Piece(s)

12 Days or more

10StandardStandard Type805 ~ 2503 ~ 4
1 Piece(s)

12 Days or more

10StandardStandard Type805 ~ 253 ~ 253 ~ 4
1 Piece(s)

12 Days or more

10StandardStandard Type83 ~ 65 ~ 2503 ~ 4
1 Piece(s)

12 Days or more

10StandardStandard Type83 ~ 65 ~ 253 ~ 253 ~ 4
1 Piece(s)

12 Days or more

10StandardStandard Type104 ~ 85 ~ 2504 ~ 8
1 Piece(s)

12 Days or more

10StandardStandard Type104 ~ 85 ~ 253 ~ 254 ~ 8
1 Piece(s)

12 Days or more

10StandardStandard Type1205 ~ 2504 ~ 10
1 Piece(s)

12 Days or more

10StandardStandard Type1205 ~ 253 ~ 254 ~ 10
1 Piece(s)

12 Days or more

10StandardStandard Type124 ~ 105 ~ 2504 ~ 10
1 Piece(s)

12 Days or more

10StandardStandard Type124 ~ 105 ~ 253 ~ 254 ~ 10
1 Piece(s)

12 Days or more

10StandardStandard Type168 ~ 185 ~ 2505 ~ 12
1 Piece(s)

12 Days or more

10StandardStandard Type168 ~ 185 ~ 253 ~ 255 ~ 12
1 Piece(s)

12 Days or more

10StandardStandard Type2010 ~ 185 ~ 2505 ~ 12
1 Piece(s)

12 Days or more

10StandardStandard Type2010 ~ 185 ~ 253 ~ 255 ~ 12
1 Piece(s)

12 Days or more

10StandardStandard Type2515 ~ 235 ~ 253 ~ 255 ~ 12
1 Piece(s)

12 Days or more

10Press FittingPress-Fit Type83 ~ 65 ~ 2503 ~ 4
1 Piece(s)

12 Days or more

10Press FittingPress-Fit Type83 ~ 65 ~ 253 ~ 253 ~ 4
1 Piece(s)

12 Days or more

10Press FittingPress-Fit Type104 ~ 85 ~ 2504 ~ 8
1 Piece(s)

12 Days or more

10Press FittingPress-Fit Type104 ~ 85 ~ 253 ~ 254 ~ 8
1 Piece(s)

12 Days or more

10Press FittingPress-Fit Type124 ~ 105 ~ 2504 ~ 10
1 Piece(s)

12 Days or more

10Press FittingPress-Fit Type124 ~ 105 ~ 253 ~ 254 ~ 10
1 Piece(s)

12 Days or more

10Press FittingPress-Fit Type168 ~ 185 ~ 2505 ~ 12
1 Piece(s)

12 Days or more

10Press FittingPress-Fit Type168 ~ 185 ~ 253 ~ 255 ~ 12
1 Piece(s)

12 Days or more

10Press FittingPress-Fit Type2010 ~ 185 ~ 2505 ~ 12
1 Piece(s)

12 Days or more

10Press FittingPress-Fit Type2010 ~ 185 ~ 253 ~ 255 ~ 12
1 Piece(s)

12 Days or more

10Press FittingPress-Fit Type2515 ~ 235 ~ 253 ~ 255 ~ 12

Loading...

  1. 1
 

Basic Information

Basic Shape With Shoulder Inner Hole Type 1 Tiers Hole Shape Round shape
No Tap or Tapped With Tap Material Steel Surface Finish No
Hardness Presence Material SKS93 Tool Steel Hardness Details 50 - 60 HRC

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.