(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bumpers - Urethane & Rubber, Threaded, Standard & Configurable

Bumpers - Urethane & Rubber, Threaded, Standard & Configurable
  • Volume Discount
  • Lead Time Reduction

By replacing the conventional three points of a cushion, bolt, and collar with a single point, the following features have been achievedReduced installation time, improved fastening force, and space saving are realized.

  • METRIC
  • inCAD Components

Part Number

Configured Part Number is shown.

Urethane Bumpers - Threaded, Standard L Dimension:Related Image
・Materials
Type[ M ]Material[ H ]HardnessColor
L SelectableL Configurable
USBKSUSBYSEther PolyurethaneShore A95Natural Color
UHBKSUHBYSShore A90
UMBKSUMBYSEster PolyurethaneShore A70
ULBKSULBYSShore A50
UEHBKSUEHBYSAbrasion Resistant UrethaneShore A90Dark Brown
UEMBKSUEMBYSShore A70
NBBKSNBBYSNitrile Rubber (NBR Nitrile Rubber )Shore A70Black
NSBKSUNBYSLow Elasticity Rubber (Hanenaito®)Shore A32
Material of Screw Part
[ M ] Material:302HQ Stainless Steel[ S ] Surface Treatment: None

Specifications

Part Number-L-M
USBYS12-10-M4
■ L Selectable
Part NumberLM (Coarse)BAVEm
TypeD
USBKS (Ether Polyurethane Shore A95)
UHBKS (Ether Polyurethane Shore A90)
UMBKS (Ester Polyurethane Shore A70)
ULBKS (Ester Polyurethane Shore A50)
UEHBKS (Abrasion Resistant Urethane Shore A90)
UEMBKS (Abrasion Resistant Urethane Shore A70)
NBBKS (Nitrile Rubber Shore A70)
NSBKS (Hanenaito® Shore A32)
121015M4x0.737546
15101520M4x0.737546
M6x1.05108610
20202530M5x0.849758
M8x1.256139812
25202530M6x1.05108610
M10x1.5816111015
30202530M6x1.05108610
M8x1.256139812
M10x1.5816111015

■ L Configurable
Part Number1mm Increment(Coarse)BAVEm
TypeDLM
USBYS (Ether Polyurethane Shore A95)
UHBYS (Ether Polyurethane Shore A90)
UMBYS (Ester Polyurethane Shore A70)
ULBYS (Ester Polyurethane Shore A50)
UEHBYS (Abrasion Resistant Urethane Shore A90)
UEMBYS (Abrasion Resistant Urethane Shore A70)
NBBYS (Nitrile Rubber Shore A70)
UNBYS (Hanenaito® Shore A32)
125~50M4x0.737546
157~50M6x1.05108610
209~50M8x1.256139812
2511~50M10x1.5816111015
3011~50M10x1.5816111015
[ ! ]L dimension of Nitrile Rubber (NBBYS) and Low Elasticity Rubber (UNBYS) is up to 30.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NBBKS12-10-M4
NBBKS12-15-M4
NBBKS15-10-M6
NBBKS15-15-M6
NBBKS15-20-M6
NBBKS20-20-M8
NBBKS20-25-M8
NBBKS20-30-M8
NBBKS25-20-M10
NBBKS25-25-M10
NBBKS25-30-M10
NBBKS30-20-M10
NBBKS30-25-M10
NBBKS30-30-M10
NBBYS12-[5-50/1]-M4
NBBYS15-[7-50/1]-M6
NBBYS20-[9-50/1]-M8
NBBYS25-[11-50/1]-M10
NBBYS30-[11-50/1]-M10
NSBKS12-10-M4
NSBKS12-15-M4
NSBKS15-10-M6
NSBKS15-15-M6
NSBKS15-20-M6
NSBKS20-20-M8
NSBKS20-25-M8
NSBKS20-30-M8
NSBKS25-20-M10
NSBKS25-25-M10
NSBKS25-30-M10
NSBKS30-20-M10
NSBKS30-25-M10
NSBKS30-30-M10
UEHBKS12-10-M4
UEHBKS12-15-M4
UEHBKS15-10-M4
UEHBKS15-10-M6
UEHBKS15-15-M4
UEHBKS15-15-M6
UEHBKS15-20-M4
UEHBKS15-20-M6
UEHBKS20-20-M5
UEHBKS20-20-M8
UEHBKS20-25-M5
UEHBKS20-25-M8
UEHBKS20-30-M5
UEHBKS20-30-M8
UEHBKS25-20-M6
UEHBKS25-20-M10
UEHBKS25-25-M6
UEHBKS25-25-M10
UEHBKS25-30-M6
UEHBKS25-30-M10
UEHBKS30-20-M6
UEHBKS30-20-M8
UEHBKS30-20-M10
UEHBKS30-25-M6
UEHBKS30-25-M8
UEHBKS30-25-M10
UEHBKS30-30-M6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial, General Hardness, General Outer Diameter
(mm)
Material, Detail Hardness (Shore, Asker) Type O.D. D
(φ)
Length L
(mm)
L Dimension
(mm)
Thread Dia. M
1 Piece(s)Available

10 Days or more

-RubberMedium (Softball)12Nitrile Rubber (NBR Nitrile Rubber )Shore A70Fixed Type1210--
1 Piece(s)Available

10 Days or more

-RubberMedium (Softball)12Nitrile Rubber (NBR Nitrile Rubber )Shore A70Fixed Type1215--
1 Piece(s)Available

10 Days or more

-RubberMedium (Softball)15Nitrile Rubber (NBR Nitrile Rubber )Shore A70Fixed Type1510--
1 Piece(s)Available

10 Days or more

-RubberMedium (Softball)15Nitrile Rubber (NBR Nitrile Rubber )Shore A70Fixed Type1515--
1 Piece(s)Available

10 Days or more

-RubberMedium (Softball)15Nitrile Rubber (NBR Nitrile Rubber )Shore A70Fixed Type1520--
1 Piece(s)Available

10 Days or more

-RubberMedium (Softball)20Nitrile Rubber (NBR Nitrile Rubber )Shore A70Fixed Type2020--
1 Piece(s)Available

10 Days or more

-RubberMedium (Softball)20Nitrile Rubber (NBR Nitrile Rubber )Shore A70Fixed Type2025--
1 Piece(s)Available

10 Days or more

-RubberMedium (Softball)20Nitrile Rubber (NBR Nitrile Rubber )Shore A70Fixed Type2030--
1 Piece(s)Available

10 Days or more

-RubberMedium (Softball)25Nitrile Rubber (NBR Nitrile Rubber )Shore A70Fixed Type2520--
1 Piece(s)Available

10 Days or more

-RubberMedium (Softball)25Nitrile Rubber (NBR Nitrile Rubber )Shore A70Fixed Type2525--
1 Piece(s)Available

10 Days or more

-RubberMedium (Softball)25Nitrile Rubber (NBR Nitrile Rubber )Shore A70Fixed Type2530--
1 Piece(s)Available

10 Days or more

-RubberMedium (Softball)30Nitrile Rubber (NBR Nitrile Rubber )Shore A70Fixed Type3020--
1 Piece(s)Available

10 Days or more

-RubberMedium (Softball)30Nitrile Rubber (NBR Nitrile Rubber )Shore A70Fixed Type3025--
1 Piece(s)Available

10 Days or more

-RubberMedium (Softball)30Nitrile Rubber (NBR Nitrile Rubber )Shore A70Fixed Type3030--
1 Piece(s)

10 Days or more

-RubberMedium (Softball)12Nitrile Rubber (NBR Nitrile Rubber )Shore A70Configurable Type12-5 ~ 504
1 Piece(s)

10 Days or more

-RubberMedium (Softball)15Nitrile Rubber (NBR Nitrile Rubber )Shore A70Configurable Type15-7 ~ 506
1 Piece(s)

10 Days or more

-RubberMedium (Softball)20Nitrile Rubber (NBR Nitrile Rubber )Shore A70Configurable Type20-9 ~ 508
1 Piece(s)

10 Days or more

-RubberMedium (Softball)25Nitrile Rubber (NBR Nitrile Rubber )Shore A70Configurable Type25-11 ~ 5010
1 Piece(s)

10 Days or more

-RubberMedium (Softball)30Nitrile Rubber (NBR Nitrile Rubber )Shore A70Configurable Type30-11 ~ 5010
1 Piece(s)Available

10 Days or more

-RubberMedium (Softball)12[Low Elasticity Rubber] Low Elasticity Rubber (Hanenaito®)Shore A32Fixed Type1210--
1 Piece(s)Available

10 Days or more

-RubberMedium (Softball)12[Low Elasticity Rubber] Low Elasticity Rubber (Hanenaito®)Shore A32Fixed Type1215--
1 Piece(s)Available

10 Days or more

-RubberMedium (Softball)15[Low Elasticity Rubber] Low Elasticity Rubber (Hanenaito®)Shore A32Fixed Type1510--
1 Piece(s)Available

10 Days or more

-RubberMedium (Softball)15[Low Elasticity Rubber] Low Elasticity Rubber (Hanenaito®)Shore A32Fixed Type1515--
1 Piece(s)Available

10 Days or more

-RubberMedium (Softball)15[Low Elasticity Rubber] Low Elasticity Rubber (Hanenaito®)Shore A32Fixed Type1520--
1 Piece(s)Available

10 Days or more

-RubberMedium (Softball)20[Low Elasticity Rubber] Low Elasticity Rubber (Hanenaito®)Shore A32Fixed Type2020--
1 Piece(s)Available

10 Days or more

-RubberMedium (Softball)20[Low Elasticity Rubber] Low Elasticity Rubber (Hanenaito®)Shore A32Fixed Type2025--
1 Piece(s)Available

10 Days or more

-RubberMedium (Softball)20[Low Elasticity Rubber] Low Elasticity Rubber (Hanenaito®)Shore A32Fixed Type2030--
1 Piece(s)Available

10 Days or more

-RubberMedium (Softball)25[Low Elasticity Rubber] Low Elasticity Rubber (Hanenaito®)Shore A32Fixed Type2520--
1 Piece(s)Available

10 Days or more

-RubberMedium (Softball)25[Low Elasticity Rubber] Low Elasticity Rubber (Hanenaito®)Shore A32Fixed Type2525--
1 Piece(s)Available

10 Days or more

-RubberMedium (Softball)25[Low Elasticity Rubber] Low Elasticity Rubber (Hanenaito®)Shore A32Fixed Type2530--
1 Piece(s)Available

10 Days or more

-RubberMedium (Softball)30[Low Elasticity Rubber] Low Elasticity Rubber (Hanenaito®)Shore A32Fixed Type3020--
1 Piece(s)Available

10 Days or more

-RubberMedium (Softball)30[Low Elasticity Rubber] Low Elasticity Rubber (Hanenaito®)Shore A32Fixed Type3025--
1 Piece(s)Available

10 Days or more

-RubberMedium (Softball)30[Low Elasticity Rubber] Low Elasticity Rubber (Hanenaito®)Shore A32Fixed Type3030--
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)12High Abrasion Resistant UrethaneShore A90Fixed Type1210--
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)12High Abrasion Resistant UrethaneShore A90Fixed Type1215--
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)15High Abrasion Resistant UrethaneShore A90Fixed Type1510--
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)15High Abrasion Resistant UrethaneShore A90Fixed Type1510--
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)15High Abrasion Resistant UrethaneShore A90Fixed Type1515--
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)15High Abrasion Resistant UrethaneShore A90Fixed Type1515--
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)15High Abrasion Resistant UrethaneShore A90Fixed Type1520--
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)15High Abrasion Resistant UrethaneShore A90Fixed Type1520--
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)20High Abrasion Resistant UrethaneShore A90Fixed Type2020--
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)20High Abrasion Resistant UrethaneShore A90Fixed Type2020--
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)20High Abrasion Resistant UrethaneShore A90Fixed Type2025--
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)20High Abrasion Resistant UrethaneShore A90Fixed Type2025--
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)20High Abrasion Resistant UrethaneShore A90Fixed Type2030--
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)20High Abrasion Resistant UrethaneShore A90Fixed Type2030--
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)25High Abrasion Resistant UrethaneShore A90Fixed Type2520--
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)25High Abrasion Resistant UrethaneShore A90Fixed Type2520--
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)25High Abrasion Resistant UrethaneShore A90Fixed Type2525--
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)25High Abrasion Resistant UrethaneShore A90Fixed Type2525--
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)25High Abrasion Resistant UrethaneShore A90Fixed Type2530--
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)25High Abrasion Resistant UrethaneShore A90Fixed Type2530--
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)30High Abrasion Resistant UrethaneShore A90Fixed Type3020--
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)30High Abrasion Resistant UrethaneShore A90Fixed Type3020--
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)30High Abrasion Resistant UrethaneShore A90Fixed Type3020--
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)30High Abrasion Resistant UrethaneShore A90Fixed Type3025--
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)30High Abrasion Resistant UrethaneShore A90Fixed Type3025--
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)30High Abrasion Resistant UrethaneShore A90Fixed Type3025--
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)30High Abrasion Resistant UrethaneShore A90Fixed Type3030--
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial, General Hardness, General Outer Diameter
(mm)
Material, Detail Hardness (Shore, Asker) Type O.D. D
(φ)
Length L
(mm)
L Dimension
(mm)
Thread Dia. M

Loading...

Example

Urethane Bumpers - Threaded, Standard L Dimension:Related Image

Basic Information

Shape With Screws Screw Part Material 304Cu Stainless Steel Thickness T(inch) 1

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.