(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flow Controls - Compact

Flow Controls - Compact

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

•Environment Application: Standard
•Knob Type: With Straight Slot
•Lock Nut Type: Hexagon Nut
•Compatible Fluid: Chemical
•Operating Temperature Range (?): 5::60

  • inCAD Components
Flow Rate Control Valves - Compressed Air:Related Image
・Materials
[ M ] Material: PBT Polybutylene Terephthalate (Polybutylene Terephthalate)

Specifications

Part Number-Nominal
JCNL1.8-M5
Part NumberNominalABC1C2EWrench Flats HThread Size MxPitchMass (g)
TypeD
JNL1.8M315.311.425.127.67.57M3x0.56.1
M515.512.427.230.27.58M5x0.89.4
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
JNL1.8-M3
JNL1.8-M5
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal of Thread M
1 Piece(s)Available

8 Days or more

M3
1 Piece(s)Available

8 Days or more

M5

Loading...

  1. 1

More Information

Flow Rate Control Valves - Compressed Air:Related Image
 

Basic Information

Applicable Fluid Chemical Body Material Brass Main Body Shape Others
Environment, Applications Standard Operating Temperature Range(℃) 5::60 Knob Type With Flat-Blade Screwdriver Groove
Lock Nut Type Hex nut Joint Type Both sides tapped Tube O.D. D(mm) 1.8

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.