More Information
■Precautions for Use
Do not use the regulator in such a way that the pressure exceeds the preset level due to large pressure fluctuations on the secondary side. This product is not designed as a relief valve, and using it as one may cause equipment damage or malfunction. If using it in this way, please install additional safety mechanisms.
■Precautions for Use
1. Set the pressure by turning the regulating knob in the upward direction (clockwise). The pressure cannot be set accurately if the regulating knob is turned in the downward direction (counterclockwise).
2. Do not turn the regulating knob counterclockwise from a fully open position, or too far clockwise from a fully open position. Doing so may cause damage to the regulating knob or the regulator/valve itself. It can also increase the torque on the regulating screw and regulating knob.
3. The regulating knob releases when pulled up and locks when pushed down. Always lock the knob after adjusting the pressure. Failure to lock the regulating knob means the knob may turn, causing the pressure to change.
4. When you press down the regulating knob, it can sometimes stop partway between the locked and unlocked positions depending on how far round it is rotated. When this happens, the knob is not completely locked. Please ensure that the regulating knob is fully pushed down to the locked position.
5. Trying to force the regulating knob to turn while it is in the locked position may cause damage to the locking mechanism.
6. For models with a gauge, the gauge can be oriented in any direction. Applying excessive force to the gauge cap can result in damage to the gauge and cause issues with gauge readings. Please hold the gauge close to the base when turning it.
7. The pressure gauge is accurate to ±5% (FS). If greater accuracy is required, please check the pressure using a separate pressure gauge and adjust accordingly.
8. When air is released from the secondary side, the air flow may cause resonance. Avoid releasing air on the secondary side for prolonged periods of time, as this poses a risk of internal damage or other issues.
■Pressure Adjustment Method
1. Adjusting the pressure Release the lock by pulling the regulating knob upward before adjusting the pressure. Do not apply excessive force to the regulating knob during this time, as doing so may cause damage.
![Regulators - In-Line with Gauge:Related Image](//mx.misumi-ec.com/en/linked/item/10300342670/img/oth_01.gif)
2. Increasing the pressure Turn the regulating knob clockwise from the fully open position to increase the pressure. When the desired pressure is reached, be sure to push the regulating knob down to lock it in place so that the pressure setting does not change.
3. Decreasing the pressure If the regulator knob is turned too far (if the pressure is too high), turning it counterclockwise will activate the relief mechanism and decrease the pressure. Following this, adjust as described in “2. Increasing the pressure.” When the desired pressure is reached, be sure to push the regulating knob down to lock it in place so that the pressure setting does not change.
![Regulators - In-Line with Gauge:Related Image](//mx.misumi-ec.com/en/linked/item/10300342670/img/oth_02.gif)
Specifications
Air |
0~60°C |
0~1MPa |
0.1~0.8MPa |
0~0.8MPa |
±5% (Full Scale *) |
* Displayed position differences when the displayed
pressure has suddenly changed from 0 to Max.
value of 0.8MPa.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy