(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Suction Cups with Fittings - Spring Type/Long Stroke, Standard/Deep, One-Touch Fitting, Shape R

Suction Cups with Fittings - Spring Type/Long Stroke, Standard/Deep, One-Touch Fitting, Shape R

Click this image to zoom it.

Move the mouse over the image to zoom

  • Suction Cups with Fittings - Spring Type/Long Stroke, Standard/Deep, One-Touch Fitting, Shape R
  • Suction Cups with Fittings - Spring Type/Long Stroke, Standard/Deep, One-Touch Fitting, Shape R
  • Volume Discount

•Pad Shape : Deep, Standard
•Material : Rubber Group
•Vacuum Outlet Port : One-Touch Couplings
For complete product overview and details on Vacuum Fittings - Standard / Deep, Spring Type Long Stroke, R-Shape see the sections below:

  • inCAD Components

PDFP.2019-3544

Unit examples related to this product
Vacuum Fittings - Standard / Deep, Spring Type Long Stroke, R-Shape:Related Image
・Materials
Type[ A ]AccessoriesPad Shape[ M ]Pad Material
MVPRNSuction
Pad
VPNTStandardNitrile Rubber
MVPREVPUEConductive Silicon Rubber
MVPRFVPUFFluoro Rubber
MVFRNVPFTDeepNitrile Rubber
MVFRFVPFFFluoro Rubber
[ M ]Fitting Material: Brass
[ S ]Surface Treatment
Electroless Nickel Plating

Specifications

Part Number
MVPKN4
VPFF30
Part NumberDdL1Shape R
BL2L3Mass gSpring Max. Load (N)
TypePad MaterialNo.
MVPR
(Standard)
N
E
F
444457.22717.520.50.6~1.7
646756.726.517.5200.8~2.7
8485.555.22517.5200.8~2.7
10610864.630.52036.52.0~5.2
15615965.631.520372.0~5.2
206201068.13420423.3~10.0
Part NumberDdL1Shape R
BL2L3Mass gSpring Max. Load (N)
TypePad MaterialNo.
MVFR
(Deep)
N
F
206201069.13520422.0~5.2
256251170.1362042.53.3~10.0
306301272.1382044.53.3~10.0
406401475.641.520533.3~10.0

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MVFRF20
MVFRF25
MVFRF30
MVFRF40
MVFRN20
MVFRN25
MVFRN30
MVFRN40
MVPRE4
MVPRE6
MVPRE8
MVPRE10
MVPRE15
MVPRE20
MVPRF4
MVPRF6
MVPRF8
MVPRF10
MVPRF15
MVPRF20
MVPRN4
MVPRN6
MVPRN8
MVPRN10
MVPRN15
MVPRN20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPad Type Mounting Type Rubber Group Material Environment Heat Resistant Temperature, High Temperature Use Limit, Low Temperature Use Limit
(℃)
Color Internal Diameter (d)
(φ)
1 Piece(s)Available

8 Days or more

10Deep Type[Attachment Type] Attachment TypeFluorine RubberStandard / Oil Resistance / Heat resistant / Chemical Resistance / Weather Resistance-10~230Gray20
1 Piece(s)Available

8 Days or more

10Deep Type[Attachment Type] Attachment TypeFluorine RubberStandard / Oil Resistance / Heat resistant / Chemical Resistance / Weather Resistance-10~230Gray25
1 Piece(s)Available

8 Days or more

10Deep Type[Attachment Type] Attachment TypeFluorine RubberStandard / Oil Resistance / Heat resistant / Chemical Resistance / Weather Resistance-10~230Gray30
1 Piece(s)Available

8 Days or more

10Deep Type[Attachment Type] Attachment TypeFluorine RubberStandard / Oil Resistance / Heat resistant / Chemical Resistance / Weather Resistance-10~230Gray40
1 Piece(s)Available

8 Days or more

10Deep Type[Attachment Type] Attachment Type[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black20
1 Piece(s)Available

8 Days or more

10Deep Type[Attachment Type] Attachment Type[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black25
1 Piece(s)Available

8 Days or more

10Deep Type[Attachment Type] Attachment Type[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black30
1 Piece(s)Available

8 Days or more

10Deep Type[Attachment Type] Attachment Type[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black40
1 Piece(s)Available

8 Days or more

10StandardInsertion Type[Silicon Rubber] Conductive Silicon RubberStandard / Oil Resistance / Heat resistant / Weather Resistance-40~180Black4
1 Piece(s)Available

8 Days or more

10StandardRecessed Type[Silicon Rubber] Conductive Silicon RubberStandard / Oil Resistance / Heat resistant / Weather Resistance-40~180Black6
1 Piece(s)Available

8 Days or more

10StandardRecessed Type[Silicon Rubber] Conductive Silicon RubberStandard / Oil Resistance / Heat resistant / Weather Resistance-40~180Black8
1 Piece(s)Available

8 Days or more

10Standard[Attachment Type] Attachment Type[Silicon Rubber] Conductive Silicon RubberStandard / Oil Resistance / Heat resistant / Weather Resistance-40~180Black10
1 Piece(s)Available

8 Days or more

10Standard[Attachment Type] Attachment Type[Silicon Rubber] Conductive Silicon RubberStandard / Oil Resistance / Heat resistant / Weather Resistance-40~180Black15
1 Piece(s)Available

8 Days or more

10Standard[Attachment Type] Attachment Type[Silicon Rubber] Conductive Silicon RubberStandard / Oil Resistance / Heat resistant / Weather Resistance-40~180Black20
1 Piece(s)Available

8 Days or more

10StandardInsertion TypeFluorine RubberStandard / Oil Resistance / Heat resistant / Chemical Resistance / Weather Resistance-10~230Gray4
1 Piece(s)Available

8 Days or more

10StandardRecessed TypeFluorine RubberStandard / Oil Resistance / Heat resistant / Chemical Resistance / Weather Resistance-10~230Gray6
1 Piece(s)Available

8 Days or more

10StandardRecessed TypeFluorine RubberStandard / Oil Resistance / Heat resistant / Chemical Resistance / Weather Resistance-10~230Gray8
1 Piece(s)Available

8 Days or more

10Standard[Attachment Type] Attachment TypeFluorine RubberStandard / Oil Resistance / Heat resistant / Chemical Resistance / Weather Resistance-10~230Gray10
1 Piece(s)Available

8 Days or more

10Standard[Attachment Type] Attachment TypeFluorine RubberStandard / Oil Resistance / Heat resistant / Chemical Resistance / Weather Resistance-10~230Gray15
1 Piece(s)Available

8 Days or more

10Standard[Attachment Type] Attachment TypeFluorine RubberStandard / Oil Resistance / Heat resistant / Chemical Resistance / Weather Resistance-10~230Gray20
1 Piece(s)Available

8 Days or more

10StandardInsertion Type[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black4
1 Piece(s)Available

8 Days or more

10StandardRecessed Type[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black6
1 Piece(s)Available

8 Days or more

10StandardRecessed Type[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black8
1 Piece(s)Available

8 Days or more

10Standard[Attachment Type] Attachment Type[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black10
1 Piece(s)Available

8 Days or more

10Standard[Attachment Type] Attachment Type[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black15
1 Piece(s)Available

8 Days or more

10Standard[Attachment Type] Attachment Type[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black20

Loading...

  1. 1

More Information

Cautions for installation of Suction Cup Fittings
For Spring Type, mount Fittings without tightening the Shaft parts with spanner, etc.
Otherwise, the Shaft key groove may be deformed, and may cause malfunction.

 

Basic Information

Pad type Holder Set Material Rubber-based Vacuum Outlet Port One-Touch Couplings

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.