(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vacuum Pad, Soft Bellows Type, VPF

Vacuum Pad, Soft Bellows Type, VPF
  • Volume Discount

Excellent flexibility, ideal for adherence of paper, plastic molded articles, etc. *CAD data currently being revised for this series. This will be available as soon as modifications are complete.

[Features]
· The pad rubber is flexible enough to adhere plastic molded parts while leaving relatively few traces.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Downsizes holders (A and B types) for existing vacuum pads, saving space.
· The pad section can be changed without removing the holder from the equipment, as is conventional.
· Also compatible with the optional fall prevention valve and pad direct attachment type filter.
· Pad holder (VPHD,

PDF

Part Number

Configured Part Number is shown.

 
Part Number
VPF6LBN
VPF6LBS
VPF8LBN
VPF8LBS
VPF10LBN
VPF10LBS
VPF15LBN
VPF15LBS
VPF20LBN
VPF20LBS
Part NumberMinimum order quantityVolume DiscountDays to Ship Rubber Group Material Color Outer Diameter d
(φ)
Height L1
(mm)
Full length B
(mm)
1 Piece(s)Available

13 Days or more

[Nitrile Rubber] Nitrile RubberBlack61560.1
1 Piece(s)Available

13 Days or more

[Silicon Rubber] Silicone Rubber[White] White61560.1
1 Piece(s)Available

13 Days or more

[Nitrile Rubber] Nitrile RubberBlack81560.1
1 Piece(s)Available

13 Days or more

[Silicon Rubber] Silicone Rubber[White] White81560.1
1 Piece(s)Available

13 Days or more

[Nitrile Rubber] Nitrile RubberBlack1015.560.6
1 Piece(s)Available

13 Days or more

[Silicon Rubber] Silicone Rubber[White] White1015.560.6
1 Piece(s)Available

13 Days or more

[Nitrile Rubber] Nitrile RubberBlack1517.562.6
1 Piece(s)Available

13 Days or more

[Silicon Rubber] Silicone Rubber[White] White1517.562.6
1 Piece(s)Available

13 Days or more

[Nitrile Rubber] Nitrile RubberBlack202066.1
1 Piece(s)Available

13 Days or more

[Silicon Rubber] Silicone Rubber[White] White202066.1

Loading...

  1. 1

Basic Information

Pad Type Soft Bellows Pad type Standard / Holder Set Mounting Method Recessed
Material Rubber-based Environment Standard Mounting Fitting Spring Type
Springs Power(N) 7.9~15.0 Stroke(mm) 5.8 Vacuum Outlet Direction Top
Mount Connection Screw M14×1 Vacuum Outlet Screw M14×1 Fall Prevention Valve None
Direct Attached Filter None

Additional Products in this Category

Tech Support