(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vacuum Pad, Air Tweezers, No Valve Type

Vacuum Pad, Air Tweezers, No Valve Type
  • Volume Discount

Optimal for transporting small parts *CAD data for this series is being revised. Data will be available as soon as modifications are complete.

[Features]
· Air pin set with a vacuum pad and vacuum generator are built into the the pen-type main body.
· Ideal for assembly of small components.
· Valve built-in type: VTB saves energy due to low noise and air flows which occur only during usage

PDF

Part Number

Configured Part Number is shown.

 
Part Number
VTA-W-1RN
VTA-W-1RS
VTA-W-2RN
VTA-W-2RS
VTA-W-4RN
VTA-W-4RS
VTA-W-6RN
VTA-W-6RS
VTA-W-8RN
VTA-W-8RS
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting Method Rubber Group Material Outer Diameter d
(φ)
Full length B
(mm)
1 Piece(s)Available

13 Days or more

Insertion[Nitrile Rubber] Nitrile Rubber1184.4
1 Piece(s)Available

13 Days or more

Insertion[Silicon Rubber] Silicone Rubber1184.4
1 Piece(s)Available

13 Days or more

Insertion[Nitrile Rubber] Nitrile Rubber2183.4
1 Piece(s)Available

8 Days or more

Insertion[Silicon Rubber] Silicone Rubber2183.4
1 Piece(s)Available

13 Days or more

Insertion[Nitrile Rubber] Nitrile Rubber4183.7
1 Piece(s)Available

13 Days or more

Insertion[Silicon Rubber] Silicone Rubber4183.7
1 Piece(s)Available

13 Days or more

Insertion[Nitrile Rubber] Nitrile Rubber6190.8
1 Piece(s)Available

13 Days or more

Insertion[Silicon Rubber] Silicone Rubber6190.8
1 Piece(s)Available

13 Days or more

Recessed[Nitrile Rubber] Nitrile Rubber8186.9
1 Piece(s)Available

13 Days or more

Recessed[Silicon Rubber] Silicone Rubber8186.9

Loading...

  1. 1

Basic Information

Pad Type General Shape Pad type Standard Material Rubber-based
Environment Standard Operating Temperature Range(℃) 0::60 Vacuum Level -85kPa
Main Body Color Light Gray

Additional Products in this Category

Tech Support