(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Heavy-duty type suction pad.
[Features]
· Vacuum entry direction: lateral.
· Connection method: male thread.
· Thread diameter (40 mm / 50 mm): M18 × 1.5 mm.
· Thread diameter (63 mm / 80 mm): M18 × 1.5 mm.
· Thread diameter (100 mm / 125 mm): M22 × 1.5 mm.
· Vacuum entry port: 1/8 (Rc, NPT, NPTF).
[Applications]
· Ideal for heavyweight or large workpieces such as cathode-ray tubes and automobile bodies.
Part Number
Configured Part Number is shown.
Loading...
Pad Type | Heavy Load Pad | Pad type | Standard | Mounting Method | Attachment Type |
---|---|---|---|---|---|
Material | Rubber Group | Environment | Standard | Vacuum Outlet Port | Female Thread |
Vacuum entry port thread diameter | Rc 1/8 | Buffer specifications | With buffer |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy