(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Small Head Locating Pins with Shoulder - Round head, selectable tip, straight shank.

Small Head Locating Pins with Shoulder - Round head, selectable tip, straight shank.
  • Lead Time Reduction

Locating pins with �4 or less pin diameter. Head prevents pin from sliding out. Selectable from 3 different tip shapes.

[FY22 new product]
・Added material "Equivalent to W1-9 Tool Steel" as a standard option

  • METRIC
  • inCAD Components

PDFP.2019-1619

Unit examples related to this product

Part Number

Configured Part Number is shown.

Locating Pins- Small Diameter with Head, Flat, Standard Tolerance:Related Image
Locating Pins- Small Diameter with Head, Flat, Standard Tolerance:Related Image
・Materials
Part Number[ M ]Material
Insertion Guide ShapeToleranceMaterial Code
SF (Flat)
SP (Sphere)
SX (Tapered)
SZ (Standard Tolerance Type)
PZ (Tolerance Selectable)
S304 Stainless Steel

Specifications

■Standard Tolerance Type
Part Number-P-L-T-E
SPSZS
SXSZS
-
-
P1.5
P2.5
-
-
L18.5
L20.0
-
-
T3
T4

-

E1.5
(Sphere)
(Tapered)
■Tolerance Selectable
Part Number-P-L-T-H-E
TypeP Tolerance
SPPZS
SXPZS
P
Q
-
-
P1.55
P1.00
-
-
L15.0
L19.0
-
-
T3.2
T4.5
-
-
H3.8
H2.5

-

E0.5
(Sphere)
(Tapered)
■Standard Tolerance Type
Part NumberP
0.1mm Increment
P ToleranceL
0.5mm Increment
T
1mm Increment
HE
0.5mm Increment
Insertion Guide ShapeToleranceMaterial Code
SF (Flat)
SP (Sphere)
SX (Tapered)
SZS1.0~1.30
-0.01
13.0~30.03~520.5
1.4~2.540.5~1.5
2.6~3.560.5~2.5
[ ! ]L-T≥10 [ ! ]For Tapered Type, P≥E
■Tolerance Selectable
Part NumberP
0.01mm Increment
L
0.1mm Increment
T
0.1mm Increment
H
0.1mm Increment
E
0.5mm Increment
Insertion Guide ShapeToleranceMaterial CodeP Tolerance
SF (Flat)
SP (Sphere)
SX (Tapered)
PZSP +0.005
0
Q ±0.002
R 0 -0.005
1.00~1.4013.0~30.03.0~5.02.0~3.00.5
1.41~2.502.0~4.00.5~1.5
2.51~3.503.0~8.00.5~2.5
[ ! ]L-T≥10 [ ! ]P+0.5≤H [ ! ]For Tapered Type, P≥E

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SFPZSP-P[1-3.5/0.01]-L[13-30/0.1]-T[3-5/0.1]-H[2-8/0.1]
SFPZSQ-P[1-3.5/0.01]-L[13-30/0.1]-T[3-5/0.1]-H[2-8/0.1]
SFPZSR-P[1-3.5/0.01]-L[13-30/0.1]-T[3-5/0.1]-H[2-8/0.1]
SFSZS-P[1-3.5/0.1]-L[13-30/0.5]-T[3-5/1]
SPPZSP-P[1-3.5/0.01]-L[13-30/0.1]-T[3-5/0.1]-H[2-8/0.1]
SPPZSQ-P[1-3.5/0.01]-L[13-30/0.1]-T[3-5/0.1]-H[2-8/0.1]
SPPZSR-P[1-3.5/0.01]-L[13-30/0.1]-T[3-5/0.1]-H[2-8/0.1]
SPSZS-P[1-3.5/0.1]-L[13-30/0.5]-T[3-5/1]
SXPZSP-P[1-3.5/0.01]-L[13-30/0.1]-T[3-5/0.1]-H[2-8/0.1]-E0.5
SXPZSP-P[1-3.5/0.01]-L[13-30/0.1]-T[3-5/0.1]-H[2-8/0.1]-E[0.5-2.5/0.5]
SXPZSQ-P[1-3.5/0.01]-L[13-30/0.1]-T[3-5/0.1]-H[2-8/0.1]-E0.5
SXPZSQ-P[1-3.5/0.01]-L[13-30/0.1]-T[3-5/0.1]-H[2-8/0.1]-E[0.5-2.5/0.5]
SXPZSR-P[1-3.5/0.01]-L[13-30/0.1]-T[3-5/0.1]-H[2-8/0.1]-E0.5
SXPZSR-P[1-3.5/0.01]-L[13-30/0.1]-T[3-5/0.1]-H[2-8/0.1]-E[0.5-2.5/0.5]
SXSZS-P[1-3.5/0.1]-L[13-30/0.5]-T[3-5/1]-E0.5
SXSZS-P[1-3.5/0.1]-L[13-30/0.5]-T[3-5/1]-E[0.5-2.5/0.5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Tip Shape Positioning Side Outer Diameter P
(mm)
Tolerance of Positioning Side Outer Diameter Mounting Section Length L
(mm)
H
(mm)
T
(mm)
Taper Length E
(mm)
1 Piece(s)

9 Days or more

10Flat1 ~ 3.50.005/013 ~ 302 ~ 83 ~ 5-
1 Piece(s)

9 Days or more

10Flat1 ~ 3.5±0.00213 ~ 302 ~ 83 ~ 5-
1 Piece(s)

9 Days or more

10Flat1 ~ 3.50/-0.00513 ~ 302 ~ 83 ~ 5-
1 Piece(s)

9 Days or more

10Flat1 ~ 3.50/-0.0113 ~ 30-3 ~ 5-
1 Piece(s)

9 Days or more

10Spherical Surface1 ~ 3.50.005/013 ~ 302 ~ 83 ~ 5-
1 Piece(s)

9 Days or more

10Spherical Surface1 ~ 3.5±0.00213 ~ 302 ~ 83 ~ 5-
1 Piece(s)

9 Days or more

10Spherical Surface1 ~ 3.50/-0.00513 ~ 302 ~ 83 ~ 5-
1 Piece(s)

9 Days or more

10Spherical Surface1 ~ 3.50/-0.0113 ~ 30-3 ~ 5-
1 Piece(s)

9 Days or more

10Tapered1 ~ 3.50.005/013 ~ 302 ~ 83 ~ 50.5
1 Piece(s)

9 Days or more

10Tapered1 ~ 3.50.005/013 ~ 302 ~ 83 ~ 50.5 ~ 2.5
1 Piece(s)

9 Days or more

10Tapered1 ~ 3.5±0.00213 ~ 302 ~ 83 ~ 50.5
1 Piece(s)

9 Days or more

10Tapered1 ~ 3.5±0.00213 ~ 302 ~ 83 ~ 50.5 ~ 2.5
1 Piece(s)

9 Days or more

10Tapered1 ~ 3.50/-0.00513 ~ 302 ~ 83 ~ 50.5
1 Piece(s)

9 Days or more

10Tapered1 ~ 3.50/-0.00513 ~ 302 ~ 83 ~ 50.5 ~ 2.5
1 Piece(s)

9 Days or more

10Tapered1 ~ 3.50/-0.0113 ~ 30-3 ~ 50.5
1 Piece(s)

9 Days or more

10Tapered1 ~ 3.50/-0.0113 ~ 30-3 ~ 50.5 ~ 2.5
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Tip Shape Positioning Side Outer Diameter P
(mm)
Tolerance of Positioning Side Outer Diameter Mounting Section Length L
(mm)
H
(mm)
T
(mm)
Taper Length E
(mm)

Loading...

  1. 1

Example

Locating Pins- Small Diameter with Head, Flat, Standard Tolerance:Related Image

Basic Information

Basic Shape Small Head / With Shoulder Head Shape Round Drive No
Shank Style Straight(Press Fit) Material 304 Stainless Steel Heat Treatment No
Surface Finish No

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support