(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Locating Pins for Jigs & Fixtures - Set Screw Flat

Locating Pins for Jigs & Fixtures - Set Screw Flat
  • Lead Time Reduction

•Shape: Without Shoulder
•Head Tip Shape: Tip End R
•Head Dia. Tolerance (mm): 0/-0.05

  • METRIC
  • inCAD Components
Locating Pins for Jigs & Fixtures - Standard(h7), Circumference Groove:Related Image

・Materials
Type[ M ]Material[ H ]Hardness
ELNTARound4137 Alloy SteelHardened 35~40HRC
ELNTDDiamond4137 Alloy Steel or Equiv.
TELNTARoundSCM415 Alloy Steel (JIS)Carburized 55HRC~ (depth 0.7 ~ 0.8) / Anti-carburizing on Threads
TELNTDDiamond

Type[ M ]Material[ H ]Hardness[ S ]Surface Treatment
R-LNTARound4137 Alloy Steel 35~40HRC
(Surface 750HV ~ )
Hard Chrome Plating
R-LNTDDiamond4137 Alloy Steel or Equiv.
D-LNTARoundD2 Tool Steel Equivalent 55HRC~
(Surface 3000HV)
Dicoat® Treated
D-LNTDDiamond
H-LNTARoundD2 Tool Steel Equivalent 55HRC~
(Surface 3000HV)
TiCN Treatment
H-LNTDDiamond


Specifications

Part Number-P-B-L 
   
Type D
ELNNA 10-P12.0-B10-L8(Threaded)
ELNTA 6-P10.0-B15  (Set Screw)

Part NumberP
Configurable
0.1mm Increment
B
Configurable
1mm Increment
L1dRApplicable
Set
Screw
WUnit Price
TypeDh7ELNTAELNTDTELNTATELNTDR-LNTAR-LNTDD-LNTAD-LNTDH-LNTAH-LNTD
Hardened
(Round)
ELNTA

(Diamond)
ELNTD
Carburized
(Round)
TELNTA

(Diamond)
TELNTD
Hard Chrome
(Round)
R-LNTA

(Diamond)
R-LNTD
Dicoat
(Round)
D-LNTA

(Diamond)
D-LNTD
TiCN
(Round)
H-LNTA

(Diamond)
H-LNTD
 60
-0.012
 8.0~12.0[ ! ]2~30 5 8 43M53        --
 80
-0.015
10.0~16.0 5 8 54M53.5        --
1012.0~20.010 8 74M64          
10T12.0~20.05 8 75M65          
120
-0.018
14.0~25.01210 96M86          
1618.0~32.01210138M88    ------
200
-0.021
22.0~35.01210178M89    ------
[ ! ]B Dimension is selectable from 5 mm ~ for Dicoat® Treated / TiCN Treated Products / Diamond Shape.

Alterations

Locating Pins for Jigs & Fixtures - Standard(h7), Circumference Groove:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
D-LNTA6-P[8-12/0.1]-B[5-30/1]
D-LNTA8-P[10-16/0.1]-B[5-30/1]
D-LNTA10-P[12-20/0.1]-B[5-30/1]
D-LNTA10T-P[12-20/0.1]-B[5-30/1]
D-LNTA12-P[14-25/0.1]-B[5-30/1]
D-LNTD6-P[8-12/0.1]-B[5-30/1]
D-LNTD8-P[10-16/0.1]-B[5-30/1]
D-LNTD10-P[12-20/0.1]-B[5-30/1]
D-LNTD10T-P[12-20/0.1]-B[5-30/1]
D-LNTD12-P[14-25/0.1]-B[5-30/1]
ELNTA6-P[8-12/0.1]-B[5-30/1]
ELNTA8-P[10-16/0.1]-B[5-30/1]
ELNTA10-P[12-20/0.1]-B[5-30/1]
ELNTA10T-P[12-20/0.1]-B[5-30/1]
ELNTA12-P[14-25/0.1]-B[5-30/1]
ELNTA16-P[18-32/0.1]-B[5-30/1]
ELNTA20-P[22-35/0.1]-B[5-30/1]
ELNTD6-P[8-12/0.1]-B[5-30/1]
ELNTD8-P[10-16/0.1]-B[5-30/1]
ELNTD10-P[12-20/0.1]-B[5-30/1]
ELNTD10T-P[12-20/0.1]-B[5-30/1]
ELNTD12-P[14-25/0.1]-B[5-30/1]
ELNTD16-P[18-32/0.1]-B[5-30/1]
ELNTD20-P[22-35/0.1]-B[5-30/1]
H-LNTA10-P[12-20/0.1]-B[5-30/1]
H-LNTA10T-P[12-20/0.1]-B[5-30/1]
H-LNTA12-P[14-25/0.1]-B[5-30/1]
H-LNTD10-P[12-20/0.1]-B[5-30/1]
H-LNTD10T-P[12-20/0.1]-B[5-30/1]
H-LNTD12-P[14-25/0.1]-B[5-30/1]
R-LNTA6-P[8-12/0.1]-B[2-30/1]
R-LNTA8-P[10-16/0.1]-B[2-30/1]
R-LNTA10-P[12-20/0.1]-B[2-30/1]
R-LNTA10T-P[12-20/0.1]-B[2-30/1]
R-LNTA12-P[14-25/0.1]-B[2-30/1]
R-LNTD6-P[8-12/0.1]-B[5-30/1]
R-LNTD8-P[10-16/0.1]-B[5-30/1]
R-LNTD10-P[12-20/0.1]-B[5-30/1]
R-LNTD10T-P[12-20/0.1]-B[5-30/1]
R-LNTD12-P[14-25/0.1]-B[5-30/1]
TELNTA6-P[8-12/0.1]-B[2-30/1]
TELNTA8-P[10-16/0.1]-B[2-30/1]
TELNTA10-P[12-20/0.1]-B[2-30/1]
TELNTA10T-P[12-20/0.1]-B[2-30/1]
TELNTA12-P[14-25/0.1]-B[2-30/1]
TELNTA16-P[18-32/0.1]-B[2-30/1]
TELNTA20-P[22-35/0.1]-B[2-30/1]
TELNTD6-P[8-12/0.1]-B[5-30/1]
TELNTD8-P[10-16/0.1]-B[5-30/1]
TELNTD10-P[12-20/0.1]-B[5-30/1]
TELNTD10T-P[12-20/0.1]-B[5-30/1]
TELNTD12-P[14-25/0.1]-B[5-30/1]
TELNTD16-P[18-32/0.1]-B[5-30/1]
TELNTD20-P[22-35/0.1]-B[5-30/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Surface Treatment Heat Treatment Concentricity (Head-Shank) Outside Diameter of Holder D
(mm)
P Positioning Part Length B
(mm)
1 Piece(s)

8 Days or more

10RoundDicoat®No-68 ~ 125 ~ 30
1 Piece(s)

8 Days or more

10RoundDicoat®No-810 ~ 165 ~ 30
1 Piece(s)

8 Days or more

10RoundDicoat®No-1012 ~ 205 ~ 30
1 Piece(s)

8 Days or more

10RoundDicoat®No-10T12 ~ 205 ~ 30
1 Piece(s)

8 Days or more

10RoundDicoat®No-1214 ~ 255 ~ 30
1 Piece(s)

8 Days or more

10DiamondDicoat®No-68 ~ 125 ~ 30
1 Piece(s)

8 Days or more

10DiamondDicoat®No-810 ~ 165 ~ 30
1 Piece(s)

8 Days or more

10DiamondDicoat®No-1012 ~ 205 ~ 30
1 Piece(s)

8 Days or more

10DiamondDicoat®No-10T12 ~ 205 ~ 30
1 Piece(s)

8 Days or more

10DiamondDicoat®No-1214 ~ 255 ~ 30
1 Piece(s)

9 Days or more

10RoundPlainImmersion QuenchingStandard Grade φ0.0368 ~ 125 ~ 30
1 Piece(s)

9 Days or more

10RoundPlainImmersion QuenchingStandard Grade φ0.03810 ~ 165 ~ 30
1 Piece(s)

9 Days or more

10RoundPlainImmersion QuenchingStandard Grade φ0.031012 ~ 205 ~ 30
1 Piece(s)

9 Days or more

10RoundPlainImmersion QuenchingStandard Grade φ0.0310T12 ~ 205 ~ 30
1 Piece(s)

9 Days or more

10RoundPlainImmersion QuenchingStandard Grade φ0.031214 ~ 255 ~ 30
1 Piece(s)

9 Days or more

10RoundPlainImmersion QuenchingStandard Grade φ0.031618 ~ 325 ~ 30
1 Piece(s)

9 Days or more

10RoundPlainImmersion QuenchingStandard Grade φ0.032022 ~ 355 ~ 30
1 Piece(s)

9 Days or more

10DiamondPlainImmersion QuenchingStandard Grade φ0.0368 ~ 125 ~ 30
1 Piece(s)

9 Days or more

10DiamondPlainImmersion QuenchingStandard Grade φ0.03810 ~ 165 ~ 30
1 Piece(s)

9 Days or more

10DiamondPlainImmersion QuenchingStandard Grade φ0.031012 ~ 205 ~ 30
1 Piece(s)

9 Days or more

10DiamondPlainImmersion QuenchingStandard Grade φ0.0310T12 ~ 205 ~ 30
1 Piece(s)

9 Days or more

10DiamondPlainImmersion QuenchingStandard Grade φ0.031214 ~ 255 ~ 30
1 Piece(s)

9 Days or more

10DiamondPlainImmersion QuenchingStandard Grade φ0.031618 ~ 325 ~ 30
1 Piece(s)

9 Days or more

10DiamondPlainImmersion QuenchingStandard Grade φ0.032022 ~ 355 ~ 30
1 Piece(s)

10 Days or more

10RoundTiCNNo-1012 ~ 205 ~ 30
1 Piece(s)

10 Days or more

10RoundTiCNNo-10T12 ~ 205 ~ 30
1 Piece(s)

10 Days or more

10RoundTiCNNo-1214 ~ 255 ~ 30
1 Piece(s)

12 Days or more

10DiamondTiCNNoOthers φ0.051012 ~ 205 ~ 30
1 Piece(s)

12 Days or more

10DiamondTiCNNoOthers φ0.0510T12 ~ 205 ~ 30
1 Piece(s)

12 Days or more

10DiamondTiCNNoOthers φ0.051214 ~ 255 ~ 30
1 Piece(s)

10 Days or more

10RoundHard Chrome-Standard Grade φ0.0368 ~ 122 ~ 30
1 Piece(s)

10 Days or more

10RoundHard Chrome-Standard Grade φ0.03810 ~ 162 ~ 30
1 Piece(s)

10 Days or more

10RoundHard Chrome-Standard Grade φ0.031012 ~ 202 ~ 30
1 Piece(s)

10 Days or more

10RoundHard Chrome-Standard Grade φ0.0310T12 ~ 202 ~ 30
1 Piece(s)

10 Days or more

10RoundHard Chrome-Standard Grade φ0.031214 ~ 252 ~ 30
1 Piece(s)

10 Days or more

10DiamondHard Chrome-Standard Grade φ0.0368 ~ 125 ~ 30
1 Piece(s)

10 Days or more

10DiamondHard Chrome-Standard Grade φ0.03810 ~ 165 ~ 30
1 Piece(s)

10 Days or more

10DiamondHard Chrome-Standard Grade φ0.031012 ~ 205 ~ 30
1 Piece(s)

10 Days or more

10DiamondHard Chrome-Standard Grade φ0.0310T12 ~ 205 ~ 30
1 Piece(s)

10 Days or more

10DiamondHard Chrome-Standard Grade φ0.031214 ~ 255 ~ 30
1 Piece(s)

10 Days or more

10RoundPlain-Standard Grade φ0.0368 ~ 122 ~ 30
1 Piece(s)

10 Days or more

10RoundPlain-Standard Grade φ0.03810 ~ 162 ~ 30
1 Piece(s)

10 Days or more

10RoundPlain-Standard Grade φ0.031012 ~ 202 ~ 30
1 Piece(s)

10 Days or more

10RoundPlain-Standard Grade φ0.0310T12 ~ 202 ~ 30
1 Piece(s)

10 Days or more

10RoundPlain-Standard Grade φ0.031214 ~ 252 ~ 30
1 Piece(s)

10 Days or more

10RoundPlain-Standard Grade φ0.031618 ~ 322 ~ 30
1 Piece(s)

10 Days or more

10RoundPlain-Standard Grade φ0.032022 ~ 352 ~ 30
1 Piece(s)

10 Days or more

10DiamondPlain-Standard Grade φ0.0368 ~ 125 ~ 30
1 Piece(s)

10 Days or more

10DiamondPlain-Standard Grade φ0.03810 ~ 165 ~ 30
1 Piece(s)

10 Days or more

10DiamondPlain-Standard Grade φ0.031012 ~ 205 ~ 30
1 Piece(s)

10 Days or more

10DiamondPlain-Standard Grade φ0.0310T12 ~ 205 ~ 30
1 Piece(s)

10 Days or more

10DiamondPlain-Standard Grade φ0.031214 ~ 255 ~ 30
1 Piece(s)

10 Days or more

10DiamondPlain-Standard Grade φ0.031618 ~ 325 ~ 30
1 Piece(s)

10 Days or more

10DiamondPlain-Standard Grade φ0.032022 ~ 355 ~ 30

Loading...

  1. 1
 

Basic Information

Basic Shape Jig Pin Without Collar Head Tip Shape Tip R (B shape) Head Dia. Tolerance(mm) Standard Grade 0/-0.05

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support