(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Locating Pins for Jigs & Fixtures - Shouldered, Bolt Fixing

Locating Pins for Jigs & Fixtures - Shouldered, Bolt Fixing

•Shape: With Shoulder
•Surface Treatment: Plain
•Head Tip Shape: Tip End R
•Shank Style: Tapped
•Heat Treatment: Hardened

  • METRIC
  • inCAD Components

PDFP.2019-1665

Unit examples related to this product
Locating Pins for Fixtures - Standard Grade, Screw Mount, Shouldered:Related Image

・Materials
Type[ M ] Material[ H ] Hardness
ShoulderedShape
ELABARound4137 Alloy SteelTreated Hardness 35~40HRC
ELABDDiamond
TELABARoundSCM415 Alloy Steel (JIS)Carburized Treated Hardness: 55HRC~ (Depth: 0.7 ~ 0.8) / Anti-carburizing on Tapped Part
TELABDDiamond

 

Specifications

Part Number-P-B-L
ELABA 8
ELNBA 10
-
-
P6.8
P14.0
-
-
B14.0
B25.0
-
-
L10
L15

Part NumberP
0.1mm Increment
B
0.1mm Increment
L
1mm Increment
HRM (Coarse)WUnit Price
TypeDh7ELABAELABDTELABATELABD
Hardened
(Round)
ELABA

(Diamond)
ELABD
Carburized
(Round)
TELABA

(Diamond)
TELABD
60
-0.012
3.0~7.02.0~35.0
(B≤Px4)
10~16591M31~2    
80
-0.015
3.0~9.012~206111.5M41~2    
10 4.5~12.015~208132M51~3    
10T 4.5~12.018~208132M61~3    
120
-0.018
 7.0~13.015~208153M54    
1613.0~16.021~3212194M85    
200
-0.021
16.0~20.021~4012234M85    
[ ! ]W Dimension D6, D8: W=2 when P>5.0 D10, 10T: W=1 when P<5.0, W=2 when 5.0≤P≤7.0, W=3 when P>7.0

Alterations

Locating Pins for Fixtures - Standard Grade, Screw Mount, Shouldered:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ELABA6-P[3-7/0.1]-B[2-35/0.1]-L[10-16/1]
ELABA8-P[3-9/0.1]-B[2-35/0.1]-L[12-20/1]
ELABA10-P[4.5-12/0.1]-B[2-35/0.1]-L[15-20/1]
ELABA10T-P[4.5-12/0.1]-B[2-35/0.1]-L[18-20/1]
ELABA12-P[7-13/0.1]-B[2-35/0.1]-L[15-20/1]
ELABA16-P[13-16/0.1]-B[2-35/0.1]-L[21-32/1]
ELABA20-P[16-20/0.1]-B[2-35/0.1]-L[21-40/1]
ELABD6-P[3-7/0.1]-B[2-35/0.1]-L[9-16/1]
ELABD8-P[3-9/0.1]-B[2-35/0.1]-L[12-20/1]
ELABD10-P[4.5-12/0.1]-B[2-35/0.1]-L[15-20/1]
ELABD10T-P[4.5-12/0.1]-B[2-35/0.1]-L[18-20/1]
ELABD12-P[7-13/0.1]-B[2-35/0.1]-L[15-20/1]
ELABD16-P[13-16/0.1]-B[2-35/0.1]-L[21-32/1]
ELABD20-P[16-20/0.1]-B[2-35/0.1]-L[21-40/1]
TELABA6-P[3-8/0.1]-B[2-35/0.1]-L[10-16/1]
TELABA8-P[3-9/0.1]-B[2-35/0.1]-L[12-20/1]
TELABA10-P[4.5-12/0.1]-B[2-35/0.1]-L[15-20/1]
TELABA10T-P[4.5-12/0.1]-B[2-35/0.1]-L[18-20/1]
TELABA12-P[7-13/0.1]-B[2-35/0.1]-L[15-20/1]
TELABA16-P[13-16/0.1]-B[2-35/0.1]-L[21-32/1]
TELABA20-P[16-20/0.1]-B[2-35/0.1]-L[21-40/1]
TELABD6-P[3-7/0.1]-B[2-35/0.1]-L[9-16/1]
TELABD8-P[3-9/0.1]-B[2-35/0.1]-L[12-20/1]
TELABD10-P[4.5-12/0.1]-B[2-35/0.1]-L[15-20/1]
TELABD10T-P[4.5-12/0.1]-B[2-35/0.1]-L[18-20/1]
TELABD12-P[7-13/0.1]-B[2-35/0.1]-L[15-20/1]
TELABD16-P[13-16/0.1]-B[2-35/0.1]-L[21-32/1]
TELABD20-P[16-20/0.1]-B[2-35/0.1]-L[21-40/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Heat Treatment Outside Diameter of Holder D
(mm)
Mounting Section Length L
(mm)
Locating Side Outer Dia. P
(mm)
Positioning Part Length B
(mm)
1 Piece(s)

10 Days or more

10RoundImmersion Quenching610 ~ 163 ~ 72 ~ 35
1 Piece(s)

10 Days or more

10RoundImmersion Quenching812 ~ 203 ~ 92 ~ 35
1 Piece(s)

10 Days or more

10RoundImmersion Quenching10 (M=5)15 ~ 204.5 ~ 122 ~ 35
1 Piece(s)

10 Days or more

10RoundImmersion Quenching10 (M=6)18 ~ 204.5 ~ 122 ~ 35
1 Piece(s)

10 Days or more

10RoundImmersion Quenching1215 ~ 207 ~ 132 ~ 35
1 Piece(s)

10 Days or more

10RoundImmersion Quenching1621 ~ 3213 ~ 162 ~ 35
1 Piece(s)

10 Days or more

10RoundImmersion Quenching2021 ~ 4016 ~ 202 ~ 35
1 Piece(s)

10 Days or more

10DiamondImmersion Quenching69 ~ 163 ~ 72 ~ 35
1 Piece(s)

10 Days or more

10DiamondImmersion Quenching812 ~ 203 ~ 92 ~ 35
1 Piece(s)

10 Days or more

10DiamondImmersion Quenching10 (M=5)15 ~ 204.5 ~ 122 ~ 35
1 Piece(s)

10 Days or more

10DiamondImmersion Quenching10 (M=6)18 ~ 204.5 ~ 122 ~ 35
1 Piece(s)

10 Days or more

10DiamondImmersion Quenching1215 ~ 207 ~ 132 ~ 35
1 Piece(s)

10 Days or more

10DiamondImmersion Quenching1621 ~ 3213 ~ 162 ~ 35
1 Piece(s)

10 Days or more

10DiamondImmersion Quenching2021 ~ 4016 ~ 202 ~ 35
1 Piece(s)

10 Days or more

10Round-610 ~ 163 ~ 82 ~ 35
1 Piece(s)

10 Days or more

10Round-812 ~ 203 ~ 92 ~ 35
1 Piece(s)

10 Days or more

10Round-10 (M=5)15 ~ 204.5 ~ 122 ~ 35
1 Piece(s)

10 Days or more

10Round-10 (M=6)18 ~ 204.5 ~ 122 ~ 35
1 Piece(s)

10 Days or more

10Round-1215 ~ 207 ~ 132 ~ 35
1 Piece(s)

10 Days or more

10Round-1621 ~ 3213 ~ 162 ~ 35
1 Piece(s)

10 Days or more

10Round-2021 ~ 4016 ~ 202 ~ 35
1 Piece(s)

10 Days or more

10Diamond-69 ~ 163 ~ 72 ~ 35
1 Piece(s)

10 Days or more

10Diamond-812 ~ 203 ~ 92 ~ 35
1 Piece(s)

10 Days or more

10Diamond-10 (M=5)15 ~ 204.5 ~ 122 ~ 35
1 Piece(s)

10 Days or more

10Diamond-10 (M=6)18 ~ 204.5 ~ 122 ~ 35
1 Piece(s)

10 Days or more

10Diamond-1215 ~ 207 ~ 132 ~ 35
1 Piece(s)

10 Days or more

10Diamond-1621 ~ 3213 ~ 162 ~ 35
1 Piece(s)

10 Days or more

10Diamond-2021 ~ 4016 ~ 202 ~ 35

Loading...

  1. 1

More Information

■Features: Screw Mounted Pins. Polishing Relief Groove is smaller than the conventional products to avoid a workpiece getting stuck.

Example

Locating Pins for Fixtures - Standard Grade, Screw Mount, Shouldered:Related Image
 

Basic Information

Basic Shape Jig Pin With Collar Head Tip Shape Tip R (B shape) Shank Style Bolted (Internal Thread)
Surface Treatment Plain Concentricity (Head-Shank) Standard Grade φ0.03 Head Dia. Tolerance(mm) Standard Grade 0/-0.05

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support