(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Locating Pins for Jigs & Fixtures - Shouldered, Threaded, Tip Shape Selectable

Locating Pins for Jigs & Fixtures - Shouldered, Threaded, Tip Shape Selectable
  • Lead Time Reduction

•Shape: With Shoulder
•Shank Style: Threaded
•Concentricity Head-shank: Standard Class φ0.03
•Head Dia. Tolerance (mm): 0/-0.05

  • METRIC
  • inCAD Components
Locating Pins for Fixtures - Tip Shape Selectable, Standard Grade, Shouldered, Threaded:Related Image

・Materials
Type[ M ]Material[ H ]Hardness
SELANARound4137
Alloy Steel
Hardened 35~40HRC
SELANDDiamond
TSELANARoundSCM415
Alloy Steel (JIS)
Carburized 55HRC~ (depth 0.7 ~ 0.8) / Anti-carburizing on Threads
TSELANDDiamond
 
Type[ M ]Material[ H ]Hardness[ S ]Surface Treatment
R-SLANARound4137 Alloy Steel or Equiv.35~40HRC
(Surface 750HV ~)
Hard Chrome Plating
R-SLANDDiamond4137 Alloy Steel
D-SLANARoundD2 Tool Steel Equivalent55HRC~
(Surface 3000HV)
Dicoat® Treated
D-SLANDDiamond

 

Specifications

Part Number-P-B-L-A-E
     
Type Tip Shape D
SELANA A 16-P14.2-B21-L15-A60-E2
SELATA B 8-P6.0-B15  -A90  
 
Part NumberP
Configurable
0.1mm Increment
B
Configurable
1mm Increment
L
Selection
A
Selection
E
(Shape A)
1mm Increment
1HRWUnit Price
TypeTip ShapeDh7SELANASELANDTSELANATSELANDR-SLANAR-SLANDD-SLANAD-SLAND
Hardened
(Round)
SELANA

(Diamond)
SELAND
Carburized
(Round)
TSELANA

(Diamond)
TSELAND
Hard Chrome
(Round)
R-SLANA

(Diamond)
R-SLAND
Dicoat
(Round)
D-SLANA

(Diamond)
D-SLAND
A
(Tapered)

B
(Taper R)
 60
-0.012
3.0~8.0[ ! ]2~30
(B≤P x 4)
5810    *30

60

90

120
1~10 6 911~2        
 80
-0.015
3.0~10.058101215  10111.51~2        
10 4.5~12.0(5)(8)101215  121321~3        
10T 4.5~12.0(5)(8)101215  181321~3        
120
-0.018
 9.0~14.0 (8)10121518 151534        
1613.0~18.0  (10)12151820181945        
[ ! ]W Dimension D6, D8: W=2 when P>5.0 D10, 10T: W=1 when P<5.0, W=2 when 5.0≤P≤7.0, W=3 when P>7.0 [ NG ]L dimension in ( ) is not applicable to Diamond Shape and Dicoat® treatment.
[ NG ]Angle A*30 is not applicable to Tip Shape B. Select from Standard Grade, Shouldered (Click here). [ ! ]B Dimension 5 mm ~ will be selected for Dicoat® Treated / TiCN Treated items.

Alterations

Locating Pins for Fixtures - Tip Shape Selectable, Standard Grade, Shouldered, Threaded:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
D-SLANAA6-P[3-7/0.1]-B[5-30/1]-L[5,​8,​10]-A[30,​60,​90,​120]-E[1-10/1]
D-SLANAA8-P[3-9/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]-A[30,​60,​90,​120]-E[1-10/1]
D-SLANAA10-P[4.5-12/0.1]-B[5-30/1]-L[10,​12,​15]-A[30,​60,​90,​120]-E[1-10/1]
D-SLANAA10T-P[4.5-12/0.1]-B[5-30/1]-L[10,​12,​15]-A[30,​60,​90,​120]-E[1-10/1]
D-SLANAA12-P[9-13/0.1]-B[5-30/1]-L[10,​12,​15,​18]-A[30,​60,​90,​120]-E[1-10/1]
D-SLANAA16-P[13-16/0.1]-B[5-30/1]-L[12,​15,​18,​20]-A[30,​60,​90,​120]-E[1-10/1]
D-SLANAB6-P[3-7/0.1]-B[5-30/1]-L[5,​8,​10]-A[60,​90,​120]
D-SLANAB8-P[3-9/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]-A[60,​90,​120]
D-SLANAB10-P[4.5-12/0.1]-B[5-30/1]-L[10,​12,​15]-A[60,​90,​120]
D-SLANAB10T-P[4.5-12/0.1]-B[5-30/1]-L[10,​12,​15]-A[60,​90,​120]
D-SLANAB12-P[9-13/0.1]-B[5-30/1]-L[10,​12,​15,​18]-A[60,​90,​120]
D-SLANAB16-P[13-16/0.1]-B[5-30/1]-L[12,​15,​18,​20]-A[60,​90,​120]
D-SLANDA6-P[3-7/0.1]-B[5-30/1]-L[5,​8,​10]-A[30,​60,​90,​120]-E[1-10/1]
D-SLANDA8-P[3-9/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]-A[30,​60,​90,​120]-E[1-10/1]
D-SLANDA10-P[4.5-12/0.1]-B[5-30/1]-L[10,​12,​15]-A[30,​60,​90,​120]-E[1-10/1]
D-SLANDA10T-P[4.5-12/0.1]-B[5-30/1]-L[10,​12,​15]-A[30,​60,​90,​120]-E[1-10/1]
D-SLANDA12-P[9-13/0.1]-B[5-30/1]-L[10,​12,​15,​18]-A[30,​60,​90,​120]-E[1-10/1]
D-SLANDA16-P[13-16/0.1]-B[5-30/1]-L[12,​15,​18,​20]-A[30,​60,​90,​120]-E[1-10/1]
D-SLANDB6-P[3-7/0.1]-B[5-30/1]-L[5,​8,​10]-A[60,​90,​120]
D-SLANDB8-P[3-9/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]-A[60,​90,​120]
D-SLANDB10-P[4.5-12/0.1]-B[5-30/1]-L[10,​12,​15]-A[60,​90,​120]
D-SLANDB10T-P[4.5-12/0.1]-B[5-30/1]-L[10,​12,​15]-A[60,​90,​120]
D-SLANDB12-P[9-13/0.1]-B[5-30/1]-L[10,​12,​15,​18]-A[60,​90,​120]
D-SLANDB16-P[13-16/0.1]-B[5-30/1]-L[12,​15,​18,​20]-A[60,​90,​120]
R-SLANAA6-P[3-7/0.1]-B[2-30/1]-L[5,​8,​10]-A[30,​60,​90,​120]-E[1-10/1]
R-SLANAA8-P[3-9/0.1]-B[2-30/1]-L[5,​8,​10,​12,​15]-A[30,​60,​90,​120]-E[1-10/1]
R-SLANAA10-P[4.5-12/0.1]-B[2-30/1]-L[5,​8,​10,​12,​15]-A[30,​60,​90,​120]-E[1-10/1]
R-SLANAA10T-P[4.5-12/0.1]-B[2-30/1]-L[5,​8,​10,​12,​15]-A[30,​60,​90,​120]-E[1-10/1]
R-SLANAA12-P[9-13/0.1]-B[2-30/1]-L[8,​10,​12,​15,​18]-A[30,​60,​90,​120]-E[1-10/1]
R-SLANAA16-P[13-16/0.1]-B[2-30/1]-L[10,​12,​15,​18,​20]-A[30,​60,​90,​120]-E[1-10/1]
R-SLANAB6-P[3-7/0.1]-B[2-30/1]-L[5,​8,​10]-A[60,​90,​120]
R-SLANAB8-P[3-9/0.1]-B[2-30/1]-L[5,​8,​10,​12,​15]-A[60,​90,​120]
R-SLANAB10-P[4.5-12/0.1]-B[2-30/1]-L[5,​8,​10,​12,​15]-A[60,​90,​120]
R-SLANAB10T-P[4.5-12/0.1]-B[2-30/1]-L[5,​8,​10,​12,​15]-A[60,​90,​120]
R-SLANAB12-P[9-13/0.1]-B[2-30/1]-L[8,​10,​12,​15,​18]-A[60,​90,​120]
R-SLANAB16-P[13-16/0.1]-B[2-30/1]-L[10,​12,​15,​18,​20]-A[60,​90,​120]
R-SLANDB6-P[3-7/0.1]-B[2-30/1]-L[5,​8,​10]-A[60,​90,​120]
R-SLANDB8-P[3-9/0.1]-B[2-30/1]-L[5,​8,​10,​12,​15]-A[60,​90,​120]
R-SLANDB10-P[4.5-12/0.1]-B[2-30/1]-L[10,​12,​15]-A[60,​90,​120]
R-SLANDB10T-P[4.5-12/0.1]-B[2-30/1]-L[10,​12,​15]-A[60,​90,​120]
R-SLANDB12-P[9-13/0.1]-B[2-30/1]-L[10,​12,​15,​18]-A[60,​90,​120]
R-SLANDB16-P[13-16/0.1]-B[2-30/1]-L[12,​15,​18,​20]-A[60,​90,​120]
SELANAA6-P[3-7/0.1]-B[5-30/1]-L[5,​8,​10]-A[30,​60,​90,​120]-E[1-10/1]
SELANAA8-P[3-9/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]-A[30,​60,​90,​120]-E[1-10/1]
SELANAA10-P[4-12/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]-A[30,​60,​90,​120]-E[1-10/1]
SELANAA10T-P[4-12/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]-A[30,​60,​90,​120]-E[1-10/1]
SELANAA12-P[9-13/0.1]-B[5-30/1]-L[8,​10,​12,​15,​18]-A[30,​60,​90,​120]-E[1-10/1]
SELANAA16-P[13-16/0.1]-B[5-30/1]-L[10,​12,​15,​18,​20]-A[30,​60,​90,​120]-E[1-10/1]
SELANAB6-P[3-7/0.1]-B[5-30/1]-L[5,​8,​10]-A[60,​90,​120]
SELANAB8-P[3-9/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]-A[60,​90,​120]
SELANAB10-P[4-12/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]-A[60,​90,​120]
SELANAB10T-P[4-12/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]-A[60,​90,​120]
SELANAB12-P[9-13/0.1]-B[5-30/1]-L[8,​10,​12,​15,​18]-A[60,​90,​120]
SELANAB16-P[13-16/0.1]-B[5-30/1]-L[10,​12,​15,​18,​20]-A[60,​90,​120]
SELANDA6-P[3-7/0.1]-B[5-30/1]-L[5,​8,​10]-A[30,​60,​90,​120]-E[1-10/1]
SELANDA8-P[3-9/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]-A[30,​60,​90,​120]-E[1-10/1]
SELANDA10-P[4-12/0.1]-B[5-30/1]-L[10,​12,​15]-A[30,​60,​90,​120]-E[1-10/1]
SELANDA10T-P[4-12/0.1]-B[5-30/1]-L[10,​12,​15]-A[30,​60,​90,​120]-E[1-10/1]
SELANDA12-P[9-14/0.1]-B[2-30/1]-L[10,​12,​15,​18]-A[30,​60,​90,​120]-E[1-10/1]
SELANDA16-P[13-16/0.1]-B[5-30/1]-L[15,​18,​20]-A[30,​60,​90,​120]-E[1-10/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Head Tip Shape Surface Treatment Heat Treatment Concentricity (Head-Shank) Outside Diameter of Holder D
(mm)
Mounting Section Length L
(mm)
A
(°)
Locating Side Outer Dia. P
(mm)
Positioning Part Length B
(mm)
Taper Length E
(mm)
1 Piece(s)

8 Days or more

10RoundTaper (Shape A)Dicoat®No-65 ~ 1030 ~ 1203 ~ 75 ~ 301 ~ 10
1 Piece(s)

8 Days or more

10RoundTaper (Shape A)Dicoat®No-85 ~ 1530 ~ 1203 ~ 95 ~ 301 ~ 10
1 Piece(s)

8 Days or more

10RoundTaper (Shape A)Dicoat®No-10 (l1=12)10 ~ 1530 ~ 1204.5 ~ 125 ~ 301 ~ 10
1 Piece(s)

8 Days or more

10RoundTaper (Shape A)Dicoat®No-10 (l1=18)10 ~ 1530 ~ 1204.5 ~ 125 ~ 301 ~ 10
1 Piece(s)

8 Days or more

10RoundTaper (Shape A)Dicoat®No-1210 ~ 1830 ~ 1209 ~ 135 ~ 301 ~ 10
1 Piece(s)

8 Days or more

10RoundTaper (Shape A)Dicoat®No-1612 ~ 2030 ~ 12013 ~ 165 ~ 301 ~ 10
1 Piece(s)

8 Days or more

10RoundTip R (B shape)Dicoat®No-65 ~ 1060 ~ 1203 ~ 75 ~ 30-
1 Piece(s)

8 Days or more

10RoundTip R (B shape)Dicoat®No-85 ~ 1560 ~ 1203 ~ 95 ~ 30-
1 Piece(s)

8 Days or more

10RoundTip R (B shape)Dicoat®No-10 (l1=12)10 ~ 1560 ~ 1204.5 ~ 125 ~ 30-
1 Piece(s)

8 Days or more

10RoundTip R (B shape)Dicoat®No-10 (l1=18)10 ~ 1560 ~ 1204.5 ~ 125 ~ 30-
1 Piece(s)

8 Days or more

10RoundTip R (B shape)Dicoat®No-1210 ~ 1860 ~ 1209 ~ 135 ~ 30-
1 Piece(s)

8 Days or more

10RoundTip R (B shape)Dicoat®No-1612 ~ 2060 ~ 12013 ~ 165 ~ 30-
1 Piece(s)

8 Days or more

10DiamondTaper (Shape A)Dicoat®No-65 ~ 1030 ~ 1203 ~ 75 ~ 301 ~ 10
1 Piece(s)

8 Days or more

10DiamondTaper (Shape A)Dicoat®No-85 ~ 1530 ~ 1203 ~ 95 ~ 301 ~ 10
1 Piece(s)

8 Days or more

10DiamondTaper (Shape A)Dicoat®No-10 (l1=12)10 ~ 1530 ~ 1204.5 ~ 125 ~ 301 ~ 10
1 Piece(s)

8 Days or more

10DiamondTaper (Shape A)Dicoat®No-10 (l1=18)10 ~ 1530 ~ 1204.5 ~ 125 ~ 301 ~ 10
1 Piece(s)

8 Days or more

10DiamondTaper (Shape A)Dicoat®No-1210 ~ 1830 ~ 1209 ~ 135 ~ 301 ~ 10
1 Piece(s)

8 Days or more

10DiamondTaper (Shape A)Dicoat®No-1612 ~ 2030 ~ 12013 ~ 165 ~ 301 ~ 10
1 Piece(s)

8 Days or more

10DiamondTip R (B shape)Dicoat®No-65 ~ 1060 ~ 1203 ~ 75 ~ 30-
1 Piece(s)

8 Days or more

10DiamondTip R (B shape)Dicoat®No-85 ~ 1560 ~ 1203 ~ 95 ~ 30-
1 Piece(s)

8 Days or more

10DiamondTip R (B shape)Dicoat®No-10 (l1=12)10 ~ 1560 ~ 1204.5 ~ 125 ~ 30-
1 Piece(s)

8 Days or more

10DiamondTip R (B shape)Dicoat®No-10 (l1=18)10 ~ 1560 ~ 1204.5 ~ 125 ~ 30-
1 Piece(s)

8 Days or more

10DiamondTip R (B shape)Dicoat®No-1210 ~ 1860 ~ 1209 ~ 135 ~ 30-
1 Piece(s)

8 Days or more

10DiamondTip R (B shape)Dicoat®No-1612 ~ 2060 ~ 12013 ~ 165 ~ 30-
1 Piece(s)

11 Days or more

10RoundTaper (Shape A)Hard Chrome-Standard Grade φ0.0365 ~ 1030 ~ 1203 ~ 72 ~ 301 ~ 10
1 Piece(s)

11 Days or more

10RoundTaper (Shape A)Hard Chrome-Standard Grade φ0.0385 ~ 1530 ~ 1203 ~ 92 ~ 301 ~ 10
1 Piece(s)

11 Days or more

10RoundTaper (Shape A)Hard Chrome-Standard Grade φ0.0310 (l1=12)5 ~ 1530 ~ 1204.5 ~ 122 ~ 301 ~ 10
1 Piece(s)

11 Days or more

10RoundTaper (Shape A)Hard Chrome-Standard Grade φ0.0310 (l1=18)5 ~ 1530 ~ 1204.5 ~ 122 ~ 301 ~ 10
1 Piece(s)

11 Days or more

10RoundTaper (Shape A)Hard Chrome-Standard Grade φ0.03128 ~ 1830 ~ 1209 ~ 132 ~ 301 ~ 10
1 Piece(s)

11 Days or more

10RoundTaper (Shape A)Hard Chrome-Standard Grade φ0.031610 ~ 2030 ~ 12013 ~ 162 ~ 301 ~ 10
1 Piece(s)

11 Days or more

10RoundTip R (B shape)Hard Chrome-Standard Grade φ0.0365 ~ 1060 ~ 1203 ~ 72 ~ 30-
1 Piece(s)

11 Days or more

10RoundTip R (B shape)Hard Chrome-Standard Grade φ0.0385 ~ 1560 ~ 1203 ~ 92 ~ 30-
1 Piece(s)

11 Days or more

10RoundTip R (B shape)Hard Chrome-Standard Grade φ0.0310 (l1=12)5 ~ 1560 ~ 1204.5 ~ 122 ~ 30-
1 Piece(s)

11 Days or more

10RoundTip R (B shape)Hard Chrome-Standard Grade φ0.0310 (l1=18)5 ~ 1560 ~ 1204.5 ~ 122 ~ 30-
1 Piece(s)

11 Days or more

10RoundTip R (B shape)Hard Chrome-Standard Grade φ0.03128 ~ 1860 ~ 1209 ~ 132 ~ 30-
1 Piece(s)

11 Days or more

10RoundTip R (B shape)Hard Chrome-Standard Grade φ0.031610 ~ 2060 ~ 12013 ~ 162 ~ 30-
1 Piece(s)

11 Days or more

10DiamondTip R (B shape)Hard Chrome-Standard Grade φ0.0365 ~ 1060 ~ 1203 ~ 72 ~ 30-
1 Piece(s)

11 Days or more

10DiamondTip R (B shape)Hard Chrome-Standard Grade φ0.0385 ~ 1560 ~ 1203 ~ 92 ~ 30-
1 Piece(s)

11 Days or more

10DiamondTip R (B shape)Hard Chrome-Standard Grade φ0.0310 (l1=12)10 ~ 1560 ~ 1204.5 ~ 122 ~ 30-
1 Piece(s)

11 Days or more

10DiamondTip R (B shape)Hard Chrome-Standard Grade φ0.0310 (l1=18)10 ~ 1560 ~ 1204.5 ~ 122 ~ 30-
1 Piece(s)

11 Days or more

10DiamondTip R (B shape)Hard Chrome-Standard Grade φ0.031210 ~ 1860 ~ 1209 ~ 132 ~ 30-
1 Piece(s)

11 Days or more

10DiamondTip R (B shape)Hard Chrome-Standard Grade φ0.031612 ~ 2060 ~ 12013 ~ 162 ~ 30-
1 Piece(s)

9 Days or more

10RoundTaper (Shape A)PlainImmersion QuenchingStandard Grade φ0.0365 ~ 1030 ~ 1203 ~ 75 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10RoundTaper (Shape A)PlainImmersion QuenchingStandard Grade φ0.0385 ~ 1530 ~ 1203 ~ 95 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10RoundTaper (Shape A)PlainImmersion QuenchingStandard Grade φ0.0310 (l1=12)5 ~ 1530 ~ 1204 ~ 125 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10RoundTaper (Shape A)PlainImmersion QuenchingStandard Grade φ0.0310 (l1=18)5 ~ 1530 ~ 1204 ~ 125 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10RoundTaper (Shape A)PlainImmersion QuenchingStandard Grade φ0.03128 ~ 1830 ~ 1209 ~ 135 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10RoundTaper (Shape A)PlainImmersion QuenchingStandard Grade φ0.031610 ~ 2030 ~ 12013 ~ 165 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10RoundTip R (B shape)PlainImmersion QuenchingStandard Grade φ0.0365 ~ 1060 ~ 1203 ~ 75 ~ 30-
1 Piece(s)

9 Days or more

10RoundTip R (B shape)PlainImmersion QuenchingStandard Grade φ0.0385 ~ 1560 ~ 1203 ~ 95 ~ 30-
1 Piece(s)

9 Days or more

10RoundTip R (B shape)PlainImmersion QuenchingStandard Grade φ0.0310 (l1=12)5 ~ 1560 ~ 1204 ~ 125 ~ 30-
1 Piece(s)

9 Days or more

10RoundTip R (B shape)PlainImmersion QuenchingStandard Grade φ0.0310 (l1=18)5 ~ 1560 ~ 1204 ~ 125 ~ 30-
1 Piece(s)

9 Days or more

10RoundTip R (B shape)PlainImmersion QuenchingStandard Grade φ0.03128 ~ 1860 ~ 1209 ~ 135 ~ 30-
1 Piece(s)

9 Days or more

10RoundTip R (B shape)PlainImmersion QuenchingStandard Grade φ0.031610 ~ 2060 ~ 12013 ~ 165 ~ 30-
1 Piece(s)

9 Days or more

10DiamondTaper (Shape A)PlainImmersion QuenchingStandard Grade φ0.0365 ~ 1030 ~ 1203 ~ 75 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10DiamondTaper (Shape A)PlainImmersion QuenchingStandard Grade φ0.0385 ~ 1530 ~ 1203 ~ 95 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10DiamondTaper (Shape A)PlainImmersion QuenchingStandard Grade φ0.0310 (l1=12)10 ~ 1530 ~ 1204 ~ 125 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10DiamondTaper (Shape A)PlainImmersion QuenchingStandard Grade φ0.0310 (l1=18)10 ~ 1530 ~ 1204 ~ 125 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10DiamondTaper (Shape A)PlainImmersion QuenchingStandard Grade φ0.031210 ~ 1830 ~ 1209 ~ 142 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10DiamondTaper (Shape A)PlainImmersion QuenchingStandard Grade φ0.031615 ~ 2030 ~ 12013 ~ 165 ~ 301 ~ 10

Loading...

More Information

■Features: For Standard Grade, P Dim. Tolerance is  (for Precision Grade,  or ), concentricity is 0.03 or 0.05 (for Precision Grade, 0.01 or 0.02). Tip shape is selectable. Polishing Relief Groove is smaller than the conventional products to avoid a workpiece getting stuck.
 

Basic Information

Basic Shape Jig Pin With Collar Shank Style Male thread Head Dia. Tolerance(mm) Standard Grade 0/-0.05

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support