(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Locating Pins for Jigs & Fixtures - Threaded, Tip Shape Selectable, Precision g6

Locating Pins for Jigs & Fixtures - Threaded, Tip Shape Selectable, Precision g6
  • Lead Time Reduction

•Shape: Without Shoulder
•Shank Style: Threaded

  • METRIC
  • inCAD Components
Locating Pins for Jigs & Fixtures - Precision(g6), Threaded, Tip Shape Selectable, Plated:Related Image

・Materials
Type[ M ]Material[ H ]Hardness
SLNNARound4137 Alloy SteelHardened
35~40HRC
SLNNDDiamond
TSLNNARoundSCM415 Alloy Steel (JIS)Carburized
55HRC~ (Depth: 0.7 ~ 0.8)
Anti-carburizing on Threads
TSLNNDDiamond

Type[ M ]Material[ H ]Hardness[ S ]Surface Treatment
R-SNNARound4137 Alloy Steel35~40HRC
(Surface 750HV ~ )
Hard Chrome Plating
R-SNNDDiamond
D-SNNARoundD2 Tool Steel Equivalent55HRC~
(Surface 3000HV)
Dicoat® Treated
D-SNNDDiamond


Specifications

Part Number-P-B-L-A-E
     
Type Tip Shape D
SLNND A 6-P8.0-B14-L8-A30-E2
SLNTA B 8-P12.0-B15-  A60  

Part NumberP
0.1mm Increment
B
1mm Increment
L
Selection
A
Selection
E
1mm Increment
1RWUnit Price
TypeTip ShapeDg6SLNNASLNNDTSLNNATSLNNDR-SNNAR-SNNDD-SNNAD-SNND
Hardened
(Round)
SLNNA

(Diamond)
SLNND
Carburized
(Round)
TSLNNA

(Diamond)
TSLNND
Hard Chrome
(Round)
R-SNNA

(Diamond)
R-SNND
Dicoat
(Round)
D-SNNA

(Diamond)
D-SNND
A
(Tapered)

B
(Taper R)
 6-0.004
-0.012
 8.0~12.0[ ! ]2~305810    *30

60

90

120
1~10 633        
 8-0.005
-0.014
10.0~16.058101215  1043.5        
1012.0~20.0(5)(8)101215  1244        
10T12.0~20.0(5)(8)101215  1555        
12-0.006
-0.017
14.0~25.0 (8)10121518 1566        
1618.0~32.0  (10)121518201888    ----
20-0.007
-0.020
22.0~35.0   121518202289    ----
[ NG ]Angle A*30 is not applicable to Tip Shape B. Select from Precision Grade, No Shoulder (Click here). [ NG ]L dimension in ( ) is not applicable to Diamond Shape and Dicoat® treatment.
[ ! ]B Dimension is selectable from 5 mm ~ for Dicoat® Treated / Diamond Shape.

Alterations

Locating Pins for Jigs & Fixtures - Precision(g6), Threaded, Tip Shape Selectable, Plated:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
D-SNNAA6-P[8-12/0.1]-B[5-30/1]-L[5,​8,​10]-A[30,​60,​90,​120]-E[1-10/1]
D-SNNAA8-P[10-16/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]-A[30,​60,​90,​120]-E[1-10/1]
D-SNNAA10-P[12-20/0.1]-B[5-30/1]-L[10,​12,​15]-A[30,​60,​90,​120]-E[1-10/1]
D-SNNAA10T-P[12-20/0.1]-B[5-30/1]-L[10,​12,​15]-A[30,​60,​90,​120]-E[1-10/1]
D-SNNAA12-P[14-25/0.1]-B[5-30/1]-L[10,​12,​15,​18]-A[30,​60,​90,​120]-E[1-10/1]
D-SNNAB6-P[8-12/0.1]-B[5-30/1]-L[5,​8,​10]-A[60,​90,​120]
D-SNNAB8-P[10-16/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]-A[60,​90,​120]
D-SNNAB10-P[12-20/0.1]-B[5-30/1]-L[10,​12,​15]-A[60,​90,​120]
D-SNNAB10T-P[12-20/0.1]-B[5-30/1]-L[10,​12,​15]-A[60,​90,​120]
D-SNNAB12-P[14-25/0.1]-B[5-30/1]-L[10,​12,​15,​18]-A[60,​90,​120]
D-SNNDA6-P[8-12/0.1]-B[5-30/1]-L[5,​8,​10]-A[30,​60,​90,​120]-E[1-10/1]
D-SNNDA8-P[10-16/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]-A[30,​60,​90,​120]-E[1-10/1]
D-SNNDA10-P[12-20/0.1]-B[5-30/1]-L[10,​12,​15]-A[30,​60,​90,​120]-E[1-10/1]
D-SNNDA10T-P[12-20/0.1]-B[5-30/1]-L[10,​12,​15]-A[30,​60,​90,​120]-E[1-10/1]
D-SNNDA12-P[14-25/0.1]-B[5-30/1]-L[10,​12,​15,​18]-A[30,​60,​90,​120]-E[1-10/1]
D-SNNDB6-P[8-12/0.1]-B[5-30/1]-L[5,​8,​10]-A[60,​90,​120]
D-SNNDB8-P[10-16/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]-A[60,​90,​120]
D-SNNDB10-P[12-20/0.1]-B[5-30/1]-L[10,​12,​15]-A[60,​90,​120]
D-SNNDB10T-P[12-20/0.1]-B[5-30/1]-L[10,​12,​15]-A[60,​90,​120]
D-SNNDB12-P[14-25/0.1]-B[5-30/1]-L[10,​12,​15,​18]-A[60,​90,​120]
R-SNNAA6-P[8-12/0.1]-B[2-30/1]-L[5,​8,​10]-A[30,​60,​90,​120]-E[1-10/1]
R-SNNAA8-P[10-16/0.1]-B[2-30/1]-L[5,​8,​10,​12,​15]-A[30,​60,​90,​120]-E[1-10/1]
R-SNNAA10-P[12-20/0.1]-B[2-30/1]-L[5,​8,​10,​12,​15]-A[30,​60,​90,​120]-E[1-10/1]
R-SNNAA10T-P[12-20/0.1]-B[2-30/1]-L[5,​8,​10,​12,​15]-A[30,​60,​90,​120]-E[1-10/1]
R-SNNAA12-P[14-25/0.1]-B[2-30/1]-L[8,​10,​12,​15,​18]-A[30,​60,​90,​120]-E[1-10/1]
R-SNNAB6-P[8-12/0.1]-B[2-30/1]-L[5,​8,​10]-A[60,​90,​120]
R-SNNAB8-P[10-16/0.1]-B[2-30/1]-L[5,​8,​10,​12,​15]-A[60,​90,​120]
R-SNNAB10-P[12-20/0.1]-B[2-30/1]-L[5,​8,​10,​12,​15]-A[60,​90,​120]
R-SNNAB10T-P[12-20/0.1]-B[2-30/1]-L[5,​8,​10,​12,​15]-A[60,​90,​120]
R-SNNAB12-P[14-25/0.1]-B[2-30/1]-L[8,​10,​12,​15,​18]-A[60,​90,​120]
R-SNNDA6-P[8-12/0.1]-B[5-30/1]-L[5,​8,​10]-A[30,​60,​90,​120]-E[1-10/1]
R-SNNDA8-P[10-16/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]-A[30,​60,​90,​120]-E[1-10/1]
R-SNNDA10-P[12-20/0.1]-B[5-30/1]-L[10,​12,​15]-A[30,​60,​90,​120]-E[1-10/1]
R-SNNDA10T-P[12-20/0.1]-B[5-30/1]-L[10,​12,​15]-A[30,​60,​90,​120]-E[1-10/1]
R-SNNDA12-P[14-25/0.1]-B[5-30/1]-L[10,​12,​15,​18]-A[30,​60,​90,​120]-E[1-10/1]
R-SNNDB6-P[8-12/0.1]-B[5-30/1]-L[5,​8,​10]-A[60,​90,​120]
R-SNNDB8-P[10-16/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]-A[60,​90,​120]
R-SNNDB10-P[12-20/0.1]-B[5-30/1]-L[10,​12,​15]-A[60,​90,​120]
R-SNNDB10T-P[12-20/0.1]-B[5-30/1]-L[10,​12,​15]-A[60,​90,​120]
R-SNNDB12-P[14-25/0.1]-B[5-30/1]-L[10,​12,​15,​18]-A[60,​90,​120]
SLNNAA6-P[8-12/0.1]-B[5-30/1]-L[5,​8,​10]-A[30,​60,​90,​120]-E[1-10/1]
SLNNAA8-P[10-16/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]-A[30,​60,​90,​120]-E[1-10/1]
SLNNAA10-P[12-20/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]-A[30,​60,​90,​120]-E[1-10/1]
SLNNAA10T-P[12-20/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]-A[30,​60,​90,​120]-E[1-10/1]
SLNNAA12-P[14-25/0.1]-B[5-30/1]-L[8,​10,​12,​15,​18]-A[30,​60,​90,​120]-E[1-10/1]
SLNNAA16-P[18-32/0.1]-B[5-30/1]-L[10,​12,​15,​18,​20]-A[30,​60,​90,​120]-E[1-10/1]
SLNNAA20-P[22-35/0.1]-B[5-30/1]-L[12,​15,​18,​20]-A[30,​60,​90,​120]-E[1-10/1]
SLNNAB6-P[8-12/0.1]-B[5-30/1]-L[5,​8,​10]-A[60,​90,​120]
SLNNAB8-P[10-16/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]-A[60,​90,​120]
SLNNAB10-P[12-20/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]-A[60,​90,​120]
SLNNAB10T-P[12-20/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]-A[60,​90,​120]
SLNNAB12-P[14-25/0.1]-B[5-30/1]-L[8,​10,​12,​15,​18]-A[60,​90,​120]
SLNNAB16-P[18-32/0.1]-B[5-30/1]-L[10,​12,​15,​18,​20]-A[60,​90,​120]
SLNNAB20-P[22-35/0.1]-B[5-30/1]-L[12,​15,​18,​20]-A[60,​90,​120]
SLNNDA6-P[8-12/0.1]-B[5-30/1]-L[5,​8,​10]-A[30,​60,​90,​120]-E[1-10/1]
SLNNDA8-P[10-16/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]-A[30,​60,​90,​120]-E[1-10/1]
SLNNDA10-P[12-20/0.1]-B[5-30/1]-L[10,​12,​15]-A[30,​60,​90,​120]-E[1-10/1]
SLNNDA10T-P[12-20/0.1]-B[5-30/1]-L[10,​12,​15]-A[30,​60,​90,​120]-E[1-10/1]
SLNNDA12-P[14-25/0.1]-B[5-30/1]-L[12,​15,​18]-A[30,​60,​90,​120]-E[1-10/1]
SLNNDA16-P[18-32/0.1]-B[5-30/1]-L[15,​18,​20]-A[30,​60,​90,​120]-E[1-10/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Head Tip Shape Surface Treatment Heat Treatment Concentricity (Head-Shank) Head Dia. Tolerance
(mm)
Outside Diameter of Holder D
(mm)
Mounting Section Length L
(mm)
A
(°)
P Positioning Part Length B
(mm)
Taper Length E
(mm)
1 Piece(s)

10 Days or more

10RoundTaper (Shape A)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)65 ~ 1030 ~ 1208 ~ 125 ~ 301 ~ 10
1 Piece(s)

10 Days or more

10RoundTaper (Shape A)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)85 ~ 1530 ~ 12010 ~ 165 ~ 301 ~ 10
1 Piece(s)

10 Days or more

10RoundTaper (Shape A)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)1010 ~ 1530 ~ 12012 ~ 205 ~ 301 ~ 10
1 Piece(s)

10 Days or more

10RoundTaper (Shape A)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)10T10 ~ 1530 ~ 12012 ~ 205 ~ 301 ~ 10
1 Piece(s)

10 Days or more

10RoundTaper (Shape A)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)1210 ~ 1830 ~ 12014 ~ 255 ~ 301 ~ 10
1 Piece(s)

10 Days or more

10RoundTip R (B shape)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)65 ~ 1060 ~ 1208 ~ 125 ~ 30-
1 Piece(s)

10 Days or more

10RoundTip R (B shape)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)85 ~ 1560 ~ 12010 ~ 165 ~ 30-
1 Piece(s)

10 Days or more

10RoundTip R (B shape)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)1010 ~ 1560 ~ 12012 ~ 205 ~ 30-
1 Piece(s)

10 Days or more

10RoundTip R (B shape)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)10T10 ~ 1560 ~ 12012 ~ 205 ~ 30-
1 Piece(s)

10 Days or more

10RoundTip R (B shape)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)1210 ~ 1860 ~ 12014 ~ 255 ~ 30-
1 Piece(s)

10 Days or more

10DiamondTaper (Shape A)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)65 ~ 1030 ~ 1208 ~ 125 ~ 301 ~ 10
1 Piece(s)

10 Days or more

10DiamondTaper (Shape A)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)85 ~ 1530 ~ 12010 ~ 165 ~ 301 ~ 10
1 Piece(s)

10 Days or more

10DiamondTaper (Shape A)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)1010 ~ 1530 ~ 12012 ~ 205 ~ 301 ~ 10
1 Piece(s)

10 Days or more

10DiamondTaper (Shape A)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)10T10 ~ 1530 ~ 12012 ~ 205 ~ 301 ~ 10
1 Piece(s)

10 Days or more

10DiamondTaper (Shape A)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)1210 ~ 1830 ~ 12014 ~ 255 ~ 301 ~ 10
1 Piece(s)

10 Days or more

10DiamondTip R (B shape)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)65 ~ 1060 ~ 1208 ~ 125 ~ 30-
1 Piece(s)

10 Days or more

10DiamondTip R (B shape)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)85 ~ 1560 ~ 12010 ~ 165 ~ 30-
1 Piece(s)

10 Days or more

10DiamondTip R (B shape)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)1010 ~ 1560 ~ 12012 ~ 205 ~ 30-
1 Piece(s)

10 Days or more

10DiamondTip R (B shape)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)10T10 ~ 1560 ~ 12012 ~ 205 ~ 30-
1 Piece(s)

10 Days or more

10DiamondTip R (B shape)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)1210 ~ 1860 ~ 12014 ~ 255 ~ 30-
1 Piece(s)

14 Days or more

10RoundTaper (Shape A)Hard ChromeNoPrecision Grade φ0.01Precision Grade 0/-0.0165 ~ 1030 ~ 1208 ~ 122 ~ 301 ~ 10
1 Piece(s)

14 Days or more

10RoundTaper (Shape A)Hard ChromeNoPrecision Grade φ0.01Precision Grade 0/-0.0185 ~ 1530 ~ 12010 ~ 162 ~ 301 ~ 10
1 Piece(s)

14 Days or more

10RoundTaper (Shape A)Hard ChromeNoPrecision Grade φ0.01Precision Grade 0/-0.01105 ~ 1530 ~ 12012 ~ 202 ~ 301 ~ 10
1 Piece(s)

14 Days or more

10RoundTaper (Shape A)Hard ChromeNoPrecision Grade φ0.01Precision Grade 0/-0.0110T5 ~ 1530 ~ 12012 ~ 202 ~ 301 ~ 10
1 Piece(s)

14 Days or more

10RoundTaper (Shape A)Hard ChromeNoPrecision Grade φ0.01Precision Grade 0/-0.01128 ~ 1830 ~ 12014 ~ 252 ~ 301 ~ 10
1 Piece(s)

14 Days or more

10RoundTip R (B shape)Hard ChromeNoPrecision Grade φ0.01Precision Grade 0/-0.0165 ~ 1060 ~ 1208 ~ 122 ~ 30-
1 Piece(s)

14 Days or more

10RoundTip R (B shape)Hard ChromeNoPrecision Grade φ0.01Precision Grade 0/-0.0185 ~ 1560 ~ 12010 ~ 162 ~ 30-
1 Piece(s)

14 Days or more

10RoundTip R (B shape)Hard ChromeNoPrecision Grade φ0.01Precision Grade 0/-0.01105 ~ 1560 ~ 12012 ~ 202 ~ 30-
1 Piece(s)

14 Days or more

10RoundTip R (B shape)Hard ChromeNoPrecision Grade φ0.01Precision Grade 0/-0.0110T5 ~ 1560 ~ 12012 ~ 202 ~ 30-
1 Piece(s)

14 Days or more

10RoundTip R (B shape)Hard ChromeNoPrecision Grade φ0.01Precision Grade 0/-0.01128 ~ 1860 ~ 12014 ~ 252 ~ 30-
1 Piece(s)

14 Days or more

10DiamondTaper (Shape A)Hard ChromeNoPrecision Grade φ0.01Precision Grade 0/-0.0165 ~ 1030 ~ 1208 ~ 125 ~ 301 ~ 10
1 Piece(s)

14 Days or more

10DiamondTaper (Shape A)Hard ChromeNoPrecision Grade φ0.01Precision Grade 0/-0.0185 ~ 1530 ~ 12010 ~ 165 ~ 301 ~ 10
1 Piece(s)

14 Days or more

10DiamondTaper (Shape A)Hard ChromeNoPrecision Grade φ0.01Precision Grade 0/-0.011010 ~ 1530 ~ 12012 ~ 205 ~ 301 ~ 10
1 Piece(s)

14 Days or more

10DiamondTaper (Shape A)Hard ChromeNoPrecision Grade φ0.01Precision Grade 0/-0.0110T10 ~ 1530 ~ 12012 ~ 205 ~ 301 ~ 10
1 Piece(s)

14 Days or more

10DiamondTaper (Shape A)Hard ChromeNoPrecision Grade φ0.01Precision Grade 0/-0.011210 ~ 1830 ~ 12014 ~ 255 ~ 301 ~ 10
1 Piece(s)

14 Days or more

10DiamondTip R (B shape)Hard ChromeNoPrecision Grade φ0.01Precision Grade 0/-0.0165 ~ 1060 ~ 1208 ~ 125 ~ 30-
1 Piece(s)

14 Days or more

10DiamondTip R (B shape)Hard ChromeNoPrecision Grade φ0.01Precision Grade 0/-0.0185 ~ 1560 ~ 12010 ~ 165 ~ 30-
1 Piece(s)

14 Days or more

10DiamondTip R (B shape)Hard ChromeNoPrecision Grade φ0.01Precision Grade 0/-0.011010 ~ 1560 ~ 12012 ~ 205 ~ 30-
1 Piece(s)

14 Days or more

10DiamondTip R (B shape)Hard ChromeNoPrecision Grade φ0.01Precision Grade 0/-0.0110T10 ~ 1560 ~ 12012 ~ 205 ~ 30-
1 Piece(s)

14 Days or more

10DiamondTip R (B shape)Hard ChromeNoPrecision Grade φ0.01Precision Grade 0/-0.011210 ~ 1860 ~ 12014 ~ 255 ~ 30-
1 Piece(s)

9 Days or more

10RoundTaper (Shape A)PlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0165 ~ 1030 ~ 1208 ~ 125 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10RoundTaper (Shape A)PlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0185 ~ 1530 ~ 12010 ~ 165 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10RoundTaper (Shape A)PlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.01105 ~ 1530 ~ 12012 ~ 205 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10RoundTaper (Shape A)PlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0110T5 ~ 1530 ~ 12012 ~ 205 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10RoundTaper (Shape A)PlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.01128 ~ 1830 ~ 12014 ~ 255 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10RoundTaper (Shape A)PlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.011610 ~ 2030 ~ 12018 ~ 325 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10RoundTaper (Shape A)PlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.012012 ~ 2030 ~ 12022 ~ 355 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10RoundTip R (B shape)PlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0165 ~ 1060 ~ 1208 ~ 125 ~ 30-
1 Piece(s)

9 Days or more

10RoundTip R (B shape)PlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0185 ~ 1560 ~ 12010 ~ 165 ~ 30-
1 Piece(s)

9 Days or more

10RoundTip R (B shape)PlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.01105 ~ 1560 ~ 12012 ~ 205 ~ 30-
1 Piece(s)

9 Days or more

10RoundTip R (B shape)PlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0110T5 ~ 1560 ~ 12012 ~ 205 ~ 30-
1 Piece(s)

9 Days or more

10RoundTip R (B shape)PlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.01128 ~ 1860 ~ 12014 ~ 255 ~ 30-
1 Piece(s)

9 Days or more

10RoundTip R (B shape)PlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.011610 ~ 2060 ~ 12018 ~ 325 ~ 30-
1 Piece(s)

9 Days or more

10RoundTip R (B shape)PlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.012012 ~ 2060 ~ 12022 ~ 355 ~ 30-
1 Piece(s)

9 Days or more

10DiamondTaper (Shape A)PlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0165 ~ 1030 ~ 1208 ~ 125 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10DiamondTaper (Shape A)PlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0185 ~ 1530 ~ 12010 ~ 165 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10DiamondTaper (Shape A)PlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.011010 ~ 1530 ~ 12012 ~ 205 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10DiamondTaper (Shape A)PlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0110T10 ~ 1530 ~ 12012 ~ 205 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10DiamondTaper (Shape A)PlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.011212 ~ 1830 ~ 12014 ~ 255 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10DiamondTaper (Shape A)PlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.011615 ~ 2030 ~ 12018 ~ 325 ~ 301 ~ 10

Loading...

More Information

■Features: For Precision Grade, P Dim. Tolerance is or (for Standard Grade, ), concentricity is 0.01 or 0.02 (for Standard Grade, 0.03 or 0.05). Tip shape is selectable.
 

Basic Information

Basic Shape Jig Pin Without Collar Shank Style Male thread

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support