(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Has the Sphere-shaped head with no edge. And the Buff Finished products with the appearance and sliding property improved are added to the product line-up.
Part Number
Configured Part Number is shown.
CJPQSB4-3
Material No. | [ M ]Material | [ S ]Surface Treatment | [ H ]Hardness | P Selectable | P Configurable | P, L, B Configurable | |||
Type | D Tolerance and Shape | Type | D Tolerance and Shape | Type | D Tolerance and Shape | ||||
① | O1 Tool Steel | - | Treated Hardness: 60~63HRC | JPQ | SB (m6) SPB (p6) | JPQ | SA (m6) SPA (p6) SD (m6) SPD (p6) | FPQ | SA (m6) SPA (p6) SD (m6) SPD (p6) |
② | O1 Tool Steel | Hard Chrome Plating | Hardness: 50~55HRC Plating Hardness :750 HV min. | - | GJPQ | GFPQ | |||
③ | 304 Stainless Steel | - | - | SJPQ | SJPQ | SFPQ | |||
④ | 304 Stainless Steel | Hard Chrome Plating | Plating Hardness :750 HV min. | - | HJPQ | HFPQ | |||
⑤ | 440C or 420 Stainless Steel | - | Treated Hardness: 50~55HRC | CJPQ | CJPQ | CFPQ | |||
⑥ | O1 Tool Steel | Buffed Surface | Treated Hardness: 60~63HRC | - | MJPQ | MFPQ | |||
⑦ | O1 Tool Steel | Hard Chrome Plating + Buffed | Treated Hardness: 60~63HRC | - | MGJPQ | MGFPQ | |||
⑧ | 440C or 420 Stainless Steel | Buffed Surface | Treated Hardness: 50~55HRC | - | MCJPQ | MCFPQ |
Part Number | - | P | - | L | - | B | ||||
Type | Shape | D | ||||||||
JPQ | SA | 4 | - | 2.01 | ||||||
FPQ | SA | 4 | - | P2.01 | - | L6 | - | B5.5 |
Part Number | P | L | B | C | ℓ | |||||||||
Type | D Tolerance and Shape | D | D Tolerance | |||||||||||
m6 | p6 | |||||||||||||
JPQ SJPQ CJPQ | SB (m6) SPB (p6) | 2 | +0.008 +0.002 | +0.012 +0.006 | 1 | 1.5 | 4 | 2 | 0.3 | 0 | ||||
3 | 2 | 5 | 3 | 0.5 | 1 | |||||||||
4 | +0.012 +0.004 | +0.020 +0.012 | 2 | 3 | 1 | |||||||||
5 | 2 | 3 | 4 | 10 | 5 | |||||||||
6 | 2 | 3 | 4 | 5 |
Part Number | P 0.01mm Increment | L | B | C | ℓ | (W) | ||||
Type | D Tolerance and Shape | D | D Tolerance | |||||||
m6 | p6 | |||||||||
JPQ GJPQ SJPQ HJPQ CJPQ (Buff Finished) MJPQ MGJPQ MCJPQ [ ! ]Applicable when D≥5 and P≥5. | SA (m6) SPA (p6) SD (m6) SPD (p6) [ ! ]Applicable when D≥4. | 2 | +0.008 +0.002 | +0.012 +0.006 | 1.00~ 2.00 | 4 | 2 | 0.3 | 0 | - |
3 | 1.00~ 3.00 | 5 | 3 | 0.5 | 1 | |||||
4 | +0.012 +0.004 | +0.020 +0.012 | 2.00~ 4.00 | 1 | 1.0 | |||||
5 | 2.00~ 5.00 | 10 | 5 | 1.2 | ||||||
6 | 2.00~ 6.00 | 1.5 | ||||||||
8 | +0.015 +0.006 | +0.024 +0.015 | 3.00~ 8.00 | 15 | 6 | 1.5 | 2 | 1.8 | ||
10 | 3.00~10.00 | 8 | 2 | 2.2 | ||||||
12 | +0.018 +0.007 | +0.029 +0.018 | 5.00~12.00 | 2.5 | ||||||
13 | 6.00~13.00 | 22 | 3 | |||||||
16 | 10.00~16.00 | 10 | 3 | 4 | ||||||
20 | +0.021 +0.008 | +0.035 +0.022 | 13.00~20.00 | 30 | 5 |
Part Number | P 0.01mm Increment | L 1mm Increment | B 0.1mm Increment | C | ℓ | (W) | ||||
Type | D Tolerance and Shape | D | D Tolerance | |||||||
m6 | p6 | |||||||||
FPQ GFPQ SFPQ HFPQ CFPQ (Buff Finished) MFPQ MGFPQ MCFPQ [ ! ]Applicable when D≥5 and P≥5. | SA (m6) SPA (p6) SD (m6) SPD (p6) [ ! ]Applicable when D≥4. | 2 | +0.008 +0.002 | +0.012 +0.006 | 1.00~ 2.00 | 2~ 4 | 2.0~10.0 | 0.3 | 0 | - |
3 | 1.00~ 3.00 | 3~ 6 | 2.0~10.0 | 0.5 | 1 | |||||
4 | +0.012 +0.004 | +0.020 +0.012 | 2.00~ 4.00 | 4~ 8 | 2.0~10.0 | 1 | 1.0 | |||
5 | 2.00~ 5.00 | 5~10 | 2.0~10.0 | 1.2 | ||||||
6 | 2.00~ 6.00 | 6~12 | 2.0~12.0 | 1.5 | ||||||
8 | +0.015 +0.006 | +0.024 +0.015 | 3.00~ 8.00 | 8~16 | 2.0~15.0 | 1.5 | 2 | 1.8 | ||
10 | 3.00~10.00 | 10~20 | 3.0~20.0 | 2 | 2.2 | |||||
12 | +0.018 +0.007 | +0.029 +0.018 | 5.00~12.00 | 12~24 | 3.0~20.0 | 2.5 | ||||
13 | 6.00~13.00 | 13~26 | 5.0~20.0 | 3 | ||||||
16 | 10.00~16.00 | 16~32 | 5.0~20.0 | 3 | 4 | |||||
20 | +0.021 +0.008 | +0.035 +0.022 | 13.00~20.00 | 20~40 | 5.0~20.0 | 5 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
CJPQSB4-3 |
Loading...
Basic Shape | Small Head | Head Tip Shape | Spherical Surface | Drive | No |
---|---|---|---|---|---|
Shank Style | Straight(Press Fit) | Tolerance of Positioning Side Outer Diameter | 0/-0.01 |
Please check the type/dimensions/specifications of the part CJPQSB4-3 in the Small Head Locating Pins - Round or diamond shaped head, spherical tip and straight shank. series.
Part Number |
---|
CJPQSB2-1.5 |
CJPQSB3-2 |
CJPQSB4-2 |
CJPQSB5-2 |
CJPQSB5-3 |
CJPQSB5-4 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy