(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Large Head Locating Pins - Round or diamond shaped head, spherical tip and internally threaded shank. (Part Numbers)

Large Head Locating Pins - Round or diamond shaped head, spherical tip and internally threaded shank.
  • Volume Discount
  • Lead Time Reduction

Has the Sphere-shaped head with no edge. And the Buff Finished products with the appearance and sliding property improved are added to the product line-up.

  • METRIC
  • inCAD Components
Locating Pins - Spherical Large Head, Tapped, P Configurable:Related Image
・Materials
Material
No.
[ M ]Material[ S ]Surface Treatment[ H ]HardnessP SelectableP ConfigurableP, L, B Configurable
TypeShape CodeTypeShape CodeTypeShape Code
O1 Tool Steel-Treated Hardness: 60~63HRCJPQTBB (Round)JPQTA (Round)
D (Diamond)
FPQTA (Round)
D (Diamond)
O1 Tool SteelHard Chrome PlatingHardness: 50~55HRC
Plating Hardness :750 HV min.
-GJPQTGFPQT
304 Stainless Steel--SJPQTSJPQTSFPQT
304 Stainless SteelHard Chrome PlatingPlating Hardness :750 HV min.--HFPQT
440C or 420 Stainless Steel-Treated Hardness: 50~55HRCCJPQTCJPQTCFPQT
O1 Tool SteelBuffed SurfaceTreated Hardness: 60~63HRC-MJPQTMFPQT
O1 Tool SteelHard Chrome Plating + BuffedHardness: 50~55HRC
Plating Hardness :750 HV min.
-MGJPQTMGFPQT
440C or 420 Stainless SteelBuffed SurfaceTreated Hardness: 50~55HRC-MCJPQTMCFPQT
[ ! ]Some combinations are not available. Refer to the availability list to select the available combination.
 

Specifications

Part Number-P-L-B
JPQTA6
MFPQTA6
-
-
10.0
P10.00

-

L10

-

B5.0
■P Selectable
Part NumberPLBM (Coarse)
TypeShapeDD Tolerance g6
JPQT
SJPQT
CJPQT
BB
(Round)
6-0.004
-0.012
78910          108M35
8-0.005
-0.014
  910111213       15M58
10    11121315      10
12-0.006
-0.017
       1516     
16         181920242522M812
■P Configurable
Part NumberP
0.01mm Increment
LBM (Coarse)(W)
TypeShapeDD Tolerance g6
JPQT
GJPQT
SJPQ
T
CJPQT


(Buff Finished)
MJPQT
MGJPQT
MCJPQ
T
A
(Round)

D
(Diamond)
5-0.004
-0.012
5.50~ 8.00106M232.2
66.50~10.008M353.0
6TM2.64
8-0.005
-0.014
9.00~13.0015M583.5
8TM46
1011.00~15.0010M584.0
12-0.006
-0.017
13.00~16.005.0
1314.00~18.0022M8105.5
1617.00~25.00127.0
20-0.007
-0.020
22.00~30.0030159.0
■P, L, B Configurable
Part NumberP
0.01mm Increment
L
1mm Increment
B
0.1mm Increment
M
(Coarse)
(W)
TypeShapeDD Tolerance g6
FPQT
GFPQT
SFPQT

HFPQT
CFPQT


(Buff Finished)
MFPQT
MGFPQT
MCFPQT
A
(Round)

D
(Diamond)
5-0.004
-0.012
5.50~8.00 5(9) ~102.0~10.0M232.2
66.50~10.00 6(9) ~122.0~12.0M353.0
6TM2.64
8-0.005
-0.014
9.00~13.00 8(12)~162.0~15.0M583.5
8T 6(12)~16M46
1011.00~15.0010(12)~203.0~20.0M584.0
10T 6(12)~16M46
12-0.006
-0.017
13.00~16.0012   ~243.0~20.0M585.0
12T 8(12)~18M46
1314.00~18.0013(14)~265.0~20.0M8105.5
13T 8(14)~20M69
1617.00~25.0016   ~325.0~20.0M8127.0
16T10(14)~24M69
20-0.007
-0.020
22.00~30.0020   ~405.0~20.0M8129.0
20T12(18)~30M69
[ ! ]Pins of D dimension with T have one size smaller thread diameter and larger wall thickness. (Actual D dimension is the number without "T".)
[ ! ]L dimension in ( ) is applicable to Diamond Shape.
[ ! ]Note the strength of under-head part. >> P.1309
[ ! ]Please confirm pilot hole depth on >> P.1309 Holes may go through.
* The tightening torque (ref. value) for hardened products is strength class 8.8. (See technical data on MISUMI 2019 catalog P.4015).*Not applicable when using locking adhesives or lock washers.

Alterations

Locating Pins - Spherical Large Head, Tapped, P Configurable:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CJPQTBB8-12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Material Heat Treatment Surface Finish Positioning Side Outer Diameter P
(mm)
Mounted Side Outer Diameter D
(mm)
Thread Diameter M
(mm)
Mounting Section Length L
(mm)
Positioning Portion Length B
(mm)
Thread Length ML
(mm)
Dimension Configurable Type Positioning Part Length B
(mm)
1 Piece(s)Available

8 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No128--158P Dimension Fixed-

Loading...

  1. 1
 

Basic Information

Basic Shape Large Head Head Tip Shape Spherical Surface Drive No
Shank Style Female Thread Tolerance of Positioning Side Outer Diameter 0/-0.01 Shank Dia. Tolerance g6

Please check the type/dimensions/specifications of the part CJPQTBB8-12 in the Large Head Locating Pins - Round or diamond shaped head, spherical tip and internally threaded shank. series.

Products like this...

Part Number
CJPQTBB10-15
CJPQTBB12-15
CJPQTBB12-16
CJPQTBB8-13
CJPQTBB8-9
JPQTBB10-11
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Material Heat Treatment Surface Finish Positioning Side Outer Diameter P
(mm)
Mounted Side Outer Diameter D
(mm)
Thread Diameter M
(mm)
Mounting Section Length L
(mm)
Positioning Portion Length B
(mm)
Thread Length ML
(mm)
Dimension Configurable Type Positioning Part Length B
(mm)
1 Piece(s)Available

8 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No1510--1510P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No1512--1510P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No1612--1510P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No138--158P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No98--158P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10Round[Steel] O1 Tool SteelHardened[None] No1110--1510P Dimension Fixed-

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.