(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Large Head Locating Pins - Round or diamond shaped head, spherical tip and straight shank.

Large Head Locating Pins - Round or diamond shaped head, spherical tip and straight shank.
  • Volume Discount
  • Lead Time Reduction

Has the Sphere-shaped head with no edge. And the Buff Finished products with the appearance and sliding property improved are added to the product line-up.

  • METRIC
  • inCAD Components
Locating Pins - Spherical Large Head, Standard, P Configurable:Related Image
[ ! ]Locating Pins for Height Adjusting with shorter B fixed dimension is also available.>> Click here
・Materials
Material
No.
[ M ]Material[ S ]Surface Treatment[ H ]HardnessP SelectableP ConfigurableP, L, B Configurable
TypeD Tolerance and ShapeTypeD Tolerance and ShapeTypeD Tolerance and Shape
O1 Tool Steel-Treated Hardness: 60~63HRCJPQ
B (m6)
PB (p6)
JPQ
A (m6)
PA (p6)


D (m6)
PD (p6)
FPQ
A (m6)
PA (p6)


D (m6)
PD (p6)
O1 Tool SteelHard Chrome PlatingHardness: 50~55HRC
Plating Hardness :750 HV min.
-GJPQGFPQ
304 Stainless Steel--SJPQSJPQSFPQ
304 Stainless SteelHard Chrome PlatingPlating Hardness :750 HV min.-HJPQHFPQ
440C or 420 Stainless Steel-Treated Hardness: 50~55HRCCJPQCJPQCFPQ
O1 Tool SteelBuffed SurfaceTreated Hardness: 60~63HRC-MJPQMFPQ
O1 Tool SteelHard Chrome Plated +
Buffed Surface
Hardness: 50~55HRC
Plating Hardness :750 HV min.
-MGJPQMGFPQ
440C or 420 Stainless SteelBuffed SurfaceTreated Hardness: 50~55HRC-MCJPQMCFPQ
[ ! ]Some combinations are not available. Refer to the availability list to select the available combination.

Specifications

Part Number-P-L-B
TypeD Tol.
Shape
D
JPQ
FPQ
MFPQ
A
A
PA
4
4
12
-
-
-
5.00
P5.00
P15.98

-
-

L5
L12

-
-

B2.5
B5.5
■P Selectable
Part NumberPLBC
TypeD Tolerance and ShapeDD Tol.
m6p6
JPQ
SJPQ
CJPQ
<Round>
B (m6)
PB (p6)
1+0.008
+0.002
+0.012
+0.006
2 3 30.10
234 40.5
3456 5 51
4+0.012
+0.004
+0.020
+0.012
567 61
567810
678910 8
8+0.015
+0.006
+0.024
+0.015
9101112151.5
101213102
■P Configurable
Part NumberP
0.01mm Increment
LBC(W)
TypeD Tolerance and ShapeDD Tol.
m6p6
JPQ
GJPQ
SJPQ
HJPQ
CJPQ

(Buff Finished)
MJPQ
MGJPQ
MCJPQ

[ ! ]Applicable when D≥5.
<Round>
A (m6)
PA (p6)

<Diamond>
D (m6)
PD (p6)
[ ! ]Applicable when D≥2.
1+0.008
+0.002
+0.012
+0.006
 1.50~ 2.50 3 30.10-
2 2.50~ 4.00 40.51.2
3 3.50~ 6.00 5 511.5
4+0.012
+0.004
+0.020
+0.012
 4.50~ 7.00 611.8
5 5.50~ 8.00102.2
6 6.50~10.00 83.0
8+0.015
+0.006
+0.024
+0.015
 9.00~13.00151.53.5
1011.00~15.001024.0
12+0.018
+0.007
+0.029
+0.018
13.00~16.005.0
1314.00~18.002225.5
1617.00~25.0037.0
20+0.021
+0.008
+0.035
+0.022
22.00~30.0030159.0
■P, L, B Configurable
Part Number P
0.01mm Increment
L
1mm Increment
B
0.1mm Increment
C (W)
Type D Tolerance and Shape D D Tol.
m6 p6
FPQ
GFPQ
SFPQ
HFPQ
CFPQ

(Buff Finished)
MFPQ
MGFPQ
MCFPQ
[ ! ]Applicable when D≥5.
<Round>
A (m6)
PA (p6)

<Diamond>
D (m6)
PD (p6)
[ ! ]Applicable when D≥2.
1 +0.008
+0.002
+0.012
+0.006
1.50~2.50 2, 3 2.0~ 5.0 0.1 0 -
2 2.50~4.00 2~6 2.0~10.0 0.5 1.2
3 3.50~6.00 3~6 2.0~10.0 1 1.5
4 +0.012
+0.004
+0.020
+0.012
4.50~7.00 4~8 2.0~10.0 1 1.8
5 5.50~8.00 5~10 2.0~10.0 2.2
6 6.50~10.00 6~12 2.0~12.0 3.0
8 +0.015
+0.006
+0.024
+0.015
9.00~13.00 8~16 2.0~15.0 1.5 3.5
10 11.00~15.00 10~20 3.0~20.0 2 4.0
12 +0.018
+0.007
+0.029
+0.018
13.00~16.00 12~24 3.0~20.0 5.0
13 14.00~18.00 13~26 5.0~20.0 2 5.5
16 17.00~25.00 16~32 5.0~20.0 3 7.0
20 +0.021
+0.008
+0.035
+0.022
22.00~30.00 20~40 5.0~20.0 9.0

Alterations

Locating Pins - Spherical Large Head, Standard, P Configurable:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CFPQA1-P[1.5-3/0.01]-L[2-3/1]-B[1.5-5/0.1]
CFPQA2-P[2.5-6/0.01]-L[2-6/1]-B[1.5-15/0.1]
CFPQA3-P[3.5-8/0.01]-L[3-10/1]-B[1.5-15/0.1]
CFPQA4-P[4.5-8/0.01]-L[3-14/1]-B[1.5-15/0.1]
CFPQA5-P[5.5-10/0.01]-L[5-15/1]-B[1.5-15/0.1]
CFPQA6-P[6.5-10/0.01]-L[5-15/1]-B[1.5-30/0.1]
CFPQA8-P[8.5-15/0.01]-L[5-16/1]-B[1.5-30/0.1]
CFPQA10-P[11-17/0.01]-L[5-20/1]-B[3-30/0.1]
CFPQA12-P[13-18/0.01]-L[6-24/1]-B[3-30/0.1]
CFPQA13-P[14-20/0.01]-L[7-26/1]-B[5-30/0.1]
CFPQA16-P[17-27/0.01]-L[8-32/1]-B[5-30/0.1]
CFPQA20-P[22-30/0.01]-L[10-40/1]-B[5-30/0.1]
CFPQD2-P[2.5-4/0.01]-L[2-6/1]-B[1.5-10/0.1]
CFPQD3-P[3.5-8/0.01]-L[3-10/1]-B[1.5-10/0.1]
CFPQD4-P[4.5-8/0.01]-L[4-14/1]-B[1.5-10/0.1]
CFPQD5-P[5.5-10/0.01]-L[5-15/1]-B[1.5-10/0.1]
CFPQD6-P[6.5-10/0.01]-L[5-15/1]-B[1.5-15/0.1]
CFPQD8-P[8.5-15/0.01]-L[6-16/1]-B[1.5-15/0.1]
CFPQD10-P[11-17/0.01]-L[10-20/1]-B[3-25/0.1]
CFPQD12-P[13-18/0.01]-L[10-24/1]-B[3-25/0.1]
CFPQD13-P[14-20/0.01]-L[12-26/1]-B[5-25/0.1]
CFPQD16-P[17-27/0.01]-L[15-32/1]-B[5-30/0.1]
CFPQD20-P[22-30/0.01]-L[15-40/1]-B[5-30/0.1]
CFPQPA1-P[1.5-3/0.01]-L[2-3/1]-B[1.5-5/0.1]
CFPQPA2-P[2.5-6/0.01]-L[2-6/1]-B[1.5-15/0.1]
CFPQPA3-P[3.5-8/0.01]-L[3-10/1]-B[1.5-15/0.1]
CFPQPA4-P[4.5-8/0.01]-L[3-14/1]-B[1.5-15/0.1]
CFPQPA5-P[5.5-10/0.01]-L[5-15/1]-B[1.5-15/0.1]
CFPQPA6-P[6.5-10/0.01]-L[5-15/1]-B[1.5-30/0.1]
CFPQPA8-P[8.5-15/0.01]-L[5-16/1]-B[1.5-30/0.1]
CFPQPA10-P[11-17/0.01]-L[5-20/1]-B[3-30/0.1]
CFPQPA12-P[13-18/0.01]-L[6-24/1]-B[3-30/0.1]
CFPQPA13-P[14-20/0.01]-L[7-26/1]-B[5-30/0.1]
CFPQPA16-P[17-27/0.01]-L[8-32/1]-B[5-30/0.1]
CFPQPA20-P[22-30/0.01]-L[10-40/1]-B[5-30/0.1]
CFPQPD2-P[2.5-4/0.01]-L[2-6/1]-B[1.5-10/0.1]
CFPQPD3-P[3.5-8/0.01]-L[3-10/1]-B[1.5-10/0.1]
CFPQPD4-P[4.5-8/0.01]-L[4-14/1]-B[1.5-10/0.1]
CFPQPD5-P[5.5-10/0.01]-L[5-15/1]-B[1.5-10/0.1]
CFPQPD6-P[6.5-10/0.01]-L[5-15/1]-B[1.5-15/0.1]
CFPQPD8-P[8.5-15/0.01]-L[6-16/1]-B[1.5-15/0.1]
CFPQPD10-P[11-17/0.01]-L[10-20/1]-B[3-25/0.1]
CFPQPD12-P[13-18/0.01]-L[10-24/1]-B[3-25/0.1]
CFPQPD13-P[14-20/0.01]-L[12-26/1]-B[5-25/0.1]
CFPQPD16-P[17-27/0.01]-L[15-32/1]-B[5-30/0.1]
CFPQPD20-P[22-30/0.01]-L[15-40/1]-B[5-30/0.1]
CJPQA1-[1.5-2.5/0.01]
CJPQA2-[2.5-4/0.01]
CJPQA3-[3.5-6/0.01]
CJPQA4-[4.5-7/0.01]
CJPQA5-[5.5-8/0.01]
CJPQA6-[6.5-10/0.01]
CJPQA8-[9-13/0.01]
CJPQA10-[11-15/0.01]
CJPQA12-[13-16/0.01]
CJPQA13-[14-18/0.01]
CJPQA16-[17-25/0.01]
CJPQA20-[22-30/0.01]
CJPQB1-2
CJPQB2-3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Material Heat Treatment Surface Finish Positioning Side Outer Diameter P
(mm)
Mounted Side Outer Diameter D
(mm)
Shank Dia. Tolerance Positioning Portion Length L
(mm)
Mounting Section Length L
(mm)
Positioning Portion Length B
(mm)
Dimension Configurable Type Positioning Part Length B
(mm)
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No1.5 ~ 31m6-2 ~ 3-P, L, B Dimensions Configurable1.5 ~ 5
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No2.5 ~ 62m6-2 ~ 6-P, L, B Dimensions Configurable1.5 ~ 15
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No3.5 ~ 83m6-3 ~ 10-P, L, B Dimensions Configurable1.5 ~ 15
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No4.5 ~ 84m6-3 ~ 14-P, L, B Dimensions Configurable1.5 ~ 15
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No5.5 ~ 105m6-5 ~ 15-P, L, B Dimensions Configurable1.5 ~ 15
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No6.5 ~ 106m6-5 ~ 15-P, L, B Dimensions Configurable1.5 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No8.5 ~ 158m6-5 ~ 16-P, L, B Dimensions Configurable1.5 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No11 ~ 1710m6-5 ~ 20-P, L, B Dimensions Configurable3 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No13 ~ 1812m6-6 ~ 24-P, L, B Dimensions Configurable3 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No14 ~ 2013m6-7 ~ 26-P, L, B Dimensions Configurable5 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No17 ~ 2716m6-8 ~ 32-P, L, B Dimensions Configurable5 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No22 ~ 3020m6-10 ~ 40-P, L, B Dimensions Configurable5 ~ 30
1 Piece(s)

7 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No2.5 ~ 42m6-2 ~ 6-P, L, B Dimensions Configurable1.5 ~ 10
1 Piece(s)

7 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No3.5 ~ 83m6-3 ~ 10-P, L, B Dimensions Configurable1.5 ~ 10
1 Piece(s)

7 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No4.5 ~ 84m6-4 ~ 14-P, L, B Dimensions Configurable1.5 ~ 10
1 Piece(s)

7 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No5.5 ~ 105m6-5 ~ 15-P, L, B Dimensions Configurable1.5 ~ 10
1 Piece(s)

7 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No6.5 ~ 106m6-5 ~ 15-P, L, B Dimensions Configurable1.5 ~ 15
1 Piece(s)

7 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No8.5 ~ 158m6-6 ~ 16-P, L, B Dimensions Configurable1.5 ~ 15
1 Piece(s)

7 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No11 ~ 1710m6-10 ~ 20-P, L, B Dimensions Configurable3 ~ 25
1 Piece(s)

7 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No13 ~ 1812m6-10 ~ 24-P, L, B Dimensions Configurable3 ~ 25
1 Piece(s)

7 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No14 ~ 2013m6-12 ~ 26-P, L, B Dimensions Configurable5 ~ 25
1 Piece(s)

7 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No17 ~ 2716m6-15 ~ 32-P, L, B Dimensions Configurable5 ~ 30
1 Piece(s)

7 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No22 ~ 3020m6-15 ~ 40-P, L, B Dimensions Configurable5 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No1.5 ~ 31p6-2 ~ 3-P, L, B Dimensions Configurable1.5 ~ 5
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No2.5 ~ 62p6-2 ~ 6-P, L, B Dimensions Configurable1.5 ~ 15
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No3.5 ~ 83p6-3 ~ 10-P, L, B Dimensions Configurable1.5 ~ 15
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No4.5 ~ 84p6-3 ~ 14-P, L, B Dimensions Configurable1.5 ~ 15
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No5.5 ~ 105p6-5 ~ 15-P, L, B Dimensions Configurable1.5 ~ 15
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No6.5 ~ 106p6-5 ~ 15-P, L, B Dimensions Configurable1.5 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No8.5 ~ 158p6-5 ~ 16-P, L, B Dimensions Configurable1.5 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No11 ~ 1710p6-5 ~ 20-P, L, B Dimensions Configurable3 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No13 ~ 1812p6-6 ~ 24-P, L, B Dimensions Configurable3 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No14 ~ 2013p6-7 ~ 26-P, L, B Dimensions Configurable5 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No17 ~ 2716p6-8 ~ 32-P, L, B Dimensions Configurable5 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No22 ~ 3020p6-10 ~ 40-P, L, B Dimensions Configurable5 ~ 30
1 Piece(s)

7 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No2.5 ~ 42p6-2 ~ 6-P, L, B Dimensions Configurable1.5 ~ 10
1 Piece(s)

7 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No3.5 ~ 83p6-3 ~ 10-P, L, B Dimensions Configurable1.5 ~ 10
1 Piece(s)

7 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No4.5 ~ 84p6-4 ~ 14-P, L, B Dimensions Configurable1.5 ~ 10
1 Piece(s)

7 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No5.5 ~ 105p6-5 ~ 15-P, L, B Dimensions Configurable1.5 ~ 10
1 Piece(s)

7 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No6.5 ~ 106p6-5 ~ 15-P, L, B Dimensions Configurable1.5 ~ 15
1 Piece(s)

7 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No8.5 ~ 158p6-6 ~ 16-P, L, B Dimensions Configurable1.5 ~ 15
1 Piece(s)

7 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No11 ~ 1710p6-10 ~ 20-P, L, B Dimensions Configurable3 ~ 25
1 Piece(s)

7 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No13 ~ 1812p6-10 ~ 24-P, L, B Dimensions Configurable3 ~ 25
1 Piece(s)

7 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No14 ~ 2013p6-12 ~ 26-P, L, B Dimensions Configurable5 ~ 25
1 Piece(s)

7 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No17 ~ 2716p6-15 ~ 32-P, L, B Dimensions Configurable5 ~ 30
1 Piece(s)

7 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No22 ~ 3020p6-15 ~ 40-P, L, B Dimensions Configurable5 ~ 30
1 Piece(s)

10 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No1.5 ~ 2.51m63-3P Dimension Configurable-
1 Piece(s)

10 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No2.5 ~ 42m64-3P Dimension Configurable-
1 Piece(s)

10 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No3.5 ~ 63m65-5P Dimension Configurable-
1 Piece(s)

10 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No4.5 ~ 74m65-6P Dimension Configurable-
1 Piece(s)

10 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No5.5 ~ 85m610-6P Dimension Configurable-
1 Piece(s)

10 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No6.5 ~ 106m610-8P Dimension Configurable-
1 Piece(s)

10 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No9 ~ 138m615-8P Dimension Configurable-
1 Piece(s)

10 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No11 ~ 1510m615-10P Dimension Configurable-
1 Piece(s)

10 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No13 ~ 1612m615-10P Dimension Configurable-
1 Piece(s)

10 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No14 ~ 1813m622-10P Dimension Configurable-
1 Piece(s)

10 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No17 ~ 2516m622-10P Dimension Configurable-
1 Piece(s)

10 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No22 ~ 3020m630-15P Dimension Configurable-
1 Piece(s)Available

8 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No21m6---P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No32m6---P Dimension Fixed-

Loading...

Example

Locating Pins - Spherical Large Head, Standard, P Configurable:Related Image
 

Basic Information

Basic Shape Large Head Head Tip Shape Spherical Surface Drive No
Shank Style Straight(Press Fit) Tolerance of Positioning Side Outer Diameter 0/-0.01

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.