(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Large Head Locating Pins - Round/diamond head, ball tip, straight shank, selectable tolerances.

Large Head Locating Pins - Round/diamond head, ball tip, straight shank, selectable tolerances.

The straight shank is used for press fit. Head and shank diameter tolerance is selectable from m6, p6, g6, h7 or (0 to -0.01). Pin material is hardened Stainless Steel (35HRC). The P/L/B dimensions are configurable in high precision ranges.

PDF

Locating Pins - Hardened Stainless Steel Large Head - Sphere End:

Specifications

Part Number-P-L-B
       
Type D Tol. P Tolerance D
AKFQA M S 6-P8.00-L8-B6.0
■Tolerance Selection
D
or
P
Standard Grade
MPGHS
m6p6g6h7-
 2.00
~
 3.00
+0.008
+0.002
+0.012
+0.006
-0.002
-0.008
0
-0.010
0
-0.01
 3.01
~
 6.00
+0.012
+0.004
+0.020
+0.012
-0.004
-0.012
0
-0.012
0
-0.01
 6.01
~
10.00
+0.015
+0.006
+0.024
+0.015
-0.005
-0.014
0
-0.015
0
-0.01
Part NumberP
0.01mm Increment
L
1mm Increment
B
0.1mm Increment
C(W)1
TypeD Tol.
Selection
P Tolerance
Selection
D
AKFQA (Round)
AKFQD
(Diamond)
M
P
G
H
S
M
P
G
H
22.50~8.003 (4)~161.0~15.00.51.20
33.50~8.000.51.51
44.50~8.0011.81
55.50~8.0012.21
66.50~10.00131
88.50~10.004 (5)~1613.51
[ ! ]L dimension in ( ) is applicable to Diamond Shape. [ ! ]When L=3, C=0.5 ℓ1=1.

Price list

Alterations

Locating Pins - Hardened Stainless Steel Large Head - Sphere End:

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AKFQAGG2-P[2.5-8/0.01]-L[3-16/1]-B[1-15/0.1]
AKFQAGG3-P[3.5-8/0.01]-L[3-16/1]-B[1-15/0.1]
AKFQAGG4-P[4.5-8/0.01]-L[3-16/1]-B[1-15/0.1]
AKFQAGG5-P[5.5-8/0.01]-L[3-16/1]-B[1-15/0.1]
AKFQAGG6-P[6.5-10/0.01]-L[3-16/1]-B[1-15/0.1]
AKFQAGG8-P[8-10/0.01]-L[4-16/1]-B[1-15/0.1]
AKFQAGH2-P[2.5-8/0.01]-L[3-16/1]-B[1-15/0.1]
AKFQAGH3-P[3.5-8/0.01]-L[3-16/1]-B[1-15/0.1]
AKFQAGH4-P[4.5-8/0.01]-L[3-16/1]-B[1-15/0.1]
AKFQAGH5-P[5.5-8/0.01]-L[3-16/1]-B[1-15/0.1]
AKFQAGH6-P[6.5-10/0.01]-L[3-16/1]-B[1-15/0.1]
AKFQAGH8-P[8-10/0.01]-L[4-16/1]-B[1-15/0.1]
AKFQAGM2-P[2.5-8/0.01]-L[3-16/1]-B[1-15/0.1]
AKFQAGM3-P[3.5-8/0.01]-L[3-16/1]-B[1-15/0.1]
AKFQAGM4-P[4.5-8/0.01]-L[3-16/1]-B[1-15/0.1]
AKFQAGM5-P[5.5-8/0.01]-L[3-16/1]-B[1-15/0.1]
AKFQAGM6-P[6.5-10/0.01]-L[3-16/1]-B[1-15/0.1]
AKFQAGM8-P[8-10/0.01]-L[4-16/1]-B[1-15/0.1]
AKFQAGP2-P[2.5-8/0.01]-L[3-16/1]-B[1-15/0.1]
AKFQAGP3-P[3.5-8/0.01]-L[3-16/1]-B[1-15/0.1]
AKFQAGP4-P[4.5-8/0.01]-L[3-16/1]-B[1-15/0.1]
AKFQAGP5-P[5.5-8/0.01]-L[3-16/1]-B[1-15/0.1]
AKFQAGP6-P[6.5-10/0.01]-L[3-16/1]-B[1-15/0.1]
AKFQAGP8-P[8-10/0.01]-L[4-16/1]-B[1-15/0.1]
AKFQAGS2-P[2.5-8/0.01]-L[3-16/1]-B[1-15/0.1]
AKFQAGS3-P[3.5-8/0.01]-L[3-16/1]-B[1-15/0.1]
AKFQAGS4-P[4.5-8/0.01]-L[3-16/1]-B[1-15/0.1]
AKFQAGS5-P[5.5-8/0.01]-L[3-16/1]-B[1-15/0.1]
AKFQAGS6-P[6.5-10/0.01]-L[3-16/1]-B[1-15/0.1]
AKFQAGS8-P[8-10/0.01]-L[4-16/1]-B[1-15/0.1]
AKFQAHG2-P[2.5-8/0.01]-L[3-16/1]-B[1-15/0.1]
AKFQAHG3-P[3.5-8/0.01]-L[3-16/1]-B[1-15/0.1]
AKFQAHG4-P[4.5-8/0.01]-L[3-16/1]-B[1-15/0.1]
AKFQAHG5-P[5.5-8/0.01]-L[3-16/1]-B[1-15/0.1]
AKFQAHG6-P[6.5-10/0.01]-L[3-16/1]-B[1-15/0.1]
AKFQAHG8-P[8-10/0.01]-L[4-16/1]-B[1-15/0.1]
AKFQAHH2-P[2.5-8/0.01]-L[3-16/1]-B[1-15/0.1]
AKFQAHH3-P[3.5-8/0.01]-L[3-16/1]-B[1-15/0.1]
AKFQAHH4-P[4.5-8/0.01]-L[3-16/1]-B[1-15/0.1]
AKFQAHH5-P[5.5-8/0.01]-L[3-16/1]-B[1-15/0.1]
AKFQAHH6-P[6.5-10/0.01]-L[3-16/1]-B[1-15/0.1]
AKFQAHH8-P[8-10/0.01]-L[4-16/1]-B[1-15/0.1]
AKFQAHM2-P[2.5-8/0.01]-L[3-16/1]-B[1-15/0.1]
AKFQAHM3-P[3.5-8/0.01]-L[3-16/1]-B[1-15/0.1]
AKFQAHM4-P[4.5-8/0.01]-L[3-16/1]-B[1-15/0.1]
AKFQAHM5-P[5.5-8/0.01]-L[3-16/1]-B[1-15/0.1]
AKFQAHM6-P[6.5-10/0.01]-L[3-16/1]-B[1-15/0.1]
AKFQAHM8-P[8-10/0.01]-L[4-16/1]-B[1-15/0.1]
AKFQAHP2-P[2.5-8/0.01]-L[3-16/1]-B[1-15/0.1]
AKFQAHP3-P[3.5-8/0.01]-L[3-16/1]-B[1-15/0.1]
AKFQAHP4-P[4.5-8/0.01]-L[3-16/1]-B[1-15/0.1]
AKFQAHP5-P[5.5-8/0.01]-L[3-16/1]-B[1-15/0.1]
AKFQAHP6-P[6.5-10/0.01]-L[3-16/1]-B[1-15/0.1]
AKFQAHP8-P[8-10/0.01]-L[4-16/1]-B[1-15/0.1]
AKFQAHS2-P[2.5-8/0.01]-L[3-16/1]-B[1-15/0.1]
AKFQAHS3-P[3.5-8/0.01]-L[3-16/1]-B[1-15/0.1]
AKFQAHS4-P[4.5-8/0.01]-L[3-16/1]-B[1-15/0.1]
AKFQAHS5-P[5.5-8/0.01]-L[3-16/1]-B[1-15/0.1]
AKFQAHS6-P[6.5-10/0.01]-L[3-16/1]-B[1-15/0.1]
AKFQAHS8-P[8-10/0.01]-L[4-16/1]-B[1-15/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Tolerance of Positioning Side Outer Diameter Mounted Side Outer Diameter D
(mm)
Shank Dia. Tolerance B
(mm)
L
(mm)
1 Piece(s)

10 Days or more

10Roundg62g61 ~ 153 ~ 16
1 Piece(s)

10 Days or more

10Roundg63g61 ~ 153 ~ 16
1 Piece(s)

10 Days or more

10Roundg64g61 ~ 153 ~ 16
1 Piece(s)

10 Days or more

10Roundg65g61 ~ 153 ~ 16
1 Piece(s)

10 Days or more

10Roundg66g61 ~ 153 ~ 16
1 Piece(s)

10 Days or more

10Roundg68g61 ~ 154 ~ 16
1 Piece(s)

10 Days or more

10Roundh72g61 ~ 153 ~ 16
1 Piece(s)

10 Days or more

10Roundh73g61 ~ 153 ~ 16
1 Piece(s)

10 Days or more

10Roundh74g61 ~ 153 ~ 16
1 Piece(s)

10 Days or more

10Roundh75g61 ~ 153 ~ 16
1 Piece(s)

10 Days or more

10Roundh76g61 ~ 153 ~ 16
1 Piece(s)

10 Days or more

10Roundh78g61 ~ 154 ~ 16
1 Piece(s)

10 Days or more

10Roundm62g61 ~ 153 ~ 16
1 Piece(s)

10 Days or more

10Roundm63g61 ~ 153 ~ 16
1 Piece(s)

10 Days or more

10Roundm64g61 ~ 153 ~ 16
1 Piece(s)

10 Days or more

10Roundm65g61 ~ 153 ~ 16
1 Piece(s)

10 Days or more

10Roundm66g61 ~ 153 ~ 16
1 Piece(s)

10 Days or more

10Roundm68g61 ~ 154 ~ 16
1 Piece(s)

10 Days or more

10Roundp62g61 ~ 153 ~ 16
1 Piece(s)

10 Days or more

10Roundp63g61 ~ 153 ~ 16
1 Piece(s)

10 Days or more

10Roundp64g61 ~ 153 ~ 16
1 Piece(s)

10 Days or more

10Roundp65g61 ~ 153 ~ 16
1 Piece(s)

10 Days or more

10Roundp66g61 ~ 153 ~ 16
1 Piece(s)

10 Days or more

10Roundp68g61 ~ 154 ~ 16
1 Piece(s)

10 Days or more

10Round0/-0.012g61 ~ 153 ~ 16
1 Piece(s)

10 Days or more

10Round0/-0.013g61 ~ 153 ~ 16
1 Piece(s)

10 Days or more

10Round0/-0.014g61 ~ 153 ~ 16
1 Piece(s)

10 Days or more

10Round0/-0.015g61 ~ 153 ~ 16
1 Piece(s)

10 Days or more

10Round0/-0.016g61 ~ 153 ~ 16
1 Piece(s)

10 Days or more

10Round0/-0.018g61 ~ 154 ~ 16
1 Piece(s)

10 Days or more

10Roundg62h71 ~ 153 ~ 16
1 Piece(s)

10 Days or more

10Roundg63h71 ~ 153 ~ 16
1 Piece(s)

10 Days or more

10Roundg64h71 ~ 153 ~ 16
1 Piece(s)

10 Days or more

10Roundg65h71 ~ 153 ~ 16
1 Piece(s)

10 Days or more

10Roundg66h71 ~ 153 ~ 16
1 Piece(s)

10 Days or more

10Roundg68h71 ~ 154 ~ 16
1 Piece(s)

10 Days or more

10Roundh72h71 ~ 153 ~ 16
1 Piece(s)

10 Days or more

10Roundh73h71 ~ 153 ~ 16
1 Piece(s)

10 Days or more

10Roundh74h71 ~ 153 ~ 16
1 Piece(s)

10 Days or more

10Roundh75h71 ~ 153 ~ 16
1 Piece(s)

10 Days or more

10Roundh76h71 ~ 153 ~ 16
1 Piece(s)

10 Days or more

10Roundh78h71 ~ 154 ~ 16
1 Piece(s)

10 Days or more

10Roundm62h71 ~ 153 ~ 16
1 Piece(s)

10 Days or more

10Roundm63h71 ~ 153 ~ 16
1 Piece(s)

10 Days or more

10Roundm64h71 ~ 153 ~ 16
1 Piece(s)

10 Days or more

10Roundm65h71 ~ 153 ~ 16
1 Piece(s)

10 Days or more

10Roundm66h71 ~ 153 ~ 16
1 Piece(s)

10 Days or more

10Roundm68h71 ~ 154 ~ 16
1 Piece(s)

10 Days or more

10Roundp62h71 ~ 153 ~ 16
1 Piece(s)

10 Days or more

10Roundp63h71 ~ 153 ~ 16
1 Piece(s)

10 Days or more

10Roundp64h71 ~ 153 ~ 16
1 Piece(s)

10 Days or more

10Roundp65h71 ~ 153 ~ 16
1 Piece(s)

10 Days or more

10Roundp66h71 ~ 153 ~ 16
1 Piece(s)

10 Days or more

10Roundp68h71 ~ 154 ~ 16
1 Piece(s)

10 Days or more

10Round0/-0.012h71 ~ 153 ~ 16
1 Piece(s)

10 Days or more

10Round0/-0.013h71 ~ 153 ~ 16
1 Piece(s)

10 Days or more

10Round0/-0.014h71 ~ 153 ~ 16
1 Piece(s)

10 Days or more

10Round0/-0.015h71 ~ 153 ~ 16
1 Piece(s)

10 Days or more

10Round0/-0.016h71 ~ 153 ~ 16
1 Piece(s)

10 Days or more

10Round0/-0.018h71 ~ 154 ~ 16

Loading...

Lead Time

Support Information

Characteristics of locating pins in other forms

Product NameFeatureCatalog
Small Diameter Locating PinsLocating Pins with Ø4 or less diameter suitable for small works.Click here
Locating Pins for Height AdjustingLocating Pins with short head for thin PC boards.Click here
Nonmagnetic Locating PinsNonmagnetic Aluminum locating pins suitable for environments where magnetism must be avoided. Click here
Plastic Locating PinsPlastic Locating Pins prevent work damages.Click here
Height Adjusting PinsLocating Pins suitable for locating in vertical direction.Click here
Support PinsPins for use in higher position to avoid interferences.Click here

Basic Information

Basic Shape Large Head Head Tip Shape Spherical Surface Drive No
Shank Style Straight(Press Fit) Material Hardened Stainless Steel Heat Treatment No
Surface Finish No Dimension Configurable Type P, L, B Dimensions Configurable

Additional Products in this Category

Tech Support