(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Large Head Locating Pins - Round or diamond shaped head, tapered tip and externally threaded shank. (Part Numbers)

Large Head Locating Pins - Round or diamond shaped head, tapered tip and externally threaded shank.
  • Volume Discount
  • Lead Time Reduction

Has the typically shaped head (Tapered) and can be characterized by low cost-availability and a wealth of variations.

  • METRIC
  • inCAD Components

PDFP.2019-1548

Unit examples related to this product
Locating Pins - Large Head, Threaded, P Configurable:Related Image
・Materials
Material
No.
[ M ]Material[ S ]Surface Treatment[ H ]HardnessP SelectableP ConfigurableP, L, B ConfigurableP, L, B, ML Configurable
TypeShape CodeTypeShape CodeTypeShape CodeTypeShape Code
O1 Tool Steel-Treated Hardness: 60~63HRCJPNBB
(Round)
JPNA
(Round)
D
(Diamond)
FPNA
(Round)
D
(Diamond)
FPNLA
(Round)
D
(Diamond)
O1 Tool SteelHard Chrome PlatingHardness: 50~55HRC /
Plating Hardness: 750HV~
-GJPNGFPNGFPNL
SKS3 Tool Steel or Equiv.----BFPN-
304 Stainless Steel--SJPNSJPNSFPNSFPNL
304 Stainless SteelHard Chrome PlatingPlating Hardness: 750HV~-HJPNHFPN-
440C or 420 Stainless Steel-Treated Hardness: 50~55HRCCJPNCJPNCFPNCFPNL
[ ! ]Some combinations are not available. Refer to the availability list to select the available combination.
 

Specifications

Part Number-P-L-B-ML
     
Type Shape D
JPNA3-5.20      
FPNA5-P6.00-L5-B4.0  
FPNLA8-P9.51-L8-B4.0-ML8
■P Selectable
Part NumberPLBMLM (Coarse)m(W)
TypeShapeDD Tolerance g6
JPN
SJPN
C
JPN
BB (Round)3-0.002
-0.008
3.544.556       254.5321.5
4-0.004
-0.012
  4.5567      66431.8
5    678     37.552.2
6     78910   8963
8-0.005
-0.014
       910111213512843.5
10         1112131015104
■P Configurable
Part NumberP
0.01mm Increment
LBMLM (Coarse)m(W)
TypeShapeDD Tolerance g6
JPN
GJPN
SJPN
HJPN
CJPN
A (Round)
D (Diamond)
3-0.002
-0.008
3.50~ 6.00254.5321.5
4-0.004
-0.012
4.50~ 7.0066431.8
55.50~ 8.0037.552.2
66.50~10.008963
8-0.005
-0.014
9.00~13.00512843.5
1011.00~15.001015104
12-0.006
-0.017
13.00~18.00818125
1617.00~25.00241657
20-0.007
-0.020
22.00~30.00101530209
■P, L, B Configurable
Part NumberP
0.01mm Increment
L
1mm Increment
B
0.1mm Increment
MLM (Coarse)m(W)
TypeShapeDD Tolerance g6
FPN
GFPN
BFPN
SFPN
HFPN
CFPN
A (Round)
D (Diamond)
3-0.002
-0.008
3.50~ 8.000~ 61.0~10.04.5321.5
4-0.004
-0.012
4.50~ 8.000~ 81.0~10.06431.8
55.50~ 8.000~101.0~15.0(10.0)7.552.2
66.50~10.000~101.0~15.0963
8-0.005
-0.014
8.5.00~15.000~101.0~30.0(15.0)12843.5
1011.00~17.000~153.0~30.0(25.0)15104
12-0.006
-0.017
13.00~20.00(18.00)0~153.0~30.0(25.0)18125
1617.00~27.000~205.0~30.0241657
20-0.007
-0.020
22.00~30.000~205.0~30.030209
■P, L, B, ML Configurable Thread length (ML) is configurable between Mx1~Mx3 (max.).
Part NumberP
0.01mm Increment
L
1mm Increment
B
0.1mm Increment
ML
1mm Increment
M (Coarse)m(W)
TypeShapeDD Tolerance g6
FPNL
GFPNL
SFPNL
CFPNL
A (Round)
D (Diamond)
3-0.002
-0.008
3.50~ 6.000~ 61.0~10.03~ 9321.5
4-0.004
-0.012
4.50~ 7.000~ 81.0~10.04~12431.8
55.50~ 8.000~101.0~10.05~1552.2
66.50~10.000~101.0~15.06~1863
8-0.005
-0.014
8.50(9.00)~15.000~101.0~30.0(15.0)8~24843.5
1011.00~17.000~153.0~30.0(25.0)10~30104
12-0.006
-0.017
13.00~20.00(18.00)0~153.0~30.0(25.0)12~30125
1617.00~27.000~205.0~30.016~401657
20-0.007
-0.020
22.00~30.000~205.0~30.020~40209
* The tightening torque (ref. value) for hardened products is strength class 8.8. (See technical data on MISUMI 2019 catalog P.4015). *Not applicable when using locking adhesives or lock washers.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
JPNBB5-7
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Material Heat Treatment Surface Finish Positioning Side Outer Diameter P
(mm)
Mounted Side Outer Diameter D
(mm)
Mounting Section Length L
(mm)
Positioning Portion Length B
(mm)
Thread Length ML
(mm)
Thread Length ML
(mm)
Dimension Configurable Type Positioning Part Length B
(mm)
1 Piece(s)Available

8 Days or more

10Round[Steel] O1 Tool SteelHardened[None] No75-367.5P Dimension Fixed-

Loading...

  1. 1

Example

Locating Pins - Large Head, Threaded, P Configurable:Related Image
 

Basic Information

Basic Shape Large Head Head Tip Shape Tapered Drive No
Shank Style Male thread Tolerance of Positioning Side Outer Diameter 0/-0.01 Shank Dia. Tolerance g6

Please check the type/dimensions/specifications of the part JPNBB5-7 in the Large Head Locating Pins - Round or diamond shaped head, tapered tip and externally threaded shank. series.

Products like this...

Part Number
CJPNBB3-3.5
CJPNBB3-4
CJPNBB3-4.5
JPNBB5-8
JPNBB6-10
JPNBB6-7
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Material Heat Treatment Surface Finish Positioning Side Outer Diameter P
(mm)
Mounted Side Outer Diameter D
(mm)
Mounting Section Length L
(mm)
Positioning Portion Length B
(mm)
Thread Length ML
(mm)
Thread Length ML
(mm)
Dimension Configurable Type Positioning Part Length B
(mm)
1 Piece(s)Available

8 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No3.53-254.5P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No43-254.5P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No4.53-254.5P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10Round[Steel] O1 Tool SteelHardened[None] No85-367.5P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10Round[Steel] O1 Tool SteelHardened[None] No106-389P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10Round[Steel] O1 Tool SteelHardened[None] No76-389P Dimension Fixed-

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.