(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Large Head Locating Pins - Round or diamond shaped head, tapered tip and externally threaded shank.

Large Head Locating Pins - Round or diamond shaped head, tapered tip and externally threaded shank.
  • Volume Discount
  • Lead Time Reduction

Has the typically shaped head (Tapered) and can be characterized by low cost-availability and a wealth of variations.

  • METRIC
  • inCAD Components

PDFP.2019-1548

Unit examples related to this product

Part Number

Configured Part Number is shown.

Locating Pins - Large Head, Threaded, P Configurable:Related Image
・Materials
Material
No.
[ M ]Material[ S ]Surface Treatment[ H ]HardnessP SelectableP ConfigurableP, L, B ConfigurableP, L, B, ML Configurable
TypeShape CodeTypeShape CodeTypeShape CodeTypeShape Code
O1 Tool Steel-Treated Hardness: 60~63HRCJPNBB
(Round)
JPNA
(Round)
D
(Diamond)
FPNA
(Round)
D
(Diamond)
FPNLA
(Round)
D
(Diamond)
O1 Tool SteelHard Chrome PlatingHardness: 50~55HRC /
Plating Hardness: 750HV~
-GJPNGFPNGFPNL
SKS3 Tool Steel or Equiv.----BFPN-
304 Stainless Steel--SJPNSJPNSFPNSFPNL
304 Stainless SteelHard Chrome PlatingPlating Hardness: 750HV~-HJPNHFPN-
440C or 420 Stainless Steel-Treated Hardness: 50~55HRCCJPNCJPNCFPNCFPNL
[ ! ]Some combinations are not available. Refer to the availability list to select the available combination.
 

Specifications

Part Number-P-L-B-ML
     
Type Shape D
JPNA3-5.20      
FPNA5-P6.00-L5-B4.0  
FPNLA8-P9.51-L8-B4.0-ML8
■P Selectable
Part NumberPLBMLM (Coarse)m(W)
TypeShapeDD Tolerance g6
JPN
SJPN
C
JPN
BB (Round)3-0.002
-0.008
3.544.556       254.5321.5
4-0.004
-0.012
  4.5567      66431.8
5    678     37.552.2
6     78910   8963
8-0.005
-0.014
       910111213512843.5
10         1112131015104
■P Configurable
Part NumberP
0.01mm Increment
LBMLM (Coarse)m(W)
TypeShapeDD Tolerance g6
JPN
GJPN
SJPN
HJPN
CJPN
A (Round)
D (Diamond)
3-0.002
-0.008
3.50~ 6.00254.5321.5
4-0.004
-0.012
4.50~ 7.0066431.8
55.50~ 8.0037.552.2
66.50~10.008963
8-0.005
-0.014
9.00~13.00512843.5
1011.00~15.001015104
12-0.006
-0.017
13.00~18.00818125
1617.00~25.00241657
20-0.007
-0.020
22.00~30.00101530209
■P, L, B Configurable
Part NumberP
0.01mm Increment
L
1mm Increment
B
0.1mm Increment
MLM (Coarse)m(W)
TypeShapeDD Tolerance g6
FPN
GFPN
BFPN
SFPN
HFPN
CFPN
A (Round)
D (Diamond)
3-0.002
-0.008
3.50~ 8.000~ 61.0~10.04.5321.5
4-0.004
-0.012
4.50~ 8.000~ 81.0~10.06431.8
55.50~ 8.000~101.0~15.0(10.0)7.552.2
66.50~10.000~101.0~15.0963
8-0.005
-0.014
8.5.00~15.000~101.0~30.0(15.0)12843.5
1011.00~17.000~153.0~30.0(25.0)15104
12-0.006
-0.017
13.00~20.00(18.00)0~153.0~30.0(25.0)18125
1617.00~27.000~205.0~30.0241657
20-0.007
-0.020
22.00~30.000~205.0~30.030209
■P, L, B, ML Configurable Thread length (ML) is configurable between Mx1~Mx3 (max.).
Part NumberP
0.01mm Increment
L
1mm Increment
B
0.1mm Increment
ML
1mm Increment
M (Coarse)m(W)
TypeShapeDD Tolerance g6
FPNL
GFPNL
SFPNL
CFPNL
A (Round)
D (Diamond)
3-0.002
-0.008
3.50~ 6.000~ 61.0~10.03~ 9321.5
4-0.004
-0.012
4.50~ 7.000~ 81.0~10.04~12431.8
55.50~ 8.000~101.0~10.05~1552.2
66.50~10.000~101.0~15.06~1863
8-0.005
-0.014
8.50(9.00)~15.000~101.0~30.0(15.0)8~24843.5
1011.00~17.000~153.0~30.0(25.0)10~30104
12-0.006
-0.017
13.00~20.00(18.00)0~153.0~30.0(25.0)12~30125
1617.00~27.000~205.0~30.016~401657
20-0.007
-0.020
22.00~30.000~205.0~30.020~40209
* The tightening torque (ref. value) for hardened products is strength class 8.8. (See technical data on MISUMI 2019 catalog P.4015). *Not applicable when using locking adhesives or lock washers.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BFPNA3-P[3.5-8/0.01]-L[0-6/1]-B[1-10/0.1]
BFPNA4-P[4.5-8/0.01]-L[0-8/1]-B[1-10/0.1]
BFPNA5-P[5.5-8/0.01]-L[0-10/1]-B[1-15/0.1]
BFPNA6-P[6.5-10/0.01]-L[0-10/1]-B[1-15/0.1]
BFPNA8-P[8.5-15/0.01]-L[0-10/1]-B[1-30/0.1]
BFPNA10-P[11-17/0.01]-L[0-15/1]-B[3-30/0.1]
BFPNA12-P[13-20/0.01]-L[0-15/1]-B[3-30/0.1]
BFPNA16-P[17-27/0.01]-L[0-20/1]-B[5-30/0.1]
BFPNA20-P[22-30/0.01]-L[0-20/1]-B[5-30/0.1]
CFPNA3-P[3.5-8/0.01]-L[0-6/1]-B[1-10/0.1]
CFPNA4-P[4.5-8/0.01]-L[0-8/1]-B[1-10/0.1]
CFPNA5-P[5.5-8/0.01]-L[0-10/1]-B[1-15/0.1]
CFPNA6-P[6.5-10/0.01]-L[0-10/1]-B[1-15/0.1]
CFPNA8-P[8.5-15/0.01]-L[0-10/1]-B[1-30/0.1]
CFPNA10-P[11-17/0.01]-L[0-15/1]-B[3-30/0.1]
CFPNA12-P[13-20/0.01]-L[0-15/1]-B[3-30/0.1]
CFPNA16-P[17-27/0.01]-L[0-20/1]-B[5-30/0.1]
CFPNA20-P[22-30/0.01]-L[0-20/1]-B[5-30/0.1]
CFPND3-P[3.5-8/0.01]-L[0-6/1]-B[1-10/0.1]
CFPND4-P[4.5-8/0.01]-L[0-8/1]-B[1-10/0.1]
CFPND5-P[5.5-8/0.01]-L[0-10/1]-B[1-10/0.1]
CFPND6-P[6.5-10/0.01]-L[0-10/1]-B[1-15/0.1]
CFPND8-P[8.5-15/0.01]-L[0-10/1]-B[1-15/0.1]
CFPND10-P[11-17/0.01]-L[0-15/1]-B[3-25/0.1]
CFPND12-P[13-18/0.01]-L[0-15/1]-B[3-25/0.1]
CFPND16-P[17-27/0.01]-L[0-20/1]-B[5-30/0.1]
CFPND20-P[22-30/0.01]-L[0-20/1]-B[5-30/0.1]
CFPNLA3-P[3-6/0.01]-L[2-6/1]-B[2-10/0.1]-ML[3-9/1]
CFPNLA4-P[4-7/0.01]-L[2-8/1]-B[2-10/0.1]-ML[4-12/1]
CFPNLA5-P[5-8/0.01]-L[3-10/1]-B[2-10/0.1]-ML[5-15/1]
CFPNLA6-P[6.5-10/0.01]-L[0-10/1]-B[1-12/0.1]-ML[6-18/1]
CFPNLA8-P[9-13/0.01]-L[5-10/1]-B[2-15/0.1]-ML[8-24/1]
CFPNLA10-P[11-15/0.01]-L[5-15/1]-B[3-20/0.1]-ML[10-30/1]
CFPNLA12-P[13-18/0.01]-L[8-15/1]-B[3-20/0.1]-ML[12-30/1]
CFPNLA16-P[17-25/0.01]-L[8-20/1]-B[5-20/0.1]-ML[16-40/1]
CFPNLA20-P[22-30/0.01]-L[10-20/1]-B[5-20/0.1]-ML[20-40/1]
CJPNA3-[3.5-6/0.01]
CJPNA4-[4.5-7/0.01]
CJPNA5-[5.5-8/0.01]
CJPNA6-[6.5-10/0.01]
CJPNA8-[9-13/0.01]
CJPNA10-[11-15/0.01]
CJPNA12-[13-18/0.01]
CJPNA16-[17-25/0.01]
CJPNA20-[22-30/0.01]
CJPNBB3-3.5
CJPNBB3-4
CJPNBB3-4.5
CJPNBB3-5
CJPNBB3-6
CJPNBB4-4.5
CJPNBB4-5
CJPNBB4-6
CJPNBB4-7
CJPNBB5-6
CJPNBB5-7
CJPNBB5-8
CJPNBB6-7
CJPNBB6-8
CJPNBB6-9
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Material Heat Treatment Surface Finish Positioning Side Outer Diameter P
(mm)
Mounted Side Outer Diameter D
(mm)
Mounting Section Length L
(mm)
Positioning Portion Length B
(mm)
Thread Length ML
(mm)
Thread Length ML
(mm)
Dimension Configurable Type Positioning Part Length B
(mm)
1 Piece(s)

7 Days or more

10Round[Steel] O1 Tool SteelNo[None] No3.5 ~ 830 ~ 6--4.5P, L, B Dimensions Configurable1 ~ 10
1 Piece(s)

7 Days or more

10Round[Steel] O1 Tool SteelNo[None] No4.5 ~ 840 ~ 8--6P, L, B Dimensions Configurable1 ~ 10
1 Piece(s)

7 Days or more

10Round[Steel] O1 Tool SteelNo[None] No5.5 ~ 850 ~ 10--7.5P, L, B Dimensions Configurable1 ~ 15
1 Piece(s)

7 Days or more

10Round[Steel] O1 Tool SteelNo[None] No6.5 ~ 1060 ~ 10--9P, L, B Dimensions Configurable1 ~ 15
1 Piece(s)

7 Days or more

10Round[Steel] O1 Tool SteelNo[None] No8.5 ~ 1580 ~ 10--12P, L, B Dimensions Configurable1 ~ 30
1 Piece(s)

7 Days or more

10Round[Steel] O1 Tool SteelNo[None] No11 ~ 17100 ~ 15--15P, L, B Dimensions Configurable3 ~ 30
1 Piece(s)

7 Days or more

10Round[Steel] O1 Tool SteelNo[None] No13 ~ 20120 ~ 15--18P, L, B Dimensions Configurable3 ~ 30
1 Piece(s)

7 Days or more

10Round[Steel] O1 Tool SteelNo[None] No17 ~ 27160 ~ 20--24P, L, B Dimensions Configurable5 ~ 30
1 Piece(s)

7 Days or more

10Round[Steel] O1 Tool SteelNo[None] No22 ~ 30200 ~ 20--30P, L, B Dimensions Configurable5 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No3.5 ~ 830 ~ 6--4.5P, L, B Dimensions Configurable1 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No4.5 ~ 840 ~ 8--6P, L, B Dimensions Configurable1 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No5.5 ~ 850 ~ 10--7.5P, L, B Dimensions Configurable1 ~ 15
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No6.5 ~ 1060 ~ 10--9P, L, B Dimensions Configurable1 ~ 15
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No8.5 ~ 1580 ~ 10--12P, L, B Dimensions Configurable1 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No11 ~ 17100 ~ 15--15P, L, B Dimensions Configurable3 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No13 ~ 20120 ~ 15--18P, L, B Dimensions Configurable3 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No17 ~ 27160 ~ 20--24P, L, B Dimensions Configurable5 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No22 ~ 30200 ~ 20--30P, L, B Dimensions Configurable5 ~ 30
1 Piece(s)

9 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No3.5 ~ 830 ~ 6--4.5P, L, B Dimensions Configurable1 ~ 10
1 Piece(s)

9 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No4.5 ~ 840 ~ 8--6P, L, B Dimensions Configurable1 ~ 10
1 Piece(s)

9 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No5.5 ~ 850 ~ 10--7.5P, L, B Dimensions Configurable1 ~ 10
1 Piece(s)

9 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No6.5 ~ 1060 ~ 10--9P, L, B Dimensions Configurable1 ~ 15
1 Piece(s)

9 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No8.5 ~ 1580 ~ 10--12P, L, B Dimensions Configurable1 ~ 15
1 Piece(s)

9 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No11 ~ 17100 ~ 15--15P, L, B Dimensions Configurable3 ~ 25
1 Piece(s)

9 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No13 ~ 18120 ~ 15--18P, L, B Dimensions Configurable3 ~ 25
1 Piece(s)

9 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No17 ~ 27160 ~ 20--24P, L, B Dimensions Configurable5 ~ 30
1 Piece(s)

9 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No22 ~ 30200 ~ 20--30P, L, B Dimensions Configurable5 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No3 ~ 632 ~ 6--3 ~ 9P, L, B, ML Dimensions Configurable2 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No4 ~ 742 ~ 8--4 ~ 12P, L, B, ML Dimensions Configurable2 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No5 ~ 853 ~ 10--5 ~ 15P, L, B, ML Dimensions Configurable2 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No6.5 ~ 1060 ~ 10--6 ~ 18P, L, B, ML Dimensions Configurable1 ~ 12
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No9 ~ 1385 ~ 10--8 ~ 24P, L, B, ML Dimensions Configurable2 ~ 15
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No11 ~ 15105 ~ 15--10 ~ 30P, L, B, ML Dimensions Configurable3 ~ 20
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No13 ~ 18128 ~ 15--12 ~ 30P, L, B, ML Dimensions Configurable3 ~ 20
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No17 ~ 25168 ~ 20--16 ~ 40P, L, B, ML Dimensions Configurable5 ~ 20
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No22 ~ 302010 ~ 20--20 ~ 40P, L, B, ML Dimensions Configurable5 ~ 20
1 Piece(s)

10 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No3.5 ~ 63-254.5P Dimension Configurable-
1 Piece(s)

10 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No4.5 ~ 74-266P Dimension Configurable-
1 Piece(s)

10 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No5.5 ~ 85-367.5P Dimension Configurable-
1 Piece(s)

10 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No6.5 ~ 106-389P Dimension Configurable-
1 Piece(s)

10 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No9 ~ 138-5812P Dimension Configurable-
1 Piece(s)

10 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No11 ~ 1510-51015P Dimension Configurable-
1 Piece(s)

10 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No13 ~ 1812-81018P Dimension Configurable-
1 Piece(s)

10 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No17 ~ 2516-81024P Dimension Configurable-
1 Piece(s)

10 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No22 ~ 3020-101530P Dimension Configurable-
1 Piece(s)Available

8 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No3.53-254.5P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No43-254.5P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No4.53-254.5P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No53-254.5P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No63-254.5P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No4.54-266P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No54-266P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No64-266P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No74-266P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No65-367.5P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No75-367.5P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No85-367.5P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No76-389P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No86-389P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No96-389P Dimension Fixed-
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Material Heat Treatment Surface Finish Positioning Side Outer Diameter P
(mm)
Mounted Side Outer Diameter D
(mm)
Mounting Section Length L
(mm)
Positioning Portion Length B
(mm)
Thread Length ML
(mm)
Thread Length ML
(mm)
Dimension Configurable Type Positioning Part Length B
(mm)

Loading...

Example

Locating Pins - Large Head, Threaded, P Configurable:Related Image

Basic Information

Basic Shape Large Head Head Tip Shape Tapered Drive No
Shank Style Male thread Tolerance of Positioning Side Outer Diameter 0/-0.01 Shank Dia. Tolerance g6

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.