(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Gussets - Through Holes with Counterbores, Fixed Hole Positions

Gussets - Through Holes with Counterbores, Fixed Hole Positions
  • Volume Discount
  • Spec Change

•Shape: L-Shaped
For complete product overview and details on Gussets - Through Holes with Counterbores, Fixed Hole Positions see the sections below:

  • METRIC
  • inCAD Components

Part Number

Configured Part Number is shown.

Gussets- Thru Hole, Standard Perpendicularity:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
Standard GradePrecision Grade
(Perpendicularity: 0.05/100)(Perpendicularity: 0.02/100)
Through HoleCounterbored HoleThrough Hole
RBDSRBYSRGDS1018 Carbon Steel-
RBDBRBYBRGDBBlack Oxide
RBDMRBYMRGDMElectroless Nickel Plating
RBDARBYARGDA5052 Aluminum Alloy-
RBDWRBYWRGDWClear Anodize
RBDVRBYVRGDVBlack Anodize
RBDF-RGDF304 Stainless Steel-
[ NG ]B200 or more are not available for Precision Type and Counterbored Type.

Specifications

Part Number-B-T
RBDA100-150-T12
■Standard Grade Through Hole / Counterbored Hole ([ NG ]B200 or more are not available for Counterbored Hole Type.)
Part Number
B
T
Type
A
1018 Carbon Steel
5052 Aluminum Alloy, 304 Stainless Steel
Through Hole
(1018 Carbon Steel)
RBDS
RBDB
RBDM

(5052 Aluminum Alloy)
RBDA
RBDW
R
BDV
(304 Stainless Steel)
RBDF
Counterbored Hole
(1018 Carbon Steel)
RBYS
RBYB
RBYM
(5052 Aluminum Alloy)
RBYA
RB
YW
RBYV


30
30
50
80
100
12
10
50
50
80
100
12
10
150
12
16
12
16
80
80
100
150
200
250
12
16
12
16
100
100
150
200
250
300
12
16
12
16
150
150
200
250
300
12
16
12
16


■Precision Grade - Through Hole
Part Number
B
T
Type
A
1018 Carbon Steel
5052 Aluminum Alloy, 304 Stainless Steel
Through Hole
(1018 Carbon Steel)
RGDS
RGDB
RGDM
(5052 Aluminum Alloy)
RGDA
RGDW
RG
DV
(304 Stainless Steel)
RGDF

30
30
50
80
100
12
10
50
50
80
100
12
10
150
12
16
12
16
80
80
100
150
12
16
12
16
100
100
150
12
16
12
16
150
150
12
16
12
16




6

Alterations

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RBDA30-30-T10
RBDA30-50-T10
RBDA30-80-T10
RBDA30-100-T10
RBDA50-50-T10
RBDA50-80-T10
RBDA50-100-T10
RBDA50-150-T12
RBDA50-150-T16
RBDA80-80-T12
RBDA80-80-T16
RBDA80-100-T12
RBDA80-100-T16
RBDA80-150-T12
RBDA80-150-T16
RBDA80-200-T12
RBDA80-200-T16
RBDA80-250-T12
RBDA80-250-T16
RBDA100-100-T12
RBDA100-100-T16
RBDA100-150-T12
RBDA100-150-T16
RBDA100-200-T12
RBDA100-200-T16
RBDA100-250-T12
RBDA100-250-T16
RBDA100-300-T12
RBDA100-300-T16
RBDA150-150-T12
RBDA150-150-T16
RBDA150-200-T12
RBDA150-200-T16
RBDA150-250-T12
RBDA150-250-T16
RBDA150-300-T12
RBDA150-300-T16
RBDB30-30-T12
RBDB30-50-T12
RBDB30-80-T12
RBDB30-100-T12
RBDB50-50-T12
RBDB50-80-T12
RBDB50-100-T12
RBDB50-150-T12
RBDB50-150-T16
RBDB80-80-T12
RBDB80-80-T16
RBDB80-100-T12
RBDB80-100-T16
RBDB80-150-T12
RBDB80-150-T16
RBDB80-200-T12
RBDB80-200-T16
RBDB80-250-T12
RBDB80-250-T16
RBDB100-100-T12
RBDB100-100-T16
RBDB100-150-T12
RBDB100-150-T16
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment Width A
(mm)
Height B
(mm)
Thickness T
(mm)
Hole Shape Precision
1 Piece(s)Available

10 Days or more

10AluminumNot Provided303010Through HoleStandard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided305010Through HoleStandard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided308010Through HoleStandard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided3010010Through HoleStandard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided505010Through HoleStandard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided508010Through HoleStandard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided5010010Through HoleStandard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided5015012Through HoleStandard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided5015016Through HoleStandard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided808012Through HoleStandard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided808016Through HoleStandard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided8010012Through HoleStandard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided8010016Through HoleStandard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided8015012Through HoleStandard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided8015016Through HoleStandard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided8020012Through HoleStandard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided8020016Through HoleStandard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided8025012Through HoleStandard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided8025016Through HoleStandard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided10010012Through HoleStandard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided10010016Through HoleStandard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided10015012Through HoleStandard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided10015016Through HoleStandard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided10020012Through HoleStandard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided10020016Through HoleStandard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided10025012Through HoleStandard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided10025016Through HoleStandard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided10030012Through HoleStandard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided10030016Through HoleStandard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided15015012Through HoleStandard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided15015016Through HoleStandard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided15020012Through HoleStandard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided15020016Through HoleStandard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided15025012Through HoleStandard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided15025016Through HoleStandard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided15030012Through HoleStandard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided15030016Through HoleStandard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10SteelBlack Oxide Coating303012Through HoleStandard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10SteelBlack Oxide Coating305012Through HoleStandard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10SteelBlack Oxide Coating308012Through HoleStandard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10SteelBlack Oxide Coating3010012Through HoleStandard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10SteelBlack Oxide Coating505012Through HoleStandard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10SteelBlack Oxide Coating508012Through HoleStandard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10SteelBlack Oxide Coating5010012Through HoleStandard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10SteelBlack Oxide Coating5015012Through HoleStandard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10SteelBlack Oxide Coating5015016Through HoleStandard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10SteelBlack Oxide Coating808012Through HoleStandard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10SteelBlack Oxide Coating808016Through HoleStandard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10SteelBlack Oxide Coating8010012Through HoleStandard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10SteelBlack Oxide Coating8010016Through HoleStandard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10SteelBlack Oxide Coating8015012Through HoleStandard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10SteelBlack Oxide Coating8015016Through HoleStandard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10SteelBlack Oxide Coating8020012Through HoleStandard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10SteelBlack Oxide Coating8020016Through HoleStandard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10SteelBlack Oxide Coating8025012Through HoleStandard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10SteelBlack Oxide Coating8025016Through HoleStandard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10SteelBlack Oxide Coating10010012Through HoleStandard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10SteelBlack Oxide Coating10010016Through HoleStandard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10SteelBlack Oxide Coating10015012Through HoleStandard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10SteelBlack Oxide Coating10015016Through HoleStandard Grade (Perpendicularity: 0.05/100)
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment Width A
(mm)
Height B
(mm)
Thickness T
(mm)
Hole Shape Precision

Loading...

Basic Information

Shape L-Shaped

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.