(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ergonomic Fixed Grips - SS400 steel.

Ergonomic Fixed Grips - SS400 steel.
  • Volume Discount

•Type: Fixed Type
•Shape: Constricted Shape
•Handle Material: Steel
•Handle Surface: Chrome Plating
•Mounting Section Material: 1018 Carbon Steel

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SM-4
SM-5
SM-6
SM-8
SM-10
SM-12
SM-16
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread Grip thickness
(mm)
Grip length
(mm)
1 Piece(s)Available

8 Days or more

10M41028
1 Piece(s)Available

8 Days or more

10M51335
1 Piece(s)Available

8 Days or more

10M61643
1 Piece(s)Available

8 Days or more

10M82056
1 Piece(s)Available

Same day

Stock

10M102570
1 Piece(s)Available

8 Days or more

10M123287
1 Piece(s)Available

8 Days or more

10M163698

Loading...

  1. 1

Basic Information

Type Fixed Grip Shape Neck Shape Handle Material 1018 Carbon Steel
Handle Surface Chrome Plating Mounting Section Material 1018 Carbon Steel Mounting Section Surface Treatment Chrome Plating
Mounting Method Male thread

Additional Products in this Category

Tech Support