(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ergonomic Handles - Stationary or revolving.

Ergonomic Handles - Stationary or revolving.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Type: Fixed Type
•Shape: Constricted Shape
•Mounting Section Material: 1018 Carbon Steel
•Mounting Section Surface Treatment: Chrome Plating
•Mounting Method: Threads

  • inCAD Components
Revolving Grips - Ergonomic Type:Related Image
・Materials
TypeMechanismHandleScrew
[ M ]Material[ S ]Surface Treatment[ M ]Material[ S ]Surface Treatment
GRMHFStationary1018 Carbon SteelChrome Plating1018 Carbon SteelChrome Plating
GRMKRevolving1018 Carbon Steel
GRMAK2024 Aluminum AlloyShot Blasted
GRMKBPolypropylene-

Specifications

Part Number
GRAM12
GRMS6
GRMK13
GRM5
Part NumberM
(Coarse)
dHHWLMass
(g)
TypeDGRMK, GRMKB, GRMHFGRMAKStationaryRevolvingRevolving
Stationary
GRMHF
Revolving
GRMK
GRMAK
GRMKB

Steel

Steel
Aluminum
Plastic
135810-4981130
16648.55581448
2081362.570.71015.597
25101016-87.31218192

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GRMAK13
GRMAK16
GRMAK20
GRMAK25
GRMHF16
GRMHF20
GRMK13
GRMK16
GRMK20
GRMK25
GRMKB13
GRMKB16
GRMKB20
GRMKB25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType Handle Material Grip surface treatment Nominal of Thread (M) Grip thickness
(mm)
Grip length
(mm)
1 Piece(s)Available

8 Days or more

10-[Aluminum] 2024 Aluminum AlloyShot BlastedM81349
1 Piece(s)Available

8 Days or more

10-[Aluminum] 2024 Aluminum AlloyShot BlastedM81655
1 Piece(s)Available

44 Days or more

10-[Aluminum] 2024 Aluminum AlloyShot BlastedM82070.7
1 Piece(s)Available

Same day

Stock

10-[Aluminum] 2024 Aluminum AlloyShot BlastedM102587.3
1 Piece(s)Available

Same day

Stock

10fixation[Steel] 1018 Carbon SteelChrome PlatingM61648.5
1 Piece(s)Available

Same day

Stock

10fixation[Steel] 1018 Carbon SteelChrome PlatingM82062.5
1 Piece(s)Available

8 Days or more

10-[Steel] 1018 Carbon SteelChrome PlatingM51349
1 Piece(s)Available

8 Days or more

10-[Steel] 1018 Carbon SteelChrome PlatingM61655
1 Piece(s)Available

8 Days or more

10-[Steel] 1018 Carbon SteelChrome PlatingM82070.7
1 Piece(s)Available

Same day

Stock

10-[Steel] 1018 Carbon SteelChrome PlatingM102587.3
1 Piece(s)Available

8 Days or more

10-PolypropyleneNoM51349
1 Piece(s)Available

8 Days or more

--PolypropyleneNoM61655
1 Piece(s)Available

8 Days or more

--PolypropyleneNoM82070.7
1 Piece(s)Available

8 Days or more

10-PolypropyleneNoM102587.3

Loading...

  1. 1
 

Basic Information

Shape Hand Fit Mounting Section Material 1018 Carbon Steel Mounting Section Surface Treatment Chrome Plating
Mounting Method Male thread

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.