(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Fixed Grips - A2017 aluminum.

Fixed Grips - A2017 aluminum.
  • Volume Discount

•Type: Fixed Type
•Shape: Stick Type (Straight)
•Handle Material: A2017
•Handle Surface: Anodize
•Mounting Section Material: Aluminum

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HS-5
HS-6
HS-8
HS-10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread Grip thickness
(mm)
Grip length
(mm)
1 Piece(s)Available

8 Days or more

10M51232
1 Piece(s)Available

10 Days or more

10M61540
1 Piece(s)Available

8 Days or more

10M81852
1 Piece(s)Available

8 Days or more

10M102064

Loading...

  1. 1

Basic Information

Type Fixed Grip Shape Stick type (straight) Handle Material A2017
Handle Surface Alumite Treatment Mounting Section Material A2017 Mounting Section Surface Treatment Alumite Treatment
Mounting Method Male thread

Additional Products in this Category

Tech Support