(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Fixed Grip Knobs - ABS plastic, internally threaded.【1-20 Pieces Per Package】

Fixed Grip Knobs - ABS plastic, internally threaded.
  • Volume Discount

•Type: Fixed Type
•Shape: Ball Shape
•Handle Material: ABS Resin Resin
•Mounting Method: Tapped
•Color: Black

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PTPB205BK
PTPB205R
PTPB206BK
PTPB206R
PTPB256BK
PTPB256R
PTPB258BK
PTPB258R
PTPB3210BK
PTPB3210R
PTPB328BK
PTPB328R
PTPB4010BK
PTPB4010R
PTPB4012BK
PTPB4012R
TPB205BK
TPB205R
TPB206BK
TPB206R
TPB256BK
TPB256R
TPB258BK
TPB258R
TPB3210BK
TPB3210R
TPB328BK
TPB328R
TPB4010BK
TPB4010R
TPB4012BK
TPB4012R
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Thread Nominal M Handle Length H
(mm)
Ordering Unit Qty.
(piece)
JAN code Ordering Code Mass
(g)
1 Piece(s)Available

8 Days or more

M519114989999016536337-40175
1 Piece(s)Available

9 Days or more

M519114989999016611337-40925
1 Piece(s)Available

9 Days or more

M619114989999016543337-40255
1 Piece(s)Available

9 Days or more

M619114989999016628337-41065
1 Piece(s)Available

9 Days or more

M624114989999016550337-403310
1 Piece(s)Available

9 Days or more

M624114989999016635337-411410
1 Piece(s)Available

9 Days or more

M824114989999016567337-404110
1 Piece(s)Available

9 Days or more

M824114989999016642337-412210
1 Piece(s)Available

19 Days or more

M1030114989999016581337-406820
1 Piece(s)Available

9 Days or more

M1030114989999016666337-414920
1 Piece(s)Available

9 Days or more

M830114989999016574337-405020
1 Piece(s)Available

9 Days or more

M830114989999016659337-413120
1 Piece(s)Available

9 Days or more

M1038114989999016598337-407640
1 Piece(s)Available

9 Days or more

M1038114989999016673337-415740
1 Piece(s)Available

9 Days or more

M1238114989999016604337-408440
1 Piece(s)Available

9 Days or more

M1238114989999016680337-416540

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

M5191 Box204989999422948329-2053100

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

M5191 Box204989999422863329-1979100

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

M6191 Box204989999422955329-2061100

20 Pieces Per Package

1 Pack(s)Available

12 Days or more

M6191 Box204989999422870329-1987100

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

M6241 Box204989999422962329-2070200

20 Pieces Per Package

1 Pack(s)Available

12 Days or more

M6241 Box204989999422887329-1995200

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

M8241 Box204989999422979329-2088200

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

M8241 Box204989999422894329-2002200

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

M10301 Box204989999422993329-2100400

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

M10301 Box204989999422917329-2029400

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

M8301 Box204989999422986329-2096400

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

M8301 Box204989999422900329-2011400

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

M10381 Box204989999423006329-2118800

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

M10381 Box204989999422924329-2037800

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

M12381 Box204989999423013329-2126800

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

M12381 Box204989999422931329-2045800

Loading...

  1. 1

Basic Information

Type Fixed Shape Shape The shape of a ball Handle Material ABS Resin
Handle Surface No Mounting Section Surface Treatment No Mounting Method Female Thread
Color Black

Additional Products in this Category

Tech Support