(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hand Wheels - Five Spoked (Part Numbers)

Hand Wheels - Five Spoked

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Handwheel Type: 5-Spoke
•Handle: Not Provided (With Grip Mounting Hole)

  • inCAD Components

(i)Caution

  • AHLNAK and AHLNA are No Hole Type, but they include a through hole of approx. ⌀6 mm for manufacturing purposes.
Handwheels - Five Spoked:Related Image
・Materials
I.D. Shaft Bore ShapeTypeHandwheelHandleHandle ThreadIncluded Screw
Stationary HandlesRevolving HandlesWithout Handle[ M ]Material[ S ]Surface Treatment[ M ]Material[ S ]Surface Treatment[ M ]Material[ S ]Surface Treatment[ M ]Material[ S ]Surface Treatment
Without HoleAHLNAHLNKAHLN-RCast Iron Class No.30Chrome Plating1018 Carbon SteelChrome Plating1018 Carbon SteelChrome Plating--
AHLNAAHLNAK-Aluminum Casting Alloy 333.0Shot Blasted2024 Aluminum AlloyShot Blasted
H8 Hole+TappedAHLNMAHLNKM-Cast Iron Class No.30Chrome Plating1018 Carbon SteelChrome
Plating
H8 Hole+Keyway+TappedAHLNKCAHLNKCK-
Square HoleAHLNWAHLNKW-
Slit-AHLND-Aluminum Casting Alloy 333.0Shot Blasted2024 Aluminum AlloyShot BlastedStructural Alloy SteelTrivalent Chromate
-AHLNF-FCD Cast Iron500 Cast Iron (JIS)Chrome Plating1018 Carbon SteelChrome Plating

Specifications

Part Numberd2
AHLN160
AHLNF80

-

10
Part NumberHAD1LSMBGPH8 Hole+TappedH8 Hole+Keyway
+Tapped
Square HoleSlitHex Socket Head Cap ScrewReference
Mass (g)
M1 (Coarse)AHLND
Reference Tightening
Torque
(N · m)
AHLNF Reference Tightening
Torque
(N · m)
TypeDSteelAluminumStationaryRevolvingdM1 (Coarse)d1btW d2S1XYR (Radius)d3SteelAluminum
Without Hole
AHLN
AHLNA
AHLNK
AHLNAK
Without Hole, Without Handle
AHLN-R
H8 Hole+Tapped
AHLNM
AHLNKM

H8 Hole+Keyway+Tapped
AHLNKC
AHLNKCK
Slit
AHLNF
AHLND
Square Hole
AHLNW
AHLNKW

803614242415581338.549281051031.410*1012988.54.5433380160
12
1003916302837121241.812101099.55.5555600250
*12
12540173361648.55546.51213866900345
*15
140441835301653.51561552.314---------1100425
1604618.5373282062.570.762.5161652.316141510.512.56.56101400560
20
20059.52443411910102577.587.381171616.5111128001140
20
25065.5274844-100202052.320-------4900-
[ ! ]*marked items are applicable to With Slit AHLNF only.

Alterations

Handwheels - Five Spoked:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AHLN80-SC12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSGrip Hole/No Grip Hole Grip Type Handle, Material Handle Surface Treatment Handle Material Grip, Surface Treatment Outside Diameter D of Handle
(φ)
Thickness of Handle
(mm)
Mounting Section Outer Diameter
(φ)
I.D. Shaft Bore Shape Round hole diameter
(φ)
Square hole size
(mm)
Tap/No Tap
1 Piece(s)Available

12 Days or more

10-Fixed Grip[Steel] Cast Iron Class No.30Chrome Plating1018 Carbon SteelChrome Plating803624Square Hole-12No

Loading...

  1. 1
 

Basic Information

Handwheel Type 5-Spoke

Please check the type/dimensions/specifications of the part AHLN80-SC12 in the Hand Wheels - Five Spoked series.

Products like this...

Part Number
AHLN-R160
AHLN-R200
AHLN-R80
AHLNA100
AHLNA100-HC10
AHLNA100-HC11
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSGrip Hole/No Grip Hole Grip Type Handle, Material Handle Surface Treatment Handle Material Grip, Surface Treatment Outside Diameter D of Handle
(φ)
Thickness of Handle
(mm)
Mounting Section Outer Diameter
(φ)
I.D. Shaft Bore Shape Round hole diameter
(φ)
Square hole size
(mm)
Tap/No Tap
1 Piece(s)Available

8 Days or more

10No Grip-[Steel] Cast Iron Class No.30Chrome Plating--1604637No Hole---
1 Piece(s)Available

8 Days or more

10No Grip-[Steel] Cast Iron Class No.30Chrome Plating--20059.543No Hole---
1 Piece(s)Available

8 Days or more

10No Grip-[Steel] Cast Iron Class No.30Chrome Plating--803624No Hole---
1 Piece(s)Available

8 Days or more

10-Fixed Grip[Aluminum] Aluminum Casting Alloy 333.0Shot BlastedA2024Shot Blasted1003930No Hole--No
1 Piece(s)Available

12 Days or more

10-Fixed Grip[Aluminum] Aluminum Casting Alloy 333.0Shot BlastedA2024Shot Blasted1003930-10--
1 Piece(s)Available

12 Days or more

10-Fixed Grip[Aluminum] Aluminum Casting Alloy 333.0Shot BlastedA2024Shot Blasted1003930-11--

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.