(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spoke Handle DIN 950, Made With Lightweight Metal

Part Number

Configured Part Number is shown.

 

Example

Part Number
24590.0000
24590.0001
24590.0005
24590.0006
24590.0010
24590.0011
24590.0015
24590.0016
24590.0020
24590.0021
24590.0030
24590.0031
24590.0040
24590.0041
24590.0045
24590.0046
24590.0050
24590.0051
24590.0100
24590.0101
24590.0105
24590.0106
24590.0110
24590.0111
24590.0115
24590.0116
24590.0120
24590.0121
24590.0130
24590.0131
24590.0140
24590.0141
24590.0145
24590.0146
24590.0150
24590.0151
24590.0200
24590.0201
24590.0205
24590.0206
24590.0210
24590.0211
24590.0215
24590.0216
24590.0220
24590.0221
24590.0230
24590.0231
24590.0240
24590.0241
24590.0245
24590.0246
24590.0250
24590.0251
24590.0300
24590.0301
24590.0305
24590.0306
24590.0310
24590.0311
Part NumberMinimum order quantityVolume DiscountDays to Ship Handle Handle, Type Handle Material Handle Surface Round Hole I.D. d2
(φ)
Square Hole Dia. B
(mm)
Specifications b3
(mm)
t
(mm)
l1
(mm)
l2
(mm)
Corresponding machine handle
(mm)
Number of spokes
1 Piece(s)Available

10 Days

No (With Finger Hole)----8024--~ 2916-3
1 Piece(s)Available

10 Days

No (With Finger Hole)----8024--~ 2916-3
1 Piece(s)Available

10 Days

No (With Finger Hole)----10026--~ 3317-3
1 Piece(s)Available

10 Days

No (With Finger Hole)----10026--~ 3317-3
1 Piece(s)Available

10 Days

No (With Finger Hole)----12528--~ 3618-3
1 Piece(s)Available

10 Days

No (With Finger Hole)----12528--~ 3618-3
1 Piece(s)Available

10 Days

No (With Finger Hole)----14030--~ 3919-3
1 Piece(s)Available

10 Days

No (With Finger Hole)----14030--~ 3919-3
1 Piece(s)Available

10 Days

No (With Finger Hole)----16032--~ 4020-3
1 Piece(s)Available

10 Days

No (With Finger Hole)----16032--~ 4020-3
1 Piece(s)Available

10 Days

No (With Finger Hole)----20038--~ 4524-3
1 Piece(s)Available

10 Days

No (With Finger Hole)----20038--~ 4524-3
1 Piece(s)Available

10 Days

No (With Finger Hole)----25045--~ 5028-5
1 Piece(s)Available

10 Days

No (With Finger Hole)----25045--~ 5028-5
1 Piece(s)Available

10 Days

No (With Finger Hole)----31553--~ 5633-5
1 Piece(s)Available

10 Days

No (With Finger Hole)---3031553--~ 5633-5
1 Piece(s)Available

10 Days

No (With Finger Hole)---3040065--~ 6338-5
1 Piece(s)Available

10 Days

No (With Finger Hole)---3440065--~ 6338-5
1 Piece(s)Available

10 Days

No (With Finger Hole)----8024311.4~ 2916-3
1 Piece(s)Available

10 Days

No (With Finger Hole)----8024413.8~ 2916-3
1 Piece(s)Available

10 Days

No (With Finger Hole)----10026311.4~ 3317-3
1 Piece(s)Available

10 Days

No (With Finger Hole)----10026413.8~ 3317-3
1 Piece(s)Available

10 Days

No (With Finger Hole)----12528413.8~ 3618-3
1 Piece(s)Available

10 Days

No (With Finger Hole)----12528516.3~ 3618-3
1 Piece(s)Available

10 Days

No (With Finger Hole)----14030516.3~ 3919-3
1 Piece(s)Available

10 Days

No (With Finger Hole)----14030518.3~ 3919-3
1 Piece(s)Available

10 Days

No (With Finger Hole)----16032516.3~ 4020-3
1 Piece(s)Available

10 Days

No (With Finger Hole)----16032518.3~ 4020-3
1 Piece(s)Available

10 Days

No (With Finger Hole)----20038620.8~ 4524-3
1 Piece(s)Available

10 Days

No (With Finger Hole)----20038624.8~ 4524-3
1 Piece(s)Available

10 Days

No (With Finger Hole)----25045624.8~ 5028-5
1 Piece(s)Available

10 Days

No (With Finger Hole)----25045829.3~ 5028-5
1 Piece(s)Available

10 Days

No (With Finger Hole)----31553829.3~ 5633-5
1 Piece(s)Available

10 Days

No (With Finger Hole)---3031553833.3~ 5633-5
1 Piece(s)Available

10 Days

No (With Finger Hole)---3040065833.3~ 6338-5
1 Piece(s)Available

10 Days

No (With Finger Hole)---34400651037.3~ 6338-5
1 Piece(s)Available

10 Days

PresenceRotation TypeSteel[Chrome Plating] Zinc Plating, Inactivation Treatment-8024--~ 2916163
1 Piece(s)Available

10 Days

PresenceRotation TypeSteel[Chrome Plating] Zinc Plating, Inactivation Treatment-8024--~ 2916163
1 Piece(s)Available

10 Days

PresenceRotation TypeSteel[Chrome Plating] Zinc Plating, Inactivation Treatment-10026--~ 3317163
1 Piece(s)Available

10 Days

PresenceRotation TypeSteel[Chrome Plating] Zinc Plating, Inactivation Treatment-10026--~ 3317163
1 Piece(s)Available

10 Days

PresenceRotation TypeSteel[Chrome Plating] Zinc Plating, Inactivation Treatment-12528--~ 3618203
1 Piece(s)Available

10 Days

PresenceRotation TypeSteel[Chrome Plating] Zinc Plating, Inactivation Treatment-12528--~ 3618203
1 Piece(s)Available

10 Days

PresenceRotation TypeSteel[Chrome Plating] Zinc Plating, Inactivation Treatment-14030--~ 3919203
1 Piece(s)Available

10 Days

PresenceRotation TypeSteel[Chrome Plating] Zinc Plating, Inactivation Treatment-14030--~ 3919203
1 Piece(s)Available

10 Days

PresenceRotation TypeSteel[Chrome Plating] Zinc Plating, Inactivation Treatment-16032--~ 4020253
1 Piece(s)Available

10 Days

PresenceRotation TypeSteel[Chrome Plating] Zinc Plating, Inactivation Treatment-16032--~ 4020253
1 Piece(s)Available

10 Days

PresenceRotation TypeSteel[Chrome Plating] Zinc Plating, Inactivation Treatment-20038--~ 4524253
1 Piece(s)Available

10 Days

PresenceRotation TypeSteel[Chrome Plating] Zinc Plating, Inactivation Treatment-20038--~ 4524253
1 Piece(s)Available

10 Days

PresenceRotation TypeSteel[Chrome Plating] Zinc Plating, Inactivation Treatment-25045--~ 5028325
1 Piece(s)Available

10 Days

PresenceRotation TypeSteel[Chrome Plating] Zinc Plating, Inactivation Treatment-25045--~ 5028325
1 Piece(s)Available

10 Days

PresenceRotation TypeSteel[Chrome Plating] Zinc Plating, Inactivation Treatment-31553--~ 5633325
1 Piece(s)Available

10 Days

PresenceRotation TypeSteel[Chrome Plating] Zinc Plating, Inactivation Treatment3031553--~ 5633325
1 Piece(s)Available

10 Days

PresenceRotation TypeSteel[Chrome Plating] Zinc Plating, Inactivation Treatment3040065--~ 6338365
1 Piece(s)Available

10 Days

PresenceRotation TypeSteel[Chrome Plating] Zinc Plating, Inactivation Treatment3440065--~ 6338365
1 Piece(s)Available

10 Days

PresenceRotation TypeSteel[Chrome Plating] Zinc Plating, Inactivation Treatment-8024311.4~ 2916163
1 Piece(s)Available

10 Days

PresenceRotation TypeSteel[Chrome Plating] Zinc Plating, Inactivation Treatment-8024413.8~ 2916163
1 Piece(s)Available

10 Days

PresenceRotation TypeSteel[Chrome Plating] Zinc Plating, Inactivation Treatment-10026311.4~ 3317163
1 Piece(s)Available

10 Days

PresenceRotation TypeSteel[Chrome Plating] Zinc Plating, Inactivation Treatment-10026413.8~ 3317163
1 Piece(s)Available

10 Days

PresenceRotation TypeSteel[Chrome Plating] Zinc Plating, Inactivation Treatment-12528413.8~ 3618203
1 Piece(s)Available

10 Days

PresenceRotation TypeSteel[Chrome Plating] Zinc Plating, Inactivation Treatment-12528516.3~ 3618203
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Handle Handle, Type Handle Material Handle Surface Round Hole I.D. d2
(φ)
Square Hole Dia. B
(mm)
Specifications b3
(mm)
t
(mm)
l1
(mm)
l2
(mm)
Corresponding machine handle
(mm)
Number of spokes

Loading...

Basic Information

Handwheel Type Morning Glory Handle, Material Aluminium Handle, Surface No
Mounting Section, Hole Machining Round hole (through hole) Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support