(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Revolving Handles - Tapered.

Revolving Handles - Tapered.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Only the grip part rotates after the product is attached to a handwheel.

  • inCAD Components

Part Number

Configured Part Number is shown.

Revolving Grips - Flat Head Screwdriver Type:Related Image
・Materials
Type①Handle②Screw③Nut
[ M ]Material[ M ]Material[ S ]Surface Treatment[ M ]Material[ S ]Surface Treatment
GRCNylon 6 (Black)SWRM Low Carbon SteelTrivalent Chromate12L14 Carbon SteelChrome Plating

Specifications

Part Number-H
GRC8
GRW8-40
GRMBM8-55
Part NumberDD1dHhtWW1LMass
(g)
TypeM (Coarse)
GRC8201312555.586.51021140
10251615681081418100
123021208510139.5172.523180

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GRC8
GRC10
GRC12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Grip thickness
(mm)
Grip length
(mm)
1 Piece(s)Available

Same day

Stock

10M82055
1 Piece(s)Available

8 Days or more

10M102568
1 Piece(s)Available

Same day

Stock

10M123085
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Grip thickness
(mm)
Grip length
(mm)

Loading...

  1. 1

More Information

Revolving Grips - Flat Head Screwdriver Type:Related Image

Basic Information

Handle Material Nylon 6 Grip surface treatment No Mounting Section Material SWRM Low Carbon Steel
Mounting Section Surface Treatment Trivalent Chromate Mounting Method Screw Mounted

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.