(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spoke Handle DIN950, Cast Iron

Part Number

Configured Part Number is shown.

 

Example

Part Number
24580.0000
24580.0001
24580.0005
24580.0006
24580.0010
24580.0011
24580.0015
24580.0016
24580.0020
24580.0021
24580.0030
24580.0031
24580.0040
24580.0041
24580.0045
24580.0046
24580.0050
24580.0051
24580.0100
24580.0101
24580.0105
24580.0106
24580.0110
24580.0111
24580.0115
24580.0116
24580.0120
24580.0121
24580.0130
24580.0131
24580.0140
24580.0141
24580.0145
24580.0146
24580.0150
24580.0151
24580.0200
24580.0201
24580.0205
24580.0206
24580.0210
24580.0211
24580.0215
24580.0216
24580.0220
24580.0221
24580.0230
24580.0231
24580.0240
24580.0241
24580.0245
24580.0246
24580.0250
24580.0251
24580.0300
24580.0301
24580.0305
24580.0306
24580.0310
24580.0311
Part NumberMinimum order quantityVolume DiscountDays to Ship Handle Handle, Type Handle Material Handle Surface Round Hole I.D. d2
(φ)
Square Hole Dia. B
(mm)
Specifications b3
(mm)
t
(mm)
l1
(mm)
l2
(mm)
Corresponding machine handle
(mm)
Number of spokes
1 Piece(s)Available

10 Days

No (With Finger Hole)----8024--~ 2916-3
1 Piece(s)Available

12 Days

No (With Finger Hole)----8024--~ 2916-3
1 Piece(s)Available

10 Days

No (With Finger Hole)----10026--~ 3317-3
1 Piece(s)Available

10 Days

No (With Finger Hole)----10026--~ 3317-3
1 Piece(s)Available

10 Days

No (With Finger Hole)----12528--~ 3618-3
1 Piece(s)Available

10 Days

No (With Finger Hole)----12528--~ 3618-3
1 Piece(s)Available

12 Days

No (With Finger Hole)----14030--~ 3919-3
1 Piece(s)Available

10 Days

No (With Finger Hole)----14030--~ 3919-3
1 Piece(s)Available

10 Days

No (With Finger Hole)----16032--~ 4020-3
1 Piece(s)Available

10 Days

No (With Finger Hole)----16032--~ 4020-3
1 Piece(s)Available

10 Days

No (With Finger Hole)----20038--~ 4524-3
1 Piece(s)Available

10 Days

No (With Finger Hole)----20038--~ 4524-3
1 Piece(s)Available

12 Days

No (With Finger Hole)----25045--~ 5028-5
1 Piece(s)Available

12 Days

No (With Finger Hole)----25045--~ 5028-5
1 Piece(s)Available

10 Days

No (With Finger Hole)----31553--~ 5633-5
1 Piece(s)Available

12 Days

No (With Finger Hole)---3031553--~ 5633-5
1 Piece(s)Available

12 Days

No (With Finger Hole)---3040065--~ 6338-5
1 Piece(s)Available

12 Days

No (With Finger Hole)---3440065--~ 6338-5
1 Piece(s)Available

12 Days

No (With Finger Hole)----8024311.4~ 2916-3
1 Piece(s)Available

12 Days

No (With Finger Hole)----8024413.8~ 2916-3
1 Piece(s)Available

12 Days

No (With Finger Hole)----10026311.4~ 3317-3
1 Piece(s)Available

10 Days

No (With Finger Hole)----10026413.8~ 3317-3
1 Piece(s)Available

10 Days

No (With Finger Hole)----12528413.8~ 3618-3
1 Piece(s)Available

10 Days

No (With Finger Hole)----12528516.3~ 3618-3
1 Piece(s)Available

12 Days

No (With Finger Hole)----14030516.3~ 3919-3
1 Piece(s)Available

10 Days

No (With Finger Hole)----14030518.3~ 3919-3
1 Piece(s)Available

10 Days

No (With Finger Hole)----16032516.3~ 4020-3
1 Piece(s)Available

10 Days

No (With Finger Hole)----16032518.3~ 4020-3
1 Piece(s)Available

10 Days

No (With Finger Hole)----20038620.8~ 4524-3
1 Piece(s)Available

10 Days

No (With Finger Hole)----20038624.8~ 4524-3
1 Piece(s)Available

12 Days

No (With Finger Hole)----25045624.8~ 5028-5
1 Piece(s)Available

10 Days

No (With Finger Hole)----25045829.3~ 5028-5
1 Piece(s)Available

10 Days

No (With Finger Hole)----31553829.3~ 5633-5
1 Piece(s)Available

12 Days

No (With Finger Hole)---3031553833.3~ 5633-5
1 Piece(s)Available

12 Days

No (With Finger Hole)---3040065833.3~ 6338-5
1 Piece(s)Available

12 Days

No (With Finger Hole)---34400651037.3~ 6338-5
1 Piece(s)Available

10 Days

PresenceRotation TypeSteel[Chrome Plating] Zinc Plating, Inactivation Treatment-8024--~ 2916163
1 Piece(s)Available

12 Days

PresenceRotation TypeSteel[Chrome Plating] Zinc Plating, Inactivation Treatment-8024--~ 2916163
1 Piece(s)Available

10 Days

PresenceRotation TypeSteel[Chrome Plating] Zinc Plating, Inactivation Treatment-10026--~ 3317163
1 Piece(s)Available

12 Days

PresenceRotation TypeSteel[Chrome Plating] Zinc Plating, Inactivation Treatment-10026--~ 3317163
1 Piece(s)Available

10 Days

PresenceRotation TypeSteel[Chrome Plating] Zinc Plating, Inactivation Treatment-12528--~ 3618203
1 Piece(s)Available

10 Days

PresenceRotation TypeSteel[Chrome Plating] Zinc Plating, Inactivation Treatment-12528--~ 3618203
1 Piece(s)Available

12 Days

PresenceRotation TypeSteel[Chrome Plating] Zinc Plating, Inactivation Treatment-14030--~ 3919203
1 Piece(s)Available

10 Days

PresenceRotation TypeSteel[Chrome Plating] Zinc Plating, Inactivation Treatment-14030--~ 3919203
1 Piece(s)Available

10 Days

PresenceRotation TypeSteel[Chrome Plating] Zinc Plating, Inactivation Treatment-16032--~ 4020253
1 Piece(s)Available

10 Days

PresenceRotation TypeSteel[Chrome Plating] Zinc Plating, Inactivation Treatment-16032--~ 4020253
1 Piece(s)Available

10 Days

PresenceRotation TypeSteel[Chrome Plating] Zinc Plating, Inactivation Treatment-20038--~ 4524253
1 Piece(s)Available

10 Days

PresenceRotation TypeSteel[Chrome Plating] Zinc Plating, Inactivation Treatment-20038--~ 4524253
1 Piece(s)Available

12 Days

PresenceRotation TypeSteel[Chrome Plating] Zinc Plating, Inactivation Treatment-25045--~ 5028325
1 Piece(s)Available

12 Days

PresenceRotation TypeSteel[Chrome Plating] Zinc Plating, Inactivation Treatment-25045--~ 5028325
1 Piece(s)Available

10 Days

PresenceRotation TypeSteel[Chrome Plating] Zinc Plating, Inactivation Treatment-31553--~ 5633325
1 Piece(s)Available

12 Days

PresenceRotation TypeSteel[Chrome Plating] Zinc Plating, Inactivation Treatment3031553--~ 5633325
1 Piece(s)Available

12 Days

PresenceRotation TypeSteel[Chrome Plating] Zinc Plating, Inactivation Treatment3040065--~ 6338365
1 Piece(s)Available

12 Days

PresenceRotation TypeSteel[Chrome Plating] Zinc Plating, Inactivation Treatment3440065--~ 6338365
1 Piece(s)Available

10 Days

PresenceRotation TypeSteel[Chrome Plating] Zinc Plating, Inactivation Treatment-8024311.4~ 2916163
1 Piece(s)Available

12 Days

PresenceRotation TypeSteel[Chrome Plating] Zinc Plating, Inactivation Treatment-8024413.8~ 2916163
1 Piece(s)Available

12 Days

PresenceRotation TypeSteel[Chrome Plating] Zinc Plating, Inactivation Treatment-10026311.4~ 3317163
1 Piece(s)Available

10 Days

PresenceRotation TypeSteel[Chrome Plating] Zinc Plating, Inactivation Treatment-10026413.8~ 3317163
1 Piece(s)Available

10 Days

PresenceRotation TypeSteel[Chrome Plating] Zinc Plating, Inactivation Treatment-12528413.8~ 3618203
1 Piece(s)Available

10 Days

PresenceRotation TypeSteel[Chrome Plating] Zinc Plating, Inactivation Treatment-12528516.3~ 3618203
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Handle Handle, Type Handle Material Handle Surface Round Hole I.D. d2
(φ)
Square Hole Dia. B
(mm)
Specifications b3
(mm)
t
(mm)
l1
(mm)
l2
(mm)
Corresponding machine handle
(mm)
Number of spokes

Loading...

Basic Information

Handwheel Type Morning Glory Handle, Material A4 1.4401 Stainless Steel Handle, Surface No
Mounting Section, Hole Machining Round hole (through hole) Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support