(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Strike Plate intended to fix adjusting bolts
Part Number
Configured Part Number is shown.
LEMT16
Type | [ M ]Material | [ S ] Surface Treatment | Socket | [ S ] Surface Treatment |
LEMN | Nylon Plastic | - | AISI 12L14 or Equivalent | Trivalent Chromate |
LEMT | Carbon Steel for Mechanical Structure | Electroless Nickel Plating | 1214 Carbon Steel | Electroless Nickel Plating |
LEMS | 303 Stainless Steel | - | 303 Stainless Steel | - |
Part Number |
LEMN10 |
Part Number | B | C | D | E | H | Allowable Vertical Load (kN) | Mass (g) | |
Type | M (Coarse) | |||||||
LEMN (Nylon) | 10 | 9.5 | 39.0 | 50 | 18 | 16 | 15.9 | 57.4 |
12 | 12.7 | 41.0 | 19 | 66.4 | ||||
16 | 14.2 | 44.5 | 22 | 74 |
Part Number | H | C | D | B | Allowable Vertical Load (kN) | Mass (g) | ||
Type | M (Coarse) | LEMT | LEMS | |||||
LEMT (Steel) LEMS (Stainless Steel) | 6 | 10 | 14 | 19 | 4 | 3.1 | 14.2 | 14.2 |
8 | 13 | 18 | 25 | 8 | 4.1 | 30.6 | 30.6 | |
10 | 17 | 22 | 32 | 10 | 15.4 | 64 | 64.8 | |
12 | 19 | 29 | 48 | 11 | 20.5 | 156.2 | 158 | |
16 | 22 | 32 | 64 | 11 | 24.6 | 327.4 | 330.2 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
LEMT16 |
Loading...
Type | Adjusting Bolt Type | Adjusting Bolt Shape Type | Tapped Socket Type | Height Adjusting Handle | Not Provided |
---|---|---|---|---|---|
Properties | Standard |
Please check the type/dimensions/specifications of the part LEMT16 in the Leveling Legs - Threaded, tilting, steel or Nylon. series.
Part Number |
---|
LEMN16 |
LEMS12 |
LEMS16 |
LEMS6 |
LEMT6 |
LEMT8 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy