(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Leveling Blocks - Wedge type, anti-vibration, type A.

Leveling Blocks - Wedge type, anti-vibration, type A.
  • Volume Discount

Independent wedge support with anti-vibration function. Precise level adjustment mechanism and large adjustment stroke.

 

Part Number
PK1-A
PK4-A
PK7-A
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Capacity
(kN)
Main Body Height
(mm)
Main Body Depth
(mm)
Main Body Width
(mm)
Height
(mm)
1 Piece(s)Available

9 Days or more

4.5551055555
1 Piece(s)Available

9 Days or more

4020020020064
1 Piece(s)Available

16 Days or more

12040030040084

Loading...

  1. 1

Basic Information

Type Precision Mechanical Type Body Material FC250 Main Body Surface Treatment Paint
Bottom Rubber Material NBR Properties Oil Resistance / Chemical Resistance / Heat resistant / Performance of Vibration Proofing

Additional Products in this Category

Tech Support