(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Leveling Blocks - Type BW.

Leveling Blocks - Type BW.
  • Volume Discount

Allowable loads are BW10: 100kN, BW20: 200kN, BW30: 300kN, BW60: 600kN, BW100: 1000kN. Allowable lift of 5-6 mm. Ideal for leveling heavy objects. Made of heavy-duty ductile cast iron and thrust roller bearings. With a grease nipple on the side, prevents the sliding surface from running out of grease and allows smooth operation.

 

Part Number
BW10
BW30
BW60
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Capacity
(kN)
Main Body Height
(mm)
Main Body Depth
(mm)
Main Body Width
(mm)
Stroke(lifting)
(mm)
1 Piece(s)Available

10 Days or more

100150318150150 - 155
1 Piece(s)Available

10 Days or more

300175420300175 - 180
1 Piece(s)Available

10 Days or more

600225610300225 - 231

Loading...

  1. 1

Basic Information

Type Precision Mechanical Type Body Material Ductile cast iron Properties Standard

Additional Products in this Category

Tech Support