(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Leveling Blocks - Type B.

Leveling Blocks - Type B.
  • Volume Discount

Allowable loads are B1: 5kN, B2: 10kN, B3: 15kN, B3T: 15kN. Allowable uplift of 4 - 5 mm. The overall height and width are small, making it ideal when space is limited. Economical because components are factory made in 2 pieces without top plate.

 

 

レベリングブロックB型:関連画像

Part Number
B1
B2
B3
B3T
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Capacity
(kN)
Main Body Height
(mm)
Main Body Depth
(mm)
Main Body Width
(mm)
Stroke(lifting)
(mm)
Specifications
1 Piece(s)Available

8 Days or more

548.5141.56648.5 - 52.5Slotted Holes
1 Piece(s)Available

8 Days or more

1060.51847660.5 - 64.5Slotted Holes
1 Piece(s)Available

9 Days or more

157120512271 - 76Slotted Holes
1 Piece(s)Available

9 Days or more

157120512271 - 76U-shaped groove

Loading...

  1. 1

Basic Information

Type Precision Mechanical Type Properties Standard

Additional Products in this Category

Tech Support