(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - With fixed/rotating plate, with rotation stop, CHJ series. (Part Numbers)

Casters - With fixed/rotating plate, with rotation stop, CHJ series.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Casters - With fixed/rotating plate, with rotation stop, CHJ series.
  • Casters - With fixed/rotating plate, with rotation stop, CHJ series.
  • Casters - With fixed/rotating plate, with rotation stop, CHJ series.
  • Casters - With fixed/rotating plate, with rotation stop, CHJ series.
  • Volume Discount
  • Lead Time Reduction

Casters with fixed/rotating plate, with rotation stop CHJ series, for medium loads, permissible loads from 120daN to 320daN, materials of Nylon MC, phenol and special reinforced plastic. Wide range of configurable dimensions.

  • inCAD Components
Casters - Low Floor Type, Swivel Type:Related Image
■Steel
TypeDWheelMain BodyBearing
(Wheel Bearing)
SwivelLockedStopper[ M ]Material[ M ]Material[ S ]Surface Treatment
CHJFCHJKCHJS50Special Reinforced
Plastic
(Black)
Low Carbon SteelTrivalent
Chromate
Incorporated
50A-
50S
65AIncorporated
75A
65Phenol
(Black)
75
CHJFMCHJKMCHJSM50AMC Nylon
(Blue)
-
65Incorporated
75
CHJFDCHJKDCHJSD50AElectrically Conductive MC
Nylon (Black)
-
65Incorporated
75
■Stainless Steel
Part NumberMain BodyWheelSealBearing
TypeD[ M ]Material[ S ]Surface Treatment[ M ]Material (Color)[ M ]MaterialSwiveling PartWheel
CHJFS
CHJKS
CHJSS
50304 Stainless SteelBarrel GrindingSpecial Reinforced Plastic (Black)UrethaneIncorporatedIncorporated
50A-
65Phenol (Black)Incorporated
65ASpecial Reinforced Plastic (Black)
75A
75Phenol (Black)
[ ! ]There is no CHJSS50.
[ ! ]All 50A types in this series have no bearing in the wheel.

Specifications

Part Number
CHJFS65A
■Steel Type
TypePart NumberHBACFGdtErAllowable Load (N)Mass (g)
TypeDPlasticPhenolMC NylonElectrically Conductive MC Nylon
SwivelCHJF
(Plastic, Phenol)
CHJFM
(MC Nylon)
CHJFD
(Electrically Conductive MC Nylon)
50682864-50-6.52.325511600---340
*50A16001600
*50S70545436--
65923890-71-10.53.22257-300030003000870
65A3000---
7510661-320032003200970
75A3200---
LockedCHJK
(Plastic, Phenol)
CHJKM
(MC Nylon)
CHJKD
(Electrically Conductive MC Nylon Wheel)
506828805066366.52.3--1600---200
*50A16001600
65923811170914710.53.2-300030003000615
65A3000---
751061237210352-320032003200725
75A3200---
Swivel +
Angle Mount with Brake
CHJS
(Plastic, Phenol)
CHJSM
(MC Nylon)
CHJSD
(Electrically Conductive MC Nylon Wheel)
*50A682864-50-6.52.325651600-16001600380
659238907110.53.22267-300030003000960
65A3000---
75106-3200320032001050
75A3200---
*50A and 50S have no bearings in a wheel. *50S type can serve as a replacement caster for aluminum extrusion HAJCHP on Click here.
■Stainless Steel Type
TypePart NumberHBACFGdtErAllowable Load (N)Mass (g)
TypeDPlasticPhenolPlasticPhenol
SwivelCHJFS50682864-50-6.5225511200-290-
*50A
65923890-71-10.532257-2300-810
65A2300-810-
7510661-2500-910
75A2500-910-
LockedCHJKS506828805066366.52--1200180
50A
65923811170914710.53-2300-580
65A2300-580-
751061237210352-2500-620
75A2500-620-
Swivel +
Angle Mount with Stopper
CHJSS50A682864-50-6.5225651200330890
659238907110.532294-2300--
65A2300-890-
75106-2500-990
75A2500-990-
*50A types in this series have no bearing in the wheel.
■Steel Type
TypeD
Swivel50
50A
50S
65
65A
75
75A
Locked50
50A
65
65A
75
75A
Swivel+
Angle Mount with Brake
50A
65
65A
75
75A
■Stainless Steel Type
TypePart Number
TypeD
SwivelCHJFS50
*50A
65
65A
75
75A
LockedCHJKS50
50A
65
65A
75
75A
Swivel+
Angle Mount with Brake
CHJSS50A
65
65A
75
75A
*50A types in this series have no bearing in the wheel.

Price list

Volume Discount Rate ([ ! ]Round down to nearest one cent.) Click here
Quantity1~1920~3435~4950~99
Discount RateUnit Price5%10%18%
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CHJFM75
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCaster Type Stopper Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Metal Piece(Fittings etc.,) Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width B
(mm)
Wheel Bearings
1 Piece(s)Available

8 Days or more

10Plate Type SwivelNot Provided220.01 to 320.00320106[Nylon] MC NylonNot ProvidedSteel717190907538Provided

Loading...

  1. 1

Technical Information

Wheel Performance Comparison

ItemSynthetic RubberUrethane RubberMC NylonNylon (White)Phenol
Abrasion ResistanceExcellentExcellentExcellentGoodGood
Oil ResistanceAcceptableGoodExcelenteExcelenteExcellent
Water ResistanceExcellentGoodExcellentExcellentGood
CostExcellentGoodAcceptableExcellentAcceptable
NoiseExcellentGoodAcceptableInefficientAcceptable
Allowable LoadAcceptableExcellentExcellentAcceptableExcellent
Moving ResistanceAcceptableGoodExcellentGoodExcellent
Rubber Hardness Shore A70±590±5
Operating Temperature-5–60°C-20–80°C -20–120°C-10–120°C-40–180°C
FeaturesNatural rubber SBR, BR etc. are combined in the ideal formulas and are the most standard type as general wheels.Excellent in abrasion and oil resistance. Low starting and running resistance.Excellent in oil resistance and load resistance. Low starting and running resistance.Excellent in oil resistance and water resistance. Low starting and running resistance.Excellent in oil, heat and load resistance. Low starting resistance.
ItemSpecial Reinforced PlasticConductive RubberConductive MC NylonPEEKCasting
Abrasion ResistanceAcceptableExcellentExcellentGoodExcellent
Oil ResistanceGoodAcceptableExcellentExcellentExcellent
Water ResistanceGoodExcellentExcellentGoodGood
CostGoodGoodAcceptableAcceptableGood
NoiseAcceptableExcellentAcceptableAcceptableInefficient
Allowable LoadExcellentAcceptableExcellentExcellentExcellent
Moving ResistanceGoodAcceptableExcellentGoodGood
Rubber Hardness Shore A75±5
Operating Temperature-20–80°C-5–60°C-20–120°C-50–250°C -40–200°C
FeaturesWider footprint than conventional wheels, and suitable for heavy loads. Relatively low cost.SBR rubber compounded with a larger amount of carbon black content, which works as earthing.Antistatic grease is sealed. Ideal for environments where dust adhesion is prohibited.Excellent in heat resistance. Available for use at high temperature.Excellent in abrasion, heat and corrosion resistance.

Support Information

Variety of Wheels

Specification Properties Specification Properties
Direct MountingCommonly used casters directly mounted with plates on carriages and machines.
Screw FittingJust screw into pipes, frames, etc, to mount
With Adjustment PadIntegrated pads secure the Casters on the floor.
Dual WheelsDual Wheel Type excellent in swivel and capable of making small turns.
Vibration AbsorptionGood vibration absorption and less dust generation during moving. Best use for clean environments.
CastingThe type with high durability in harsh environments compared to the press-formed caster products.
Allowable Load / SpecificationLight LoadLight-Medium LoadMedium LoadLow ProfileMedium-Heavy LoadHeavy LoadSuper Heavy LoadUltra Heavy Load
80~400N300~1800N800~3000N1600~3200N3000N3000~6000N4000~9000N~15000N
Direct Mounting
View allView allView allView allView allView allView all
Screw Fitting
View allView allView allView all
With Adjustment Pad
View allView allView allView allView allView allView all
Dual Wheels
View allView allView all
Vibration Absorption
View allView all
Casting
View allView all

Find out more technical details about the wheels Here.

Cautions

1. Allowable Load

The allowable loads shown in the tables of the catalog indicate the limit load that can be transported by human power on a fl at surface

To calculate the total load limit first define the weight of the load be carried, then select a wheel with the appropriate allowable load. Even if 4 wheels are used the total load can be supported at 3 points, so the total load limit is usually calculated by the following formula:

Where:

  • Lc: Limit of Total Load.
  • Cp: Allowable Load.
  • n: Number of wheels (in this example its value would be 4).
  • The value of 0.8 is the multiplication factor to determine the total load at 3 support points.

[!] When different sizes of casters are used in combination, calculation should be based on the caster with the smallest load capacity.

2. Operating Speed

Operating speed should be walking speed or slower in intermittent usage. Avoid powered pulling (except for some casters) and continuous operation that may cause heat generation.

Wheel DiameterOperating Speed
75mm or less2km/h or less
100mm or less4km/h or less

3. Stoppers

Note that the performance may degrade without user attention due to wear and damages from long-term operation. Braking power generally depends on wheel materials. To ensure safe use, use wheel stops, floor stoppers, etc.

4. Operating Environment

It is assumed that the casters are used in normal temperature. (Excluding some casters) Avoid unusual environment that might be affected by high temperature, low temperature, high humidity, acidic, alkaline, salt, solvent, oil, seawater and chemical products, etc.

 

Basic Information

Properties Low Profile Load Category Medium Load

Please check the type/dimensions/specifications of the part CHJFM75 in the Casters - With fixed/rotating plate, with rotation stop, CHJ series. series.

Products like this...

Part Number
CHJF65
CHJF65A
CHJF75
CHJFS50
CHJFS50A
CHJFS65
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCaster Type Stopper Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Metal Piece(Fittings etc.,) Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width B
(mm)
Wheel Bearings
1 Piece(s)Available

Same day

Stock

10Plate Type SwivelNot Provided220.01 to 320.0030092PhenolNot ProvidedSteel717190906538Provided
1 Piece(s)Available

Same day

Stock

10Plate Type SwivelNot Provided220.01 to 320.0030092[Engineering Plastics] Special Reinforced PlasticNot ProvidedSteel717190906538Provided
1 Piece(s)Available

Same day

Stock

10Plate Type SwivelNot Provided220.01 to 320.00320106PhenolNot ProvidedSteel717190907538Provided
1 Piece(s)Available

8 Days or more

10Plate Type SwivelNot Provided80.01 to 140.0012068[Engineering Plastics] Special Reinforced PlasticNot ProvidedStainless Steel505064645028Provided
1 Piece(s)Available

8 Days or more

10Plate Type SwivelNot Provided80.01 to 140.0012068[Engineering Plastics] Special Reinforced PlasticNot ProvidedStainless Steel505064645028Not Provided
1 Piece(s)Available

8 Days or more

10Plate Type SwivelNot Provided220.01 to 320.0023092PhenolNot ProvidedStainless Steel717190906538Provided

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.