Caster, Leveling & Cabinet Hardware
CASTERS
Casters are fittings with a wheel that are installed on the base of a device to provide mobility. Can be fixed or swivel that allows it to rotate.
Applications
Casters are used in a wide variety of industrial applications:
- Material handling equipment: Used on carts, dollies, platforms and material conveyors in warehouses, factories and distribution centers to facilitate the handling and transport of loads.
- Industrial furniture: In industrial and commercial environments, casters are mounted on tables, workbenches, shelving and cabinets to allow reconfiguration and movement as needed.
- Internal transport vehicles: In warehouses and manufacturing plants, wheels are used on transport c a r t s and trailers to expedite the mobility of products and materials.
- Industrial machinery: Are incorporated into industrial equipment and machinery, such as welding machines, lathes and milling machines, to allow movement and reconfiguration as required.
- Mobile automation: In mobile automation and robotics systems, wheels allow robots and automated systems to move around different areas and perform specific tasks.
MISUMI inCAD Library
Example EBH35
Low profile equipment carriage.
The casters support the weight of the entire trolley and allow
the mobility of the trolley.


Types
- Plate Type Swivel: With plate for direct mounting on the machine. The plate has a bearing that allows the wheel to rotate. Can be configured with feed and rotation brake.
- Plate Type Fix: With plate for direct mounting on the machine. The plate allows only a linear feed to the wheel. Options with feed brake.
- Screw-in Type: Assembled with a stud or bolt for installation in pipes or profiles. Options with feed brake.
- Angle: With vertical mounting plate ideal for mounting on an angled shaft.
- With Shock absorber: Equipped with a mechanical shock absorber to absorb shocks and vibrations and reduce damage to the load being transported.
- With Leveling mounts: Integrate a leveling base that allows adjusting the machine in one position and moving it again when the leveler is lifted.
- Plug-in Type: Wheels with a longer mounting stud intended for scaffolding assembly.
- Resin: Non-metallic, light and aesthetic slices for light loads.
- Corner: With triangular mounting plate for easy installation in almost any corner.
- Two wheels: Are characterized by excellent freedom of rotation in changes of direction. Options for ultra-heavy loads.
Materials and Dimensions
Casters can be manufactured in a variety of materials, depending on application requirements and operating
conditions.
MATERIALS STRUCTURE
MEASUREMENTS
Select from mounting height, mounting plate
size, bolt diameter or wheel diameter.

MATERIALS WHEELS

E = Excellent
G = Good
F = Fair
P = Poor
MISUMI Benefits
- Configurable components
Standard and globally valid part number 3D
- 2D/3D CAD download in different formats (STEP, SolidWorks, CATIA, Inventor, AutoCAD)
- Preview


- Quotations and direct purchases from our online store
Related Products